Discover the New “My Dashboard” Experience

Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.

View Video
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Simplified Gear Force Analysis

Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.

View Video
Batch CAD Cart (0)
  • Cart is empty
Imperial/Inch HercuFlex® Gear Couplings Hubs can be used for either FX (flanged style) or CX (continuous sleeve style).
1 - 25 of 416 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  
Clear Filter

Bore Size  (in)

Keyway Size  (in)

Keyway Size  (mm)

Part Number

Description 

Bore Size 

Keyway Size 

Nominal Torque

Max Speed (Unbalanced)

Length thru Bore

Dimension HD

CAD

N/A FCX-1-HUB-1"-1/4X1/8KW; N/A 1 in N/A 1/4x1/8 in N/A 11,300 in·lb1,277 N·m N/A 6000 rpm N/A 1.69 in N/A 2.49 in63.3 mm N/A
N/A FCX-1.5-HUB-11/16-3/16X3/32KW; N/A 11/16 in N/A 3/16X3/32 in N/A 26,100 in·lb2,949 N·m N/A 5500 rpm N/A 1.94 in N/A 3.29 in83.5 mm N/A
N/A FCX-1-HUB-1-1/2-3/8X3/16KW; N/A 1-1/2 in N/A 3/8x3/16 in N/A 11,300 in·lb1,277 N·m N/A 6000 rpm N/A 1.69 in N/A 2.49 in63.3 mm N/A
N/A FCX-2.5-HUB-1-1/2-3/8X3/16KW; N/A 1-1/2 in N/A 3/8x3/16 in N/A 79,700 in·lb9005 N·m N/A 4400 rpm N/A 3.03 in N/A 4.97 in126.4 mm N/A
N/A FCX-1.5-HUB-1-1/4-1/4X1/8KW; N/A 1 1/4 in N/A 1/4x1/8 in N/A 26,100 in·lb2,949 N·m N/A 5500 rpm N/A 1.94 in N/A 3.29 in83.5 mm N/A
N/A FCX-1.5-HUB-1-13/16-1/2X1/4KW; N/A 1 13/16 in N/A 1/2X1/4 in N/A 26,100 in·lb2,949 N·m N/A 5500 rpm N/A 1.94 in N/A 3.29 in83.5 mm N/A
N/A FCX-3-HUB-1-13/16-1/2X1/4KW; N/A 1-13/16 in N/A 1/2X1/4 in N/A 135,700 in·lb15332 N·m N/A 4000 rpm N/A 3.59 in N/A 5.88 in149.4 mm N/A
N/A FCX-2.5-HUB-1-15/16-1/2X1/4KW; N/A 1-15/16 in N/A 1/2X1/4 in N/A 79,700 in·lb9005 N·m N/A 4400 rpm N/A 3.03 in N/A 4.97 in126.4 mm N/A
N/A FCX-2-HUB-1-3/16-1/4X1/8KW; N/A 1-3/16 in N/A 1/4x1/8 in N/A 44,850 in·lb5,067 N·m N/A 5000 rpm N/A 2.44 in N/A 3.29 in83.5 mm N/A
N/A FCX-1.5-HUB-1-3/4-3/8X3/16KW; N/A 1 3/4 in N/A 3/8x3/16 in N/A 26,100 in·lb2,949 N·m N/A 5500 rpm N/A 1.94 in N/A 3.29 in83.5 mm N/A
N/A FCX-2.5-HUB-2-15/16-3/4X3/8KW; N/A 2-15/16 in N/A 3/4X3/8 in N/A 79,700 in·lb9005 N·m N/A 4400 rpm N/A 3.03 in N/A 4.97 in126.4 mm N/A
N/A FCX-4.5-HUB-3-7/16-7/8X7/16KW; N/A 3-7/16 in N/A 7/8X7/16 in N/A 427,460 in·lb48,296 N·m N/A 2700 rpm N/A 5.31 in N/A 9.09 in230.9 mm N/A
N/A FCX-4.5-HUB-4-5/16-1"X1/2KW; N/A 4-5/16 in N/A 1x1/2 in N/A 427,460 in·lb48,296 N·m N/A 2700 rpm N/A 5.31 in N/A 9.09 in230.9 mm N/A
N/A FCX-4.5-HUB-4-9/16-1-1/4X5/8KW; N/A 4-9/16 in N/A 1-1/4x5/8 in N/A 427,460 in·lb48,296 N·m N/A 2700 rpm N/A 5.31 in N/A 9.09 in230.9 mm N/A
N/A FCX-4-HUB-5"-1-1/4X5/8KW; N/A 5 in N/A 1-1/4x5/8 in N/A 311,540 in·lb35,199 N·m N/A 3000 rpm N/A 4.75 in N/A 8.1 in205.7 mm N/A
N/A FCX-1.5-HUB-1"-1/4X1/8KW; N/A 1 in N/A 1/4x1/8 in N/A 26,100 in·lb2,949 N·m N/A 5500 rpm N/A 1.94 in N/A 3.29 in83.5 mm N/A
N/A FCX-2-HUB-11/16-3/16X3/32KW; N/A 11/16 in N/A 3/16X3/32 in N/A 44,850 in·lb5,067 N·m N/A 5500 rpm N/A 2.44 in N/A 3.29 in83.5 mm N/A
N/A FCX-1.5-HUB-1-1/2-3/8X3/16KW; N/A 1 1/2 in N/A 3/8x3/16 in N/A 26,100 in·lb2,949 N·m N/A 5500 rpm N/A 1.94 in N/A 3.29 in83.5 mm N/A
N/A FCX-3-HUB-1-1/2-3/8X3/16KW; N/A 1-1/2 in N/A 3/8x3/16 in N/A 135,700 in·lb15332 N·m N/A 4000 rpm N/A 3.59 in N/A 5.88 in149.4 mm N/A
N/A FCX-2-HUB-1-1/4-1/4X1/8KW; N/A 1-1/4 in N/A 1/4x1/8 in N/A 44,850 in·lb5,067 N·m N/A 5500 rpm N/A 2.44 in N/A 3.29 in83.5 mm N/A
N/A FCX-1.5-HUB-1-11/16-3/8X3/16KW; N/A 1 11/16 in N/A 3/8x3/16 in N/A 26,100 in·lb2,949 N·m N/A 5500 rpm N/A 1.94 in N/A 3.29 in83.5 mm N/A
N/A FCX-2-HUB-1-13/16-1/2X1/4KW; N/A 1-13/16 in N/A 1/2X1/4 in N/A 44,850 in·lb5,067 N·m N/A 5500 rpm N/A 2.44 in N/A 3.29 in83.5 mm N/A
N/A FCX-1.5-HUB-1-15/16-1/2X1/4KW; N/A 1 15/16 in N/A 1/4x1/8 in N/A 26,100 in·lb2,949 N·m N/A 5500 rpm N/A 1.94 in N/A 3.29 in83.5 mm N/A
N/A FCX-3-HUB-1-15/16-1/2X1/4KW; N/A 1-15/16 in N/A 1/2X1/4 in N/A 135,700 in·lb15332 N·m N/A 4000 rpm N/A 3.59 in N/A 5.88 in149.4 mm N/A
N/A FCX-1-HUB-13/16-3/16X3/32KW; N/A 13/16 in N/A 3/16X3/32 in N/A 11,300 in·lb1,277 N·m N/A 6000 rpm N/A 1.69 in N/A 2.49 in63.3 mm N/A
1 - 25 of 416 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »