Part Number |
Description |
Bore Size |
Keyway Size |
Nominal Torque |
Max Speed (Unbalanced) |
Length thru Bore |
Dimension HD |
CAD |
---|---|---|---|---|---|---|---|---|
697904338676 | Description N/A FCX 7 HUB RSB | Bore Size N/A | Keyway Size N/A | Nominal Torque N/A 1,638,750 in·lb185154 N·m | Max Speed (Unbalanced) N/A 2000 rpm | Length thru Bore N/A 8.690 in | Dimension HD N/A 14.30 in363.3 mm | CAD N/A |
697904340051 | Description N/A FCX 7 HUB 9-3/4 2-1/2X7/8KW | Bore Size N/A 9-3/4 in | Keyway Size N/A 2-1/2X7/8 in | Nominal Torque N/A 1,638,750 in·lb185154 N·m | Max Speed (Unbalanced) N/A 2000 rpm | Length thru Bore N/A 8.690 in | Dimension HD N/A 14.30 in363.3 mm | CAD N/A |
697904338669 | Description N/A FCX 7 HUB 9" 2X3/4KW | Bore Size N/A 9 in | Keyway Size N/A 2X3/4 in | Nominal Torque N/A 1,638,750 in·lb185154 N·m | Max Speed (Unbalanced) N/A 2000 rpm | Length thru Bore N/A 8.690 in | Dimension HD N/A 14.30 in363.3 mm | CAD N/A |
697904338638 | Description N/A FCX 7 HUB 7" 1-3/4X3/4KW | Bore Size N/A 7 in | Keyway Size N/A 1-3/4x3/4 in | Nominal Torque N/A 1,638,750 in·lb185154 N·m | Max Speed (Unbalanced) N/A 2000 rpm | Length thru Bore N/A 8.690 in | Dimension HD N/A 14.30 in363.3 mm | CAD N/A |
697904346220 | Description N/A FCX 7 HUB 10" 2-1/2X7/8KW | Bore Size N/A 10 in | Keyway Size N/A 2-1/2X7/8 in | Nominal Torque N/A 1,638,750 in·lb185154 N·m | Max Speed (Unbalanced) N/A 2000 rpm | Length thru Bore N/A 8.690 in | Dimension HD N/A 14.30 in363.3 mm | CAD N/A |