Part Number |
Description |
Bore Size |
Keyway Size |
Nominal Torque |
Max Speed (Unbalanced) |
Length thru Bore |
Dimension HD |
CAD |
---|---|---|---|---|---|---|---|---|
![]() | ||||||||
697904337020 | Description N/A FCX 2.5 HUB 3-7/16 7/8X7/16KW | Bore Size N/A 3-7/16 in | Keyway Size N/A 7/8x7/16 in | Nominal Torque N/A 79,700 in·lb9,005 N·m | Max Speed (Unbalanced) N/A 4400 rpm | Length thru Bore N/A 3.03 in | Dimension HD N/A 4.97 in126.4 mm | CAD N/A |
697904331257 | Description N/A FCX 2.5 HUB 3-5/8 7/8X7/16KW | Bore Size N/A 3-5/8 in | Keyway Size N/A 7/8x7/16 in | Nominal Torque N/A 79,700 in·lb9,005 N·m | Max Speed (Unbalanced) N/A 4400 rpm | Length thru Bore N/A 3.03 in | Dimension HD N/A 4.97 in126.4 mm | CAD N/A |
697904333381 | Description N/A FCX 2.5 HUB 3-5/16 7/8X7/16KW | Bore Size N/A 3-5/16 in | Keyway Size N/A 7/8x7/16 in | Nominal Torque N/A 79,700 in·lb9,005 N·m | Max Speed (Unbalanced) N/A 4400 rpm | Length thru Bore N/A 3.03 in | Dimension HD N/A 4.97 in126.4 mm | CAD N/A |
697904337006 | Description N/A FCX 2.5 HUB 3-3/8 7/8X7/16KW | Bore Size N/A 3-3/8 in | Keyway Size N/A 7/8x7/16 in | Nominal Torque N/A 79,700 in·lb9,005 N·m | Max Speed (Unbalanced) N/A 4400 rpm | Length thru Bore N/A 3.03 in | Dimension HD N/A 4.97 in126.4 mm | CAD N/A |
697904331226 | Description N/A FCX 2.5 HUB 3-3/16 3/4X3/8KW | Bore Size N/A 3-3/16 in | Keyway Size N/A 3/4x3/8 in | Nominal Torque N/A 79,700 in·lb9,005 N·m | Max Speed (Unbalanced) N/A 4400 rpm | Length thru Bore N/A 3.03 in | Dimension HD N/A 4.97 in126.4 mm | CAD N/A |
697904335682 | Description N/A FCX 2.5 HUB 3-1/8 3/4X3/8KW | Bore Size N/A 3-1/8 in | Keyway Size N/A 3/4x3/8 in | Nominal Torque N/A 79,700 in·lb9,005 N·m | Max Speed (Unbalanced) N/A 4400 rpm | Length thru Bore N/A 3.03 in | Dimension HD N/A 4.97 in126.4 mm | CAD N/A |
697904334531 | Description N/A FCX 2.5 HUB 3-1/4 3/4X3/8KW | Bore Size N/A 3-1/4 in | Keyway Size N/A 3/4x3/8 in | Nominal Torque N/A 79,700 in·lb9,005 N·m | Max Speed (Unbalanced) N/A 4400 rpm | Length thru Bore N/A 3.03 in | Dimension HD N/A 4.97 in126.4 mm | CAD N/A |
697904332100 | Description N/A FCX 2.5 HUB 3-1/2 7/8X7/16KW | Bore Size N/A 3-1/2 in | Keyway Size N/A 7/8x7/16 in | Nominal Torque N/A 79,700 in·lb9,005 N·m | Max Speed (Unbalanced) N/A 4400 rpm | Length thru Bore N/A 3.03 in | Dimension HD N/A 4.97 in126.4 mm | CAD N/A |
697904331172 | Description N/A FCX 2.5 HUB 3-1/16 3/4X3/8KW | Bore Size N/A 3-1/16 in | Keyway Size N/A 3/4x3/8 in | Nominal Torque N/A 79,700 in·lb9,005 N·m | Max Speed (Unbalanced) N/A 4400 rpm | Length thru Bore N/A 3.03 in | Dimension HD N/A 4.97 in126.4 mm | CAD N/A |
697904333220 | Description N/A FCX 2.5 HUB 3" 3/4X3/8KW | Bore Size N/A 3 in | Keyway Size N/A 3/4x3/8 in | Nominal Torque N/A 79,700 in·lb9,005 N·m | Max Speed (Unbalanced) N/A 4400 rpm | Length thru Bore N/A 3.03 in | Dimension HD N/A 4.97 in126.4 mm | CAD N/A |
697904336900 | Description N/A FCX 2.5 HUB 2-9/16 5/8X5/16KW | Bore Size N/A 2-9/16 in | Keyway Size N/A 5/8x5/16 in | Nominal Torque N/A 79,700 in·lb9,005 N·m | Max Speed (Unbalanced) N/A 4400 rpm | Length thru Bore N/A 3.03 in | Dimension HD N/A 4.97 in126.4 mm | CAD N/A |
697904336894 | Description N/A FCX 2.5 HUB 2-7/8 3/4X3/8KW | Bore Size N/A 2-7/8 in | Keyway Size N/A 3/4x3/8 in | Nominal Torque N/A 79,700 in·lb9,005 N·m | Max Speed (Unbalanced) N/A 4400 rpm | Length thru Bore N/A 3.03 in | Dimension HD N/A 4.97 in126.4 mm | CAD N/A |
697904332063 | Description N/A FCX 2.5 HUB 2-7/16 5/8X5/16KW | Bore Size N/A 2-7/16 in | Keyway Size N/A 5/8x5/16 in | Nominal Torque N/A 79,700 in·lb9,005 N·m | Max Speed (Unbalanced) N/A 4400 rpm | Length thru Bore N/A 3.03 in | Dimension HD N/A 4.97 in126.4 mm | CAD N/A |
697904336870 | Description N/A FCX 2.5 HUB 2-5/8 5/8X5/16KW | Bore Size N/A 2-5/8 in | Keyway Size N/A 5/8x5/16 in | Nominal Torque N/A 79,700 in·lb9,005 N·m | Max Speed (Unbalanced) N/A 4400 rpm | Length thru Bore N/A 3.03 in | Dimension HD N/A 4.97 in126.4 mm | CAD N/A |
697904332056 | Description N/A FCX 2.5 HUB 2-5/16 5/8X5/16KW | Bore Size N/A 2-5/16 in | Keyway Size N/A 5/8x5/16 in | Nominal Torque N/A 79,700 in·lb9,005 N·m | Max Speed (Unbalanced) N/A 4400 rpm | Length thru Bore N/A 3.03 in | Dimension HD N/A 4.97 in126.4 mm | CAD N/A |
697904335583 | Description N/A FCX 2.5 HUB 2-3/8 5/8X5/16KW | Bore Size N/A 2-3/8 in | Keyway Size N/A 5/8x5/16 in | Nominal Torque N/A 79,700 in·lb9,005 N·m | Max Speed (Unbalanced) N/A 4400 rpm | Length thru Bore N/A 3.03 in | Dimension HD N/A 4.97 in126.4 mm | CAD N/A |
697904331158 | Description N/A FCX 2.5 HUB 2-3/4 5/8X5/16KW | Bore Size N/A 2-3/4 in | Keyway Size N/A 5/8x5/16 in | Nominal Torque N/A 79,700 in·lb9,005 N·m | Max Speed (Unbalanced) N/A 4400 rpm | Length thru Bore N/A 3.03 in | Dimension HD N/A 4.97 in126.4 mm | CAD N/A |
697904333138 | Description N/A FCX 2.5 HUB 2-3/16 1/2X1/4KW | Bore Size N/A 2-3/16 in | Keyway Size N/A 1/2x1/4 in | Nominal Torque N/A 79,700 in·lb9,005 N·m | Max Speed (Unbalanced) N/A 4400 rpm | Length thru Bore N/A 3.03 in | Dimension HD N/A 4.97 in126.4 mm | CAD N/A |
697904331134 | Description N/A FCX 2.5 HUB 2-15/16 3/4X3/8KW | Bore Size N/A 2-15/16 in | Keyway Size N/A 3/4x3/8 in | Nominal Torque N/A 79,700 in·lb9,005 N·m | Max Speed (Unbalanced) N/A 4400 rpm | Length thru Bore N/A 3.03 in | Dimension HD N/A 4.97 in126.4 mm | CAD N/A |
697904331127 | Description N/A FCX 2.5 HUB 2-13/16 3/4X3/8KW | Bore Size N/A 2-13/16 in | Keyway Size N/A 3/4x3/8 in | Nominal Torque N/A 79,700 in·lb9,005 N·m | Max Speed (Unbalanced) N/A 4400 rpm | Length thru Bore N/A 3.03 in | Dimension HD N/A 4.97 in126.4 mm | CAD N/A |
697904335569 | Description N/A FCX 2.5 HUB 2-11/16 5/8X5/16KW | Bore Size N/A 2-11/16 in | Keyway Size N/A 5/8x5/16 in | Nominal Torque N/A 79,700 in·lb9,005 N·m | Max Speed (Unbalanced) N/A 4400 rpm | Length thru Bore N/A 3.03 in | Dimension HD N/A 4.97 in126.4 mm | CAD N/A |
697904331110 | Description N/A FCX 2.5 HUB 2-1/8 1/2X1/4KW | Bore Size N/A 2-1/8 in | Keyway Size N/A 1/2x1/4 in | Nominal Torque N/A 79,700 in·lb9,005 N·m | Max Speed (Unbalanced) N/A 4400 rpm | Length thru Bore N/A 3.03 in | Dimension HD N/A 4.97 in126.4 mm | CAD N/A |
697904331097 | Description N/A FCX 2.5 HUB 2-1/4 1/2X1/4KW | Bore Size N/A 2-1/4 in | Keyway Size N/A 1/2x1/4 in | Nominal Torque N/A 79,700 in·lb9,005 N·m | Max Speed (Unbalanced) N/A 4400 rpm | Length thru Bore N/A 3.03 in | Dimension HD N/A 4.97 in126.4 mm | CAD N/A |
697904334418 | Description N/A FCX 2.5 HUB 2-1/2 5/8X5/16KW | Bore Size N/A 2-1/2 in | Keyway Size N/A 5/8x5/16 in | Nominal Torque N/A 79,700 in·lb9,005 N·m | Max Speed (Unbalanced) N/A 4400 rpm | Length thru Bore N/A 3.03 in | Dimension HD N/A 4.97 in126.4 mm | CAD N/A |
697904333060 | Description N/A FCX 2.5 HUB 2-1/16 1/2X1/4KW | Bore Size N/A 2-1/16 in | Keyway Size N/A 1/2x1/4 in | Nominal Torque N/A 79,700 in·lb9,005 N·m | Max Speed (Unbalanced) N/A 4400 rpm | Length thru Bore N/A 3.03 in | Dimension HD N/A 4.97 in126.4 mm | CAD N/A |