Part Number |
Description |
Bore Size |
Keyway Size |
Nominal Torque |
Max Speed (Unbalanced) |
Length thru Bore |
Dimension HD |
CAD |
---|---|---|---|---|---|---|---|---|
![]() | ||||||||
697904339734 | Description N/A FCX 2 HUB 2-13/16 3/4X3/8KW | Bore Size N/A 2-13/16 in | Keyway Size N/A 3/4x3/8 in | Nominal Torque N/A 44,850 in·lb5,067 N·m | Max Speed (Unbalanced) N/A 5000 rpm | Length thru Bore N/A 2.44 in | Dimension HD N/A 4.21 in106.9 mm | CAD N/A |
697904334425 | Description N/A FCX 2 HUB 2-11/16 5/8X5/16KW | Bore Size N/A 2-11/16 in | Keyway Size N/A 5/8x5/16 in | Nominal Torque N/A 44,850 in·lb5,067 N·m | Max Speed (Unbalanced) N/A 5000 rpm | Length thru Bore N/A 2.44 in | Dimension HD N/A 4.21 in106.9 mm | CAD N/A |
697904333091 | Description N/A FCX 2 HUB 2-1/8 1/2X1/4KW | Bore Size N/A 2-1/8 in | Keyway Size N/A 1/2x1/4 in | Nominal Torque N/A 44,850 in·lb5,067 N·m | Max Speed (Unbalanced) N/A 5000 rpm | Length thru Bore N/A 2.44 in | Dimension HD N/A 4.21 in106.9 mm | CAD N/A |
697904339727 | Description N/A FCX 2 HUB 2-1/4 1/2X1/4KW | Bore Size N/A 2-1/4 in | Keyway Size N/A 1/2x1/4 in | Nominal Torque N/A 44,850 in·lb5,067 N·m | Max Speed (Unbalanced) N/A 5000 rpm | Length thru Bore N/A 2.44 in | Dimension HD N/A 4.21 in106.9 mm | CAD N/A |
697904333077 | Description N/A FCX 2 HUB 2-1/2 5/8X5/16KW | Bore Size N/A 2-1/2 in | Keyway Size N/A 5/8x5/16 in | Nominal Torque N/A 44,850 in·lb5,067 N·m | Max Speed (Unbalanced) N/A 5000 rpm | Length thru Bore N/A 2.44 in | Dimension HD N/A 4.21 in106.9 mm | CAD N/A |
697904331073 | Description N/A FCX 2 HUB 2-1/16 1/2X1/4KW | Bore Size N/A 2-1/16 in | Keyway Size N/A 1/2x1/4 in | Nominal Torque N/A 44,850 in·lb5,067 N·m | Max Speed (Unbalanced) N/A 5000 rpm | Length thru Bore N/A 2.44 in | Dimension HD N/A 4.21 in106.9 mm | CAD N/A |
697904339703 | Description N/A FCX 2 HUB 2" 1/2X1/4KW | Bore Size N/A 2 in | Keyway Size N/A 1/2x1/4 in | Nominal Torque N/A 44,850 in·lb5,067 N·m | Max Speed (Unbalanced) N/A 5000 rpm | Length thru Bore N/A 2.44 in | Dimension HD N/A 4.21 in106.9 mm | CAD N/A |
697904341256 | Description N/A FCX 2 HUB 1-9/16 3/8X3/16KW | Bore Size N/A 1-9/16 in | Keyway Size N/A 3/8x3/16 in | Nominal Torque N/A 44,850 in·lb5,067 N·m | Max Speed (Unbalanced) N/A 5000 rpm | Length thru Bore N/A 2.44 in | Dimension HD N/A 4.21 in106.9 mm | CAD N/A |
697904334401 | Description N/A FCX 2 HUB 1-7/8 1/2X1/4KW | Bore Size N/A 1-7/8 in | Keyway Size N/A 1/2x1/4 in | Nominal Torque N/A 44,850 in·lb5,067 N·m | Max Speed (Unbalanced) N/A 5000 rpm | Length thru Bore N/A 2.44 in | Dimension HD N/A 4.21 in106.9 mm | CAD N/A |
697904331042 | Description N/A FCX 2 HUB 1-7/16 3/8X3/16KW | Bore Size N/A 1-7/16 in | Keyway Size N/A 3/8x3/16 in | Nominal Torque N/A 44,850 in·lb5,067 N·m | Max Speed (Unbalanced) N/A 5000 rpm | Length thru Bore N/A 2.44 in | Dimension HD N/A 4.21 in106.9 mm | CAD N/A |
697904331899 | Description N/A FCX 2 HUB 1-5/8 3/8X3/16KW | Bore Size N/A 1-5/8 in | Keyway Size N/A 3/8x3/16 in | Nominal Torque N/A 44,850 in·lb5,067 N·m | Max Speed (Unbalanced) N/A 5000 rpm | Length thru Bore N/A 2.44 in | Dimension HD N/A 4.21 in106.9 mm | CAD N/A |
697904336832 | Description N/A FCX 2 HUB 1-5/16 5/16X5/32KW | Bore Size N/A 1-5/16 in | Keyway Size N/A 5/16x5/32 in | Nominal Torque N/A 44,850 in·lb5,067 N·m | Max Speed (Unbalanced) N/A 5000 rpm | Length thru Bore N/A 2.44 in | Dimension HD N/A 4.21 in106.9 mm | CAD N/A |
697904339673 | Description N/A FCX 2 HUB 15/16 1/4X1/8KW | Bore Size N/A 15/16 in | Keyway Size N/A 1/4x1/8 in | Nominal Torque N/A 44,850 in·lb5,067 N·m | Max Speed (Unbalanced) N/A 5000 rpm | Length thru Bore N/A 2.44 in | Dimension HD N/A 4.21 in106.9 mm | CAD N/A |
697904338232 | Description N/A FCX 2 HUB 1-3/8 5/16X5/32KW | Bore Size N/A 1-3/8 in | Keyway Size N/A 5/16x5/32 in | Nominal Torque N/A 44,850 in·lb5,067 N·m | Max Speed (Unbalanced) N/A 5000 rpm | Length thru Bore N/A 2.44 in | Dimension HD N/A 4.21 in106.9 mm | CAD N/A |
697904336801 | Description N/A FCX 2 HUB 1-3/4 3/8X3/16KW | Bore Size N/A 1-3/4 in | Keyway Size N/A 3/8x3/16 in | Nominal Torque N/A 44,850 in·lb5,067 N·m | Max Speed (Unbalanced) N/A 5000 rpm | Length thru Bore N/A 2.44 in | Dimension HD N/A 4.21 in106.9 mm | CAD N/A |
697904333008 | Description N/A FCX 2 HUB 1-3/16 1/4X1/8KW | Bore Size N/A 1-3/16 in | Keyway Size N/A 1/4x1/8 in | Nominal Torque N/A 44,850 in·lb5,067 N·m | Max Speed (Unbalanced) N/A 5000 rpm | Length thru Bore N/A 2.44 in | Dimension HD N/A 4.21 in106.9 mm | CAD N/A |
697904334388 | Description N/A FCX 2 HUB 13/16 3/16X3/32KW | Bore Size N/A 13/16 in | Keyway Size N/A 3/16x3/32 in | Nominal Torque N/A 44,850 in·lb5,067 N·m | Max Speed (Unbalanced) N/A 5000 rpm | Length thru Bore N/A 2.44 in | Dimension HD N/A 4.21 in106.9 mm | CAD N/A |
697904332988 | Description N/A FCX 2 HUB 1-15/16 1/2X1/4KW | Bore Size N/A 1-15/16 in | Keyway Size N/A 1/2x1/4 in | Nominal Torque N/A 44,850 in·lb5,067 N·m | Max Speed (Unbalanced) N/A 5000 rpm | Length thru Bore N/A 2.44 in | Dimension HD N/A 4.21 in106.9 mm | CAD N/A |
697904336795 | Description N/A FCX 2 HUB 1-13/16 1/2X1/4KW | Bore Size N/A 1-13/16 in | Keyway Size N/A 1/2x1/4 in | Nominal Torque N/A 44,850 in·lb5,067 N·m | Max Speed (Unbalanced) N/A 5000 rpm | Length thru Bore N/A 2.44 in | Dimension HD N/A 4.21 in106.9 mm | CAD N/A |
697904330991 | Description N/A FCX 2 HUB 1-11/16 3/8X3/16KW | Bore Size N/A 1-11/16 in | Keyway Size N/A 3/8x3/16 in | Nominal Torque N/A 44,850 in·lb5,067 N·m | Max Speed (Unbalanced) N/A 5000 rpm | Length thru Bore N/A 2.44 in | Dimension HD N/A 4.21 in106.9 mm | CAD N/A |
697904330984 | Description N/A FCX 2 HUB 1-1/8 1/4X1/8KW | Bore Size N/A 1-1/8 in | Keyway Size N/A 1/4x1/8 in | Nominal Torque N/A 44,850 in·lb5,067 N·m | Max Speed (Unbalanced) N/A 5000 rpm | Length thru Bore N/A 2.44 in | Dimension HD N/A 4.21 in106.9 mm | CAD N/A |
697904332957 | Description N/A FCX 2 HUB 1-1/4 1/4X1/8KW | Bore Size N/A 1-1/4 in | Keyway Size N/A 1/4x1/8 in | Nominal Torque N/A 44,850 in·lb5,067 N·m | Max Speed (Unbalanced) N/A 5000 rpm | Length thru Bore N/A 2.44 in | Dimension HD N/A 4.21 in106.9 mm | CAD N/A |
697904330960 | Description N/A FCX 2 HUB 1-1/2 3/8X3/16KW | Bore Size N/A 1-1/2 in | Keyway Size N/A 3/8x3/16 in | Nominal Torque N/A 44,850 in·lb5,067 N·m | Max Speed (Unbalanced) N/A 5000 rpm | Length thru Bore N/A 2.44 in | Dimension HD N/A 4.21 in106.9 mm | CAD N/A |
697904330953 | Description N/A FCX 2 HUB 1-1/16 1/4X1/8KW | Bore Size N/A 1-1/16 in | Keyway Size N/A 1/4x1/8 in | Nominal Torque N/A 44,850 in·lb5,067 N·m | Max Speed (Unbalanced) N/A 5000 rpm | Length thru Bore N/A 2.44 in | Dimension HD N/A 4.21 in106.9 mm | CAD N/A |
697904341201 | Description N/A FCX 2 HUB 11/16 3/16X3/32KW | Bore Size N/A 11/16 in | Keyway Size N/A 3/16x3/32 in | Nominal Torque N/A 44,850 in·lb5,067 N·m | Max Speed (Unbalanced) N/A 5000 rpm | Length thru Bore N/A 2.44 in | Dimension HD N/A 4.21 in106.9 mm | CAD N/A |