Smarter Bearing Selection Is Here

The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.

Learn More
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Simplified Gear Force Analysis

Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.

View Video
Batch CAD Cart (0)
  • Cart is empty
Imperial/Inch HercuFlex® Gear Couplings Hubs can be used for either FX (flanged style) or CX (continuous sleeve style).
376 - 400 of 416 | Results Per Page | View | Unit of Measure
« 16 17 
Clear Filter

Bore Size  (in)

Keyway Size  (in)

Keyway Size  (mm)

Part Number

Description 

Bore Size 

Keyway Size 

Nominal Torque

Max Speed (Unbalanced)

Length thru Bore

Dimension HD

CAD

N/A FCX-4.5-HUB-5"-1-1/4X5/8KW; N/A N/A 1-1/4x5/8 in N/A 427,460 in·lb48,296 N·m N/A 2700 rpm N/A 5.31 in N/A 9.09 in230.9 mm N/A
N/A FCX-5-HUB-6-5/16-1-1/2X3/4KW; N/A 6-5/16 in N/A 1-1/2X3/4 in10MMX3.3MM mm N/A 584,890 in·lb66,084 N·m N/A 2500 rpm N/A 6.03 in N/A 10.24 in260 mm N/A
N/A FCX-5-HUB-6-7/8-1-3/4X3/4KW; N/A 6-7/8 in N/A 1-3/4X3/4 in12MMX3.3MM mm N/A 584,890 in·lb66,084 N·m N/A 2500 rpm N/A 6.03 in N/A 10.24 in260 mm N/A
N/A FCX-7-HUB-7"-1-3/4X3/4KW; N/A 7 in N/A 1-3/4X3/4 in14MMX3.8MM mm N/A 1,638,750 in·lb185154 N·m N/A 2000 rpm N/A 8.69 in N/A 14.3 in363.3 mm N/A
N/A FCX-5-HUB-7-1/4-1-3/4X3/4KW; N/A 7-1/4 in N/A 1-3/4X3/4 in14MMX3.8MM mm N/A 584,890 in·lb66,084 N·m N/A 2500 rpm N/A 6.03 in N/A 10.24 in260 mm N/A
N/A FCX-5-HUB-7-5/8-2"X3/4KW; N/A 7-5/8 in N/A 2X3/4 in18MMX4.4MM mm N/A 584,890 in·lb66,084 N·m N/A 2500 rpm N/A 6.03 in N/A 10.24 in260 mm N/A
N/A FCX-2-HUB-5/8-3/16X3/32KW; N/A 5/8 in N/A 3/16X3/32 in28X6.4MM mm N/A 26,100 in·lb2,949 N·m N/A 5500 rpm N/A 2.44 in N/A 3.29 in83.5 mm N/A
N/A FCX-5-HUB-5-1/16-1-1/4X5/8KW; N/A 5-1/16 in N/A 1-1/4x5/8 in32X7.4MM mm N/A N/A 2500 rpm N/A 6.03 in N/A 10.24 in260 mm N/A
N/A FCX-5-HUB-5-1/2-1-1/4X5/8KW; N/A 5-1/2 in N/A 1-1/4x5/8 in32X7.4MM mm N/A N/A 2500 rpm N/A 6.03 in N/A 10.24 in260 mm N/A
N/A FCX-4-HUB-5-1/8-1-1/4X5/8KW; N/A 5-1/8 in N/A 1-1/4x5/8 in32X7.4MM mm N/A N/A 3000 rpm N/A 4.75 in N/A 8.1 in205.7 mm N/A
N/A FCX-5.5-HUB-7-1/2-1-3/4X3/4KW; N/A N/A 1-3/4X3/4 in14X3.8MM mm N/A N/A 3300 rpm N/A 6.91 in N/A 11.28 in286.5 mm N/A
N/A FCX-5-HUB-7-3/8-1-3/4X3/4KW; N/A 7-3/8 in N/A 1-3/4X3/4 in18X4.4MM mm N/A N/A 2500 rpm N/A 6.03 in N/A 10.24 in260 mm N/A
N/A FCX-5-HUB-5"-1-1/4X5/8KW; N/A 5 in N/A 1-1/4x5/8 in28X6.4MM mm N/A 584,890 in·lb66,084 N·m N/A 2500 rpm N/A 6.03 in N/A 10.24 in260 mm N/A
N/A FCX-4-HUB-5-1/2-1-1/4X5/8KW; N/A 5-1/2 in N/A 1-1/4x5/8 in32X7.4MM mm N/A 311,540 in·lb35,199 N·m N/A 3000 rpm N/A 4.75 in N/A 8.1 in205.7 mm N/A
N/A FCX-4.5-HUB-5-1/4-1-1/4X5/8KW; N/A N/A 1-1/4x5/8 in32X7.4MM mm N/A 427,460 in·lb48,296 N·m N/A 2700 rpm N/A 5.31 in N/A 9.09 in230.9 mm N/A
N/A FCX-5-HUB-5-1/8-1-1/4X5/8KW; N/A 5-1/8 in N/A 1-1/4x5/8 in32X7.4MM mm N/A 584,890 in·lb66,084 N·m N/A 2500 rpm N/A 6.03 in N/A 10.24 in260 mm N/A
N/A FCX-5-HUB-5-11/16-1-1/2X3/4KW; N/A 5-11/16 in N/A 1-1/2X3/4 in36X8.4MM mm N/A 584,890 in·lb66,084 N·m N/A 2500 rpm N/A 6.03 in N/A 10.24 in260 mm N/A
N/A FCX-7-HUB-9-2"X3/4KW; N/A 9 in N/A 2X3/4 in20X4.9MM mm N/A 1,638,750 in·lb185154 N·m N/A 2000 rpm N/A 8.69 in N/A 14.3 in363.3 mm N/A
N/A FCX-1.5-HUB-5/8-3/16X3/32KW; N/A 5/8 in N/A 3/16X3/32 in28X6.4MM mm N/A 26,100 in·lb2,949 N·m N/A 5500 rpm N/A 1.94 in N/A 3.29 in83.5 mm N/A
N/A FCX-4.5-HUB-5-1/16-1-1/4X5/8KW; N/A N/A 1-1/4x5/8 in32X7.4MM mm N/A 427,460 in·lb48,296 N·m N/A 2700 rpm N/A 5.31 in N/A 9.09 in230.9 mm N/A
N/A FCX-4-HUB-5-1/4-1-1/4X5/8KW; N/A 5-1/4 in N/A 1-1/4x5/8 in32X7.4MM mm N/A 311,540 in·lb35,199 N·m N/A 3000 rpm N/A 4.75 in N/A 8.1 in205.7 mm N/A
N/A FCX-4.5-HUB-5-1/8-1-1/4X5/8KW; N/A N/A 1-1/4x5/8 in32X7.4MM mm N/A 427,460 in·lb48,296 N·m N/A 2700 rpm N/A 5.31 in N/A 9.09 in230.9 mm N/A
N/A FCX-4-HUB-5-11/16-1-1/2X3/4KW; N/A 5-11/16 in N/A 1-1/2X3/4 in32X7.4MM mm N/A 311,540 in·lb35,199 N·m N/A 3000 rpm N/A 4.75 in N/A 8.1 in205.7 mm N/A
N/A FCX-4-HUB-5-13/16-1-1/2X3/4KW; N/A 5-13/16 in N/A 1-1/2X3/4 in36X8.4MM mm N/A 311,540 in·lb35,199 N·m N/A 3000 rpm N/A 4.75 in N/A 8.1 in205.7 mm N/A
N/A FCX-4.5-HUB-5-15/16-1-1/2X3/4KW; N/A N/A 1-1/2X3/4 in36X8.4MM mm N/A 427,460 in·lb48,296 N·m N/A 2700 rpm N/A 5.31 in N/A 9.09 in230.9 mm N/A
376 - 400 of 416 | Results Per Page | View | Unit of Measure
« 16 17