Batch CAD Cart (0)
  • Cart is empty
Imperial/Inch HercuFlex® Gear Couplings Hubs can be used for either FX (flanged style) or CX (continuous sleeve style).
401 - 417 of 417 | Results Per Page | View | Unit of Measure
« 16 17 
Clear Filter

Bore Size  (in)

Keyway Size  (in)

Keyway Size  (mm)

Part Number

Description 

Bore Size 

Keyway Size 

Nominal Torque

Max Speed (Unbalanced)

Length thru Bore

Dimension HD

CAD

N/A FCX-4.5-HUB-5-15/16-1-1/2X3/4KW N/A N/A 36X8.4MM mm N/A 35,199 in·lb311,540 N·m N/A 2,700 rpm N/A 5.31 in N/A 9.09 in230.9 mm N/A
N/A FCX-4-HUB-5-3/16-1-1/4X5/8KW N/A N/A 40X9.4MM mm N/A 35,199 in·lb311,540 N·m N/A 2,700 rpm N/A 5.31 in N/A 9.09 in230.9 mm N/A
N/A FCX-4-HUB-5-3/4-1-1/2X3/4KW N/A N/A 40X9.4MM mm N/A 35,199 in·lb311,540 N·m N/A 2,700 rpm N/A 5.31 in N/A 9.09 in230.9 mm N/A
N/A FCX-1-HUB-5/8-3/16X3/32KW N/A N/A 28X6.4MM mm N/A 48,296 in·lb427,460 N·m N/A 2500 rpm N/A 6.03 in N/A 10.24 in260 mm N/A
N/A FCX-4-HUB-5-1/16-1-1/4X5/8KW N/A N/A 32X7.4MM mm N/A 48,296 in·lb427,460 N·m N/A 2500 rpm N/A 6.03 in N/A 10.24 in260 mm N/A
N/A FCX-4.5-HUB-5-1/2-1-1/4X5/8KW N/A N/A 32X7.4MM mm N/A 48,296 in·lb427,460 N·m N/A 2500 rpm N/A 6.03 in N/A 10.24 in260 mm N/A
N/A FCX-5-HUB-5-1/4-1-1/4X5/8KW N/A N/A 32X7.4MM mm N/A 48,296 in·lb427,460 N·m N/A 2500 rpm N/A 6.03 in N/A 10.24 in260 mm N/A
N/A FCX-4.5-HUB-5-11/16-1-1/2X3/4KW N/A N/A 32X7.4MM mm N/A 48,296 in·lb427,460 N·m N/A 2500 rpm N/A 6.03 in N/A 10.24 in260 mm N/A
N/A FCX-4.5-HUB-5-13/16-1-1/2X3/4KW N/A N/A 36X8.4MM mm N/A 48,296 in·lb427,460 N·m N/A 2500 rpm N/A 6.03 in N/A 10.24 in260 mm N/A
N/A FCX-5-HUB-5-13/16-1-1/2X3/4KW N/A N/A 36X8.4MM mm N/A 48,296 in·lb427,460 N·m N/A 2500 rpm N/A 6.03 in N/A 10.24 in260 mm N/A
N/A FCX-5-HUB-5-15/16-1-1/2X3/4KW N/A N/A 40X9.4MM mm N/A 48,296 in·lb427,460 N·m N/A 2500 rpm N/A 6.03 in N/A 10.24 in260 mm N/A
N/A FCX-5.5-HUB-5-3/4-1-1/2X3/4KW N/A N/A 40X9.4MM mm N/A 48,296 in·lb427,460 N·m N/A 2500 rpm N/A 6.03 in N/A 10.24 in260 mm N/A
N/A FCX-4.5-HUB-5-3/8-1-1/4X5/8KW N/A N/A 45X10.4MM mm N/A 48,296 in·lb427,460 N·m N/A 2500 rpm N/A 6.03 in N/A 10.24 in260 mm N/A
N/A FCX-4-HUB-5-5/8-1-1/2X3/4KW N/A N/A 45X10.4MM mm N/A 48,296 in·lb427,460 N·m N/A 2500 rpm N/A 6.03 in N/A 10.24 in260 mm N/A
N/A FCX-7-HUB-9-3/4-2-1/2X7/8KW N/A N/A 22X5.4MM mm N/A 48,296 in·lb427,460 N·m N/A 2500 rpm N/A 6.03 in N/A 10.24 in260 mm N/A
N/A FCX-4.5-HUB-5-5/8-1-1/2X3/4KW N/A N/A 45MMX10.4 mm N/A 66,084 in·lb584,890 N·m N/A 2200 rpm N/A 6.910 in N/A 11.28 in286.5 mm N/A
N/A FCX-5-HUB-5-3/8-1-1/4X5/8KW N/A N/A 45MMX10.4MM mm N/A 185,154 in·lb1,638,750 N·m N/A 2000 rpm N/A 8.690 in N/A 14.30 in363.3 mm N/A
401 - 417 of 417 | Results Per Page | View | Unit of Measure
« 16 17