- Product Types of LovejoyProduct Types of Lovejoy
- Couplings & Power Transmission Parts CatalogCouplings & Power Transmission Parts Catalog
- Gear Type CouplingsGear Type Couplings
- HercuFlex® Gear CouplingsHercuFlex® Gear Couplings
- HercuFlex Flanged Style Gear CouplingsHercuFlex Flanged Style Gear Couplings
- HercuFlex Standard Hubs with Keyway - Inch (Imperial) BoreHercuFlex Standard Hubs with Keyway - Inch (Imperial) Bore
- View Items
HercuFlex Standard Hubs with Keyway - Inch (Imperial) Bore
HercuFlex Standard Hubs with Keyway - Inch (Imperial) Bore
HercuFlex Continuous Style Gear Couplings
Imperial/Inch HercuFlex® Gear Couplings Hubs can be used for either FX (flanged style) or CX (continuous sleeve style).
Item Number |
Description |
Bore Size |
Keyway Size |
Nominal Torque |
Max Speed (Unbalanced) |
Length thru Bore |
Dimension HD |
CAD |
---|---|---|---|---|---|---|---|---|
697904333077 | Description N/A FCX 2 HUB 2-1/2 5/8X5/16KW | Bore Size N/A 2-1/2 in | Keyway Size N/A 5/8x5/16 in | Nominal Torque N/A 44,850 in·lb5,067 N·m | Max Speed (Unbalanced) N/A 5000 rpm | Length thru Bore N/A 2.44 in | Dimension HD N/A 4.21 in106.9 mm | CAD N/A |
697904339727 | Description N/A FCX 2 HUB 2-1/4 1/2X1/4KW | Bore Size N/A 2-1/4 in | Keyway Size N/A 1/2x1/4 in | Nominal Torque N/A 44,850 in·lb5,067 N·m | Max Speed (Unbalanced) N/A 5000 rpm | Length thru Bore N/A 2.44 in | Dimension HD N/A 4.21 in106.9 mm | CAD N/A |
697904333091 | Description N/A FCX 2 HUB 2-1/8 1/2X1/4KW | Bore Size N/A 2-1/8 in | Keyway Size N/A 1/2x1/4 in | Nominal Torque N/A 44,850 in·lb5,067 N·m | Max Speed (Unbalanced) N/A 5000 rpm | Length thru Bore N/A 2.44 in | Dimension HD N/A 4.21 in106.9 mm | CAD N/A |
697904334425 | Description N/A FCX 2 HUB 2-11/16 5/8X5/16KW | Bore Size N/A 2-11/16 in | Keyway Size N/A 5/8x5/16 in | Nominal Torque N/A 44,850 in·lb5,067 N·m | Max Speed (Unbalanced) N/A 5000 rpm | Length thru Bore N/A 2.44 in | Dimension HD N/A 4.21 in106.9 mm | CAD N/A |
697904339734 | Description N/A FCX 2 HUB 2-13/16 3/4X3/8KW | Bore Size N/A 2-13/16 in | Keyway Size N/A 3/4x3/8 in | Nominal Torque N/A 44,850 in·lb5,067 N·m | Max Speed (Unbalanced) N/A 5000 rpm | Length thru Bore N/A 2.44 in | Dimension HD N/A 4.21 in106.9 mm | CAD N/A |
697904346374 | Description N/A FCX 2 HUB 2-15/16 3/4X3/8KW | Bore Size N/A 2-15/16 in | Keyway Size N/A 3/4x3/8 in | Nominal Torque N/A 44,850 in·lb5,067 N·m | Max Speed (Unbalanced) N/A 5000 rpm | Length thru Bore N/A 2.44 in | Dimension HD N/A 4.21 in106.9 mm | CAD N/A |
697904341317 | Description N/A FCX 2 HUB 2-3/16 1/4X1/8KW | Bore Size N/A 2-3/16 in | Keyway Size N/A 1/4x1/8 in | Nominal Torque N/A 44,850 in·lb5,067 N·m | Max Speed (Unbalanced) N/A 5000 rpm | Length thru Bore N/A 2.44 in | Dimension HD N/A 4.21 in106.9 mm | CAD N/A |
697904343083 | Description N/A FCX 2 HUB 2-3/4 5/8X5/16KW | Bore Size N/A 2-3/4 in | Keyway Size N/A 5/8x5/16 in | Nominal Torque N/A 44,850 in·lb5,067 N·m | Max Speed (Unbalanced) N/A 5000 rpm | Length thru Bore N/A 2.44 in | Dimension HD N/A 4.21 in106.9 mm | CAD N/A |
697904334449 | Description N/A FCX 2 HUB 2-3/8 5/8X5/16KW | Bore Size N/A 2-3/8 in | Keyway Size N/A 5/8x5/16 in | Nominal Torque N/A 44,850 in·lb5,067 N·m | Max Speed (Unbalanced) N/A 5000 rpm | Length thru Bore N/A 2.44 in | Dimension HD N/A 4.21 in106.9 mm | CAD N/A |
697904333169 | Description N/A FCX 2 HUB 2-5/16 5/8X5/16KW | Bore Size N/A 2-5/16 in | Keyway Size N/A 5/8x5/16 in | Nominal Torque N/A 44,850 in·lb5,067 N·m | Max Speed (Unbalanced) N/A 5000 rpm | Length thru Bore N/A 2.44 in | Dimension HD N/A 4.21 in106.9 mm | CAD N/A |
697904335590 | Description N/A FCX 2 HUB 2-5/8 5/8X5/16KW | Bore Size N/A 2-5/8 in | Keyway Size N/A 5/8x5/16 in | Nominal Torque N/A 44,850 in·lb5,067 N·m | Max Speed (Unbalanced) N/A 5000 rpm | Length thru Bore N/A 2.44 in | Dimension HD N/A 4.21 in106.9 mm | CAD N/A |
697904338287 | Description N/A FCX 2 HUB 2-7/16 5/8X5/16KW | Bore Size N/A 2-7/16 in | Keyway Size N/A 5/8x5/16 in | Nominal Torque N/A 44,850 in·lb5,067 N·m | Max Speed (Unbalanced) N/A 5000 rpm | Length thru Bore N/A 2.44 in | Dimension HD N/A 4.21 in106.9 mm | CAD N/A |
697904335613 | Description N/A FCX 2 HUB 2-7/8 3/4X3/8KW | Bore Size N/A 2-7/8 in | Keyway Size N/A 3/4x3/8 in | Nominal Torque N/A 44,850 in·lb5,067 N·m | Max Speed (Unbalanced) N/A 5000 rpm | Length thru Bore N/A 2.44 in | Dimension HD N/A 4.21 in106.9 mm | CAD N/A |
697904335620 | Description N/A FCX 2 HUB 2-9/16 5/8X5/16KW | Bore Size N/A 2-9/16 in | Keyway Size N/A 5/8x5/16 in | Nominal Torque N/A 44,850 in·lb5,067 N·m | Max Speed (Unbalanced) N/A 5000 rpm | Length thru Bore N/A 2.44 in | Dimension HD N/A 4.21 in106.9 mm | CAD N/A |
697904336917 | Description N/A FCX 2 HUB 3" 3/4X3/8KW | Bore Size N/A 3 in | Keyway Size N/A 3/4x3/8 in | Nominal Torque N/A 44,850 in·lb5,067 N·m | Max Speed (Unbalanced) N/A 5000 rpm | Length thru Bore N/A 2.44 in | Dimension HD N/A 4.21 in106.9 mm | CAD N/A |
697904336931 | Description N/A FCX 2 HUB 3/4 3/16X3/32KW | Bore Size N/A 3/4 in | Keyway Size N/A 3/16x3/32 in | Nominal Torque N/A 44,850 in·lb5,067 N·m | Max Speed (Unbalanced) N/A 5000 rpm | Length thru Bore N/A 2.44 in | Dimension HD N/A 4.21 in106.9 mm | CAD N/A |
697904338317 | Description N/A FCX 2 HUB 3-1/16 3/4X3/8KW | Bore Size N/A 3-1/16 in | Keyway Size N/A 3/4x3/8 in | Nominal Torque N/A 44,850 in·lb5,067 N·m | Max Speed (Unbalanced) N/A 5000 rpm | Length thru Bore N/A 2.44 in | Dimension HD N/A 4.21 in106.9 mm | CAD N/A |
697904334548 | Description N/A FCX 2 HUB 3-1/8 3/4X3/8KW | Bore Size N/A 3-1/8 in | Keyway Size N/A 3/4x3/8 in | Nominal Torque N/A 44,850 in·lb5,067 N·m | Max Speed (Unbalanced) N/A 5000 rpm | Length thru Bore N/A 2.44 in | Dimension HD N/A 4.21 in106.9 mm | CAD N/A |
697904341461 | Description N/A FCX 2 HUB 5/8 3/16X3/32KW | Bore Size N/A 5/8 in | Keyway Size N/A 3/16x3/32 in | Nominal Torque N/A 44,850 in·lb5,067 N·m | Max Speed (Unbalanced) N/A 5000 rpm | Length thru Bore N/A 2.44 in | Dimension HD N/A 4.21 in106.9 mm | CAD N/A |
697904337303 | Description N/A FCX 2 HUB 7/8 3/16X3/32KW | Bore Size N/A 7/8 in | Keyway Size N/A 3/16x3/32 in | Nominal Torque N/A 44,850 in·lb5,067 N·m | Max Speed (Unbalanced) N/A 5000 rpm | Length thru Bore N/A 2.44 in | Dimension HD N/A 4.21 in106.9 mm | CAD N/A |
697904337358 | Description N/A FCX 2 HUB SOLID | Bore Size N/A 0 in | Keyway Size N/A | Nominal Torque N/A 44,850 in·lb5,067 N·m | Max Speed (Unbalanced) N/A 5000 rpm | Length thru Bore N/A 2.44 in | Dimension HD N/A 4.21 in106.9 mm | CAD N/A |
697904331820 | Description N/A FCX 2.5 HUB 1-1/2 3/8X3/16KW | Bore Size N/A 1-1/2 in | Keyway Size N/A 3/8x3/16 in | Nominal Torque N/A 79,700 in·lb9,005 N·m | Max Speed (Unbalanced) N/A 4400 rpm | Length thru Bore N/A 3.03 in | Dimension HD N/A 4.97 in126.4 mm | CAD N/A |
697904331851 | Description N/A FCX 2.5 HUB 1-11/16 3/8X3/16KW | Bore Size N/A 1-11/16 in | Keyway Size N/A 3/8x3/16 in | Nominal Torque N/A 79,700 in·lb9,005 N·m | Max Speed (Unbalanced) N/A 4400 rpm | Length thru Bore N/A 3.03 in | Dimension HD N/A 4.97 in126.4 mm | CAD N/A |
697904339659 | Description N/A FCX 2.5 HUB 1-13/16 1/2X1/4KW | Bore Size N/A 1-13/16 in | Keyway Size N/A 1/2x1/4 in | Nominal Torque N/A 79,700 in·lb9,005 N·m | Max Speed (Unbalanced) N/A 4400 rpm | Length thru Bore N/A 3.03 in | Dimension HD N/A 4.97 in126.4 mm | CAD N/A |
697904334371 | Description N/A FCX 2.5 HUB 1-15/16 1/2X1/4KW | Bore Size N/A 1-15/16 in | Keyway Size N/A 1/2x1/4 in | Nominal Torque N/A 79,700 in·lb9,005 N·m | Max Speed (Unbalanced) N/A 4400 rpm | Length thru Bore N/A 3.03 in | Dimension HD N/A 4.97 in126.4 mm | CAD N/A |