COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Imperial/Inch HercuFlex® Gear Couplings Hubs can be used for either FX (flanged style) or CX (continuous sleeve style).
76 - 100 of 416 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  

Part Number

Description 

Bore Size 

Keyway Size 

Nominal Torque

Max Speed (Unbalanced)

Length thru Bore

Dimension HD

CAD

Quantity Add To Cart/Request Quote
N/A FCX-3-HUB-1-7/8-1/2X1/4KW; N/A 1-7/8 in N/A 1/2X1/4 in N/A 135,700 in·lb15332 N·m N/A 4000 rpm N/A 3.59 in N/A 5.88 in149.4 mm N/A Add To Cart
Request Quote
N/A FCX-2-HUB-1-9/16-3/8X3/16KW; N/A 1-9/16 in N/A 3/8x3/16 in N/A 44,850 in·lb5,067 N·m N/A 5500 rpm N/A 2.44 in N/A 3.29 in83.5 mm N/A Add To Cart
Request Quote
N/A FCX-3-HUB-2"-1/2X1/4KW; N/A 2 in N/A 1/2X1/4 in N/A 135,700 in·lb15332 N·m N/A 4000 rpm N/A 3.59 in N/A 5.88 in149.4 mm N/A Add To Cart
Request Quote
N/A FCX-1.5-HUB-2-1/16-1/2X1/4KW; N/A 2 1/16 in N/A 1/2X1/4 in N/A 26,100 in·lb2,949 N·m N/A 5500 rpm N/A 1.94 in N/A 3.29 in83.5 mm N/A Add To Cart
Request Quote
N/A FCX-3.5-HUB-2-1/16-1/2X1/4KW; N/A 2-1/16 in N/A 1/2X1/4 in N/A 203,550 in·lb22,998 N·m N/A 3500 rpm N/A 4.19 in N/A 6.87 in174.5 mm N/A Add To Cart
Request Quote
N/A FCX-1.5-HUB-2-1/4-1/2X1/4KW; N/A 2 1/4 in N/A 1/2X1/4 in N/A 26,100 in·lb2,949 N·m N/A 5500 rpm N/A 1.94 in N/A 3.29 in83.5 mm N/A Add To Cart
Request Quote
N/A FCX-3.5-HUB-2-1/4-1/2X1/4KW; N/A 2-1/4 in N/A 1/2X1/4 in N/A 203,550 in·lb22,998 N·m N/A 3500 rpm N/A 4.19 in N/A 6.87 in174.5 mm N/A Add To Cart
Request Quote
N/A FCX-3.5-HUB-2-1/8-1/2X1/4KW; N/A 2-1/8 in N/A 1/2X1/4 in N/A 203,550 in·lb22,998 N·m N/A 3500 rpm N/A 4.19 in N/A 6.87 in174.5 mm N/A Add To Cart
Request Quote
N/A FCX-2-HUB-2-13/16-3/4X3/8KW; N/A 2-13/16 in N/A 3/4X3/8 in N/A 44,850 in·lb5,067 N·m N/A 5500 rpm N/A 2.44 in N/A 3.29 in83.5 mm N/A Add To Cart
Request Quote
N/A FCX-1.5-HUB-2-3/16-1/2X1/4KW; N/A 2 3/16 in N/A 1/2X1/4 in N/A 26,100 in·lb2,949 N·m N/A 5500 rpm N/A 1.94 in N/A 3.29 in83.5 mm N/A Add To Cart
Request Quote
N/A FCX-2.5-HUB-2-3/4-5/8X5/16KW; N/A 2-3/4 in N/A 5/8X5/16 in N/A 79,700 in·lb9005 N·m N/A 4400 rpm N/A 3.03 in N/A 4.97 in126.4 mm N/A Add To Cart
Request Quote
N/A FCX-3-HUB-2-3/8-5/8X5/16KW; N/A 2-3/8 in N/A 5/8X5/16 in N/A 135,700 in·lb15332 N·m N/A 4000 rpm N/A 3.59 in N/A 5.88 in149.4 mm N/A Add To Cart
Request Quote
N/A FCX-3.5-HUB-2-7/8-3/4X3/8KW; N/A 2-7/8 in N/A 3/4X3/8 in N/A 203,550 in·lb22,998 N·m N/A 3500 rpm N/A 4.19 in N/A 6.87 in174.5 mm N/A Add To Cart
Request Quote
N/A FCX-3.5-HUB-3"-3/4X3/8KW; N/A 3 in N/A 3/4X3/8 in N/A 203,550 in·lb22,998 N·m N/A 3500 rpm N/A 4.19 in N/A 6.87 in174.5 mm N/A Add To Cart
Request Quote
N/A FCX-2.5-HUB-3-1/16-3/4X3/8KW; N/A 3-1/16 in N/A 3/4X3/8 in N/A 79,700 in·lb9005 N·m N/A 4400 rpm N/A 3.03 in N/A 4.97 in126.4 mm N/A Add To Cart
Request Quote
N/A FCX-5-HUB-4-7/8-1-1/4X5/8KW; N/A 4-7/8 in N/A 1-1/4x5/8 in N/A 584,890 in·lb66,084 N·m N/A 2500 rpm N/A 6.03 in N/A 10.24 in260 mm N/A Add To Cart
Request Quote
N/A FCX-2-HUB-1-1/16-1/4X1/8KW; N/A 1-1/16 in N/A 1/4x1/8 in N/A 44,850 in·lb5,067 N·m N/A 5500 rpm N/A 2.44 in N/A 3.29 in83.5 mm N/A Add To Cart
Request Quote
N/A FCX-2-HUB-1-1/8-1/4X1/8KW; N/A 1-1/8 in N/A 1/4x1/8 in N/A 44,850 in·lb5,067 N·m N/A 5500 rpm N/A 2.44 in N/A 3.29 in83.5 mm N/A Add To Cart
Request Quote
N/A FCX-1-HUB-1-11/16-3/8X3/16KW; N/A 1-11/16 in N/A 3/8x3/16 in N/A 11,300 in·lb1,277 N·m N/A 6000 rpm N/A 1.69 in N/A 2.49 in63.3 mm N/A Add To Cart
Request Quote
N/A FCX-3-HUB-1-11/16-3/8X3/16KW; N/A 1-11/16 in N/A 3/8x3/16 in N/A 135,700 in·lb15332 N·m N/A 4000 rpm N/A 3.59 in N/A 5.88 in149.4 mm N/A Add To Cart
Request Quote
N/A FCX-1-HUB-1-3/16-1/4X1/8KW; N/A 1-3/16 in N/A 1/4x1/8 in N/A 11,300 in·lb1,277 N·m N/A 6000 rpm N/A 1.69 in N/A 2.49 in63.3 mm N/A Add To Cart
Request Quote
N/A FCX-1.5-HUB-1-3/8-5/16X5/32KW; N/A 1 3/8 in N/A 5/16X5/32 in N/A 26,100 in·lb2,949 N·m N/A 5500 rpm N/A 1.94 in N/A 3.29 in83.5 mm N/A Add To Cart
Request Quote
N/A FCX-1.5-HUB-15/16-1/4X1/8KW; N/A 15/16 in N/A 1/4x1/8 in N/A 26,100 in·lb2,949 N·m N/A 5500 rpm N/A 1.94 in N/A 3.29 in83.5 mm N/A Add To Cart
Request Quote
N/A FCX-1-HUB-1-5/8-3/8X3/16KW; N/A 1-5/8 in N/A 3/8x3/16 in N/A 11,300 in·lb1,277 N·m N/A 6000 rpm N/A 1.69 in N/A 2.49 in63.3 mm N/A Add To Cart
Request Quote
N/A FCX-3-HUB-1-5/8-3/8X3/16KW; N/A 1-5/8 in N/A 3/8x3/16 in N/A 135,700 in·lb15332 N·m N/A 4000 rpm N/A 3.59 in N/A 5.88 in149.4 mm N/A Add To Cart
Request Quote
76 - 100 of 416 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »