- Product Types of LovejoyProduct Types of Lovejoy
- Couplings & Power Transmission Parts CatalogCouplings & Power Transmission Parts Catalog
- Gear Type CouplingsGear Type Couplings
- HercuFlex® Gear CouplingsHercuFlex® Gear Couplings
- HercuFlex Flanged Style Gear CouplingsHercuFlex Flanged Style Gear Couplings
- HercuFlex Standard Hubs with Keyway - Inch (Imperial) BoreHercuFlex Standard Hubs with Keyway - Inch (Imperial) Bore
- View Items
HercuFlex Standard Hubs with Keyway - Inch (Imperial) Bore
HercuFlex Standard Hubs with Keyway - Inch (Imperial) Bore
HercuFlex Continuous Style Gear Couplings
Imperial/Inch HercuFlex® Gear Couplings Hubs can be used for either FX (flanged style) or CX (continuous sleeve style).
Item Number |
Description |
Bore Size |
Keyway Size |
Nominal Torque |
Max Speed (Unbalanced) |
Length thru Bore |
Dimension HD |
CAD |
---|---|---|---|---|---|---|---|---|
697904336863 | Description N/A FCX-3.5-HUB-2"-1/2X1/4KW | Bore Size N/A 2-3/8 in | Keyway Size N/A 5/8x5/16 in | Nominal Torque N/A 135,700 in·lb15332 N·m | Max Speed (Unbalanced) N/A 4000 rpm | Length thru Bore N/A 3.59 in | Dimension HD N/A 5.88 in149.4 mm | CAD N/A |
697904333176 | Description N/A FCX-2-HUB-2-1/16-1/2X1/4KW | Bore Size N/A 2-5/16 in | Keyway Size N/A 5/8x5/16 in | Nominal Torque N/A 135,700 in·lb15332 N·m | Max Speed (Unbalanced) N/A 4000 rpm | Length thru Bore N/A 3.59 in | Dimension HD N/A 5.88 in149.4 mm | CAD N/A |
697904333183 | Description N/A FCX-2-HUB-2-1/2-5/8X5/16KW | Bore Size N/A 2-5/8 in | Keyway Size N/A 5/8x5/16 in | Nominal Torque N/A 135,700 in·lb15332 N·m | Max Speed (Unbalanced) N/A 4000 rpm | Length thru Bore N/A 3.59 in | Dimension HD N/A 5.88 in149.4 mm | CAD N/A |
697904333190 | Description N/A FCX-2-HUB-2-1/4-1/2X1/4KW | Bore Size N/A 2-7/16 in | Keyway Size N/A 5/8x5/16 in | Nominal Torque N/A 135,700 in·lb15332 N·m | Max Speed (Unbalanced) N/A 4000 rpm | Length thru Bore N/A 3.59 in | Dimension HD N/A 5.88 in149.4 mm | CAD N/A |
697904332070 | Description N/A FCX-1.5-HUB-2-1/8-1/2X1/4KW | Bore Size N/A 2-7/8 in | Keyway Size N/A 3/4x3/8 in | Nominal Torque N/A 135,700 in·lb15332 N·m | Max Speed (Unbalanced) N/A 4000 rpm | Length thru Bore N/A 3.59 in | Dimension HD N/A 5.88 in149.4 mm | CAD N/A |
697904333213 | Description N/A FCX-2-HUB-2-11/16-5/8X5/16KW | Bore Size N/A 2-9/16 in | Keyway Size N/A 5/8x5/16 in | Nominal Torque N/A 135,700 in·lb15332 N·m | Max Speed (Unbalanced) N/A 4000 rpm | Length thru Bore N/A 3.59 in | Dimension HD N/A 5.88 in149.4 mm | CAD N/A |
697904334500 | Description N/A FCX-2.5-HUB-2-13/16-3/4X3/8KW | Bore Size N/A 3 in | Keyway Size N/A 3/4x3/8 in | Nominal Torque N/A 135,700 in·lb15332 N·m | Max Speed (Unbalanced) N/A 4000 rpm | Length thru Bore N/A 3.59 in | Dimension HD N/A 5.88 in149.4 mm | CAD N/A |
697904332087 | Description N/A FCX-1.5-HUB-21MMP7-6X2.8MMKW | Bore Size N/A 3-1/16 in | Keyway Size N/A 3/4x3/8 in | Nominal Torque N/A 135,700 in·lb15332 N·m | Max Speed (Unbalanced) N/A 4000 rpm | Length thru Bore N/A 3.59 in | Dimension HD N/A 5.88 in149.4 mm | CAD N/A |
697904334524 | Description N/A FCX-2.5-HUB-2-3/16-1/2X1/4KW | Bore Size N/A 3-1/2 in | Keyway Size N/A 7/8x7/16 in | Nominal Torque N/A 135,700 in·lb15332 N·m | Max Speed (Unbalanced) N/A 4000 rpm | Length thru Bore N/A 3.59 in | Dimension HD N/A 5.88 in149.4 mm | CAD N/A |
697904335675 | Description N/A FCX-3-HUB-2-3/4-5/8X5/16KW | Bore Size N/A 3-1/4 in | Keyway Size N/A 3/4x3/8 in | Nominal Torque N/A 135,700 in·lb15332 N·m | Max Speed (Unbalanced) N/A 4000 rpm | Length thru Bore N/A 3.59 in | Dimension HD N/A 5.88 in149.4 mm | CAD N/A |
697904336962 | Description N/A FCX-3.5-HUB-2-3/8-5/8X5/16KW | Bore Size N/A 3-1/8 in | Keyway Size N/A 3/4x3/8 in | Nominal Torque N/A 135,700 in·lb15332 N·m | Max Speed (Unbalanced) N/A 4000 rpm | Length thru Bore N/A 3.59 in | Dimension HD N/A 5.88 in149.4 mm | CAD N/A |
697904332131 | Description N/A FCX-1.5-HUB-24MMP7-8X3.3MMKW | Bore Size N/A 3-11/16 in | Keyway Size N/A 7/8x7/16 in | Nominal Torque N/A 135,700 in·lb15332 N·m | Max Speed (Unbalanced) N/A 4000 rpm | Length thru Bore N/A 3.59 in | Dimension HD N/A 5.88 in149.4 mm | CAD N/A |
697904335699 | Description N/A FCX-3-HUB-2-5/16-5/8X5/16KW | Bore Size N/A 3-13/16 in | Keyway Size N/A 1x1/2 in | Nominal Torque N/A 135,700 in·lb15332 N·m | Max Speed (Unbalanced) N/A 4000 rpm | Length thru Bore N/A 3.59 in | Dimension HD N/A 5.88 in149.4 mm | CAD N/A |
697904336986 | Description N/A FCX-3.5-HUB-2-5/8-5/8X5/16KW | Bore Size N/A 3-15/16 in | Keyway Size N/A 1x1/2 in | Nominal Torque N/A 135,700 in·lb15332 N·m | Max Speed (Unbalanced) N/A 4000 rpm | Length thru Bore N/A 3.59 in | Dimension HD N/A 5.88 in149.4 mm | CAD N/A |
697904332162 | Description N/A FCX-1.5-HUB-26MMP7-8X3.3MMKW | Bore Size N/A 3-3/16 in | Keyway Size N/A 3/4x3/8 in | Nominal Torque N/A 135,700 in·lb15332 N·m | Max Speed (Unbalanced) N/A 4000 rpm | Length thru Bore N/A 3.59 in | Dimension HD N/A 5.88 in149.4 mm | CAD N/A |
697904336993 | Description N/A FCX-3.5-HUB-2-7/16-5/8X5/16KW | Bore Size N/A 3-3/4 in | Keyway Size N/A 7/8x7/16 in | Nominal Torque N/A 135,700 in·lb15332 N·m | Max Speed (Unbalanced) N/A 4000 rpm | Length thru Bore N/A 3.59 in | Dimension HD N/A 5.88 in149.4 mm | CAD N/A |
697904338348 | Description N/A FCX-4-HUB-2-7/8-3/4X3/8KW | Bore Size N/A 3-3/8 in | Keyway Size N/A 7/8x7/16 in | Nominal Torque N/A 135,700 in·lb15332 N·m | Max Speed (Unbalanced) N/A 4000 rpm | Length thru Bore N/A 3.59 in | Dimension HD N/A 5.88 in149.4 mm | CAD N/A |
697904333398 | Description N/A FCX-2-HUB-2-9/16-5/8X5/16KW | Bore Size N/A 3-5/16 in | Keyway Size N/A 7/8x7/16 in | Nominal Torque N/A 135,700 in·lb15332 N·m | Max Speed (Unbalanced) N/A 4000 rpm | Length thru Bore N/A 3.59 in | Dimension HD N/A 5.88 in149.4 mm | CAD N/A |
697904332209 | Description N/A FCX-1.5-HUB-29MMP7-8X3.3MMKW | Bore Size N/A 3-5/8 in | Keyway Size N/A 7/8x7/16 in | Nominal Torque N/A 135,700 in·lb15332 N·m | Max Speed (Unbalanced) N/A 4000 rpm | Length thru Bore N/A 3.59 in | Dimension HD N/A 5.88 in149.4 mm | CAD N/A |
697904338362 | Description N/A FCX-4-HUB-3"-3/4X3/8KW | Bore Size N/A 3-7/16 in | Keyway Size N/A 7/8x7/16 in | Nominal Torque N/A 135,700 in·lb15332 N·m | Max Speed (Unbalanced) N/A 4000 rpm | Length thru Bore N/A 3.59 in | Dimension HD N/A 5.88 in149.4 mm | CAD N/A |
697904333428 | Description N/A FCX-2-HUB-3/4-3/16X3/32KW | Bore Size N/A 3-7/8 in | Keyway Size N/A 1x1/2 in | Nominal Torque N/A 135,700 in·lb15332 N·m | Max Speed (Unbalanced) N/A 4000 rpm | Length thru Bore N/A 3.59 in | Dimension HD N/A 5.88 in149.4 mm | CAD N/A |
697904335750 | Description N/A FCX-3-HUB-3-1/16-3/4X3/8KW | Bore Size N/A 3-9/16 in | Keyway Size N/A 7/8x7/16 in | Nominal Torque N/A 135,700 in·lb15332 N·m | Max Speed (Unbalanced) N/A 4000 rpm | Length thru Bore N/A 3.59 in | Dimension HD N/A 5.88 in149.4 mm | CAD N/A |
697904334623 | Description N/A FCX-2.5-HUB-3-1/2-7/8X7/16KW | Bore Size N/A 4 in | Keyway Size N/A 1x1/2 in | Nominal Torque N/A 135,700 in·lb15332 N·m | Max Speed (Unbalanced) N/A 4000 rpm | Length thru Bore N/A 3.59 in | Dimension HD N/A 5.88 in149.4 mm | CAD N/A |
697904341355 | Description N/A FCX-5-HUB-3-1/2-7/8X7/16KW | Bore Size N/A 4-1/16 in | Keyway Size N/A 1x1/2 in | Nominal Torque N/A 135,700 in·lb15332 N·m | Max Speed (Unbalanced) N/A 4000 rpm | Length thru Bore N/A 3.59 in | Dimension HD N/A 5.88 in149.4 mm | CAD N/A |
697904335781 | Description N/A FCX-3-HUB-3-1/8-3/4X3/8KW | Bore Size N/A 4-1/4 in | Keyway Size N/A 1x1/2 in | Nominal Torque N/A 135,700 in·lb15332 N·m | Max Speed (Unbalanced) N/A 4000 rpm | Length thru Bore N/A 3.59 in | Dimension HD N/A 5.88 in149.4 mm | CAD N/A |