- Product Types of LovejoyProduct Types of Lovejoy
- Couplings & Power Transmission Parts CatalogCouplings & Power Transmission Parts Catalog
- Gear Type CouplingsGear Type Couplings
- HercuFlex® Gear CouplingsHercuFlex® Gear Couplings
- HercuFlex Flanged Style Gear CouplingsHercuFlex Flanged Style Gear Couplings
- HercuFlex Standard Hubs with Keyway - Inch (Imperial) BoreHercuFlex Standard Hubs with Keyway - Inch (Imperial) Bore
- View Items
HercuFlex Standard Hubs with Keyway - Inch (Imperial) Bore
HercuFlex Standard Hubs with Keyway - Inch (Imperial) Bore
HercuFlex Continuous Style Gear Couplings
Imperial/Inch HercuFlex® Gear Couplings Hubs can be used for either FX (flanged style) or CX (continuous sleeve style).
Item Number |
Description |
Bore Size |
Keyway Size |
Nominal Torque |
Max Speed (Unbalanced) |
Length thru Bore |
Dimension HD |
CAD |
---|---|---|---|---|---|---|---|---|
697904335798 | Description N/A FCX-3-HUB-3-11/16-7/8X7/16KW | Bore Size N/A 4-1/8 in | Keyway Size N/A 1x1/2 in | Nominal Torque N/A 135,700 in·lb15332 N·m | Max Speed (Unbalanced) N/A 4000 rpm | Length thru Bore N/A 3.59 in | Dimension HD N/A 5.88 in149.4 mm | CAD N/A |
697904334678 | Description N/A FCX-2.5-HUB-3-3/16-3/4X3/8KW | Bore Size N/A 4-3/16 in | Keyway Size N/A 1x1/2 in | Nominal Torque N/A 135,700 in·lb15332 N·m | Max Speed (Unbalanced) N/A 4000 rpm | Length thru Bore N/A 3.59 in | Dimension HD N/A 5.88 in149.4 mm | CAD N/A |
697904331349 | Description N/A FCX-1-HUB-48MMP7-14X3.8MMKW | Bore Size N/A | Keyway Size N/A | Nominal Torque N/A 135,700 in·lb15332 N·m | Max Speed (Unbalanced) N/A 4000 rpm | Length thru Bore N/A 3.59 in | Dimension HD N/A 5.88 in149.4 mm | CAD N/A |
697904331011 | Description N/A FCX-1-HUB-1-13/16-1/2X1/4KW | Bore Size N/A 1-15/16 in | Keyway Size N/A 1/2x1/4 in | Nominal Torque N/A 203,550 in·lb22,998 N·m | Max Speed (Unbalanced) N/A 3500 rpm | Length thru Bore N/A 4.19 in | Dimension HD N/A 6.87 in174.5 mm | CAD N/A |
697904331059 | Description N/A FCX-1-HUB-1-3/8-5/16X5/32KW | Bore Size N/A 1-7/8 in | Keyway Size N/A 1/2x1/4 in | Nominal Torque N/A 203,550 in·lb22,998 N·m | Max Speed (Unbalanced) N/A 3500 rpm | Length thru Bore N/A 4.19 in | Dimension HD N/A 6.87 in174.5 mm | CAD N/A |
697904333053 | Description N/A FCX-2-HUB-15/16-1/4X1/8KW | Bore Size N/A 2 in | Keyway Size N/A 1/2x1/4 in | Nominal Torque N/A 203,550 in·lb22,998 N·m | Max Speed (Unbalanced) N/A 3500 rpm | Length thru Bore N/A 4.19 in | Dimension HD N/A 6.87 in174.5 mm | CAD N/A |
697904331950 | Description N/A FCX-1.5-HUB-1-5/8-3/8X3/16KW | Bore Size N/A 2-1/16 in | Keyway Size N/A 1/2x1/4 in | Nominal Torque N/A 203,550 in·lb22,998 N·m | Max Speed (Unbalanced) N/A 3500 rpm | Length thru Bore N/A 4.19 in | Dimension HD N/A 6.87 in174.5 mm | CAD N/A |
697904341270 | Description N/A FCX-5-HUB-150MMP7-36X8.4MMKW | Bore Size N/A 2-1/2 in | Keyway Size N/A 5/8x5/16 in | Nominal Torque N/A 203,550 in·lb22,998 N·m | Max Speed (Unbalanced) N/A 3500 rpm | Length thru Bore N/A 4.19 in | Dimension HD N/A 6.87 in174.5 mm | CAD N/A |
697904331974 | Description N/A FCX-1.5-HUB-1-7/16-3/8X3/16KW | Bore Size N/A 2-1/4 in | Keyway Size N/A 1/2x1/4 in | Nominal Torque N/A 203,550 in·lb22,998 N·m | Max Speed (Unbalanced) N/A 3500 rpm | Length thru Bore N/A 4.19 in | Dimension HD N/A 6.87 in174.5 mm | CAD N/A |
697904333107 | Description N/A FCX-2-HUB-1-7/8-1/2X1/4KW | Bore Size N/A 2-1/8 in | Keyway Size N/A 1/2x1/4 in | Nominal Torque N/A 203,550 in·lb22,998 N·m | Max Speed (Unbalanced) N/A 3500 rpm | Length thru Bore N/A 4.19 in | Dimension HD N/A 6.87 in174.5 mm | CAD N/A |
697904341294 | Description N/A FCX-5-HUB-170MMP7-40X9.4MMKW | Bore Size N/A 2-11/16 in | Keyway Size N/A 5/8x5/16 in | Nominal Torque N/A 203,550 in·lb22,998 N·m | Max Speed (Unbalanced) N/A 3500 rpm | Length thru Bore N/A 4.19 in | Dimension HD N/A 6.87 in174.5 mm | CAD N/A |
697904333114 | Description N/A FCX-2-HUB-17MMP7-5X2.3MMKW | Bore Size N/A 2-13/16 in | Keyway Size N/A 3/4x3/8 in | Nominal Torque N/A 203,550 in·lb22,998 N·m | Max Speed (Unbalanced) N/A 3500 rpm | Length thru Bore N/A 4.19 in | Dimension HD N/A 6.87 in174.5 mm | CAD N/A |
697904333121 | Description N/A FCX-2-HUB-18MMP7-6X2.8MMKW | Bore Size N/A 2-15/16 in | Keyway Size N/A 3/4x3/8 in | Nominal Torque N/A 203,550 in·lb22,998 N·m | Max Speed (Unbalanced) N/A 3500 rpm | Length thru Bore N/A 4.19 in | Dimension HD N/A 6.87 in174.5 mm | CAD N/A |
697904335576 | Description N/A FCX-3-HUB-1-9/16-3/8X3/16KW | Bore Size N/A 2-3/16 in | Keyway Size N/A 1/2x1/4 in | Nominal Torque N/A 203,550 in·lb22,998 N·m | Max Speed (Unbalanced) N/A 3500 rpm | Length thru Bore N/A 4.19 in | Dimension HD N/A 6.87 in174.5 mm | CAD N/A |
697904333145 | Description N/A FCX-2-HUB-19MMP7-6X2.8MMKW | Bore Size N/A 2-3/4 in | Keyway Size N/A 5/8x5/16 in | Nominal Torque N/A 203,550 in·lb22,998 N·m | Max Speed (Unbalanced) N/A 3500 rpm | Length thru Bore N/A 4.19 in | Dimension HD N/A 6.87 in174.5 mm | CAD N/A |
697904331165 | Description N/A FCX-1-HUB-20MMP7-6X2.8MMKW | Bore Size N/A 2-3/8 in | Keyway Size N/A 5/8x5/16 in | Nominal Torque N/A 203,550 in·lb22,998 N·m | Max Speed (Unbalanced) N/A 3500 rpm | Length thru Bore N/A 4.19 in | Dimension HD N/A 6.87 in174.5 mm | CAD N/A |
697904334456 | Description N/A FCX-2.5-HUB-2-1/16-1/2X1/4KW | Bore Size N/A 2-5/16 in | Keyway Size N/A 5/8x5/16 in | Nominal Torque N/A 203,550 in·lb22,998 N·m | Max Speed (Unbalanced) N/A 3500 rpm | Length thru Bore N/A 4.19 in | Dimension HD N/A 6.87 in174.5 mm | CAD N/A |
697904334463 | Description N/A FCX-2.5-HUB-2-1/2-5/8X5/16KW | Bore Size N/A 2-5/8 in | Keyway Size N/A 5/8x5/16 in | Nominal Torque N/A 203,550 in·lb22,998 N·m | Max Speed (Unbalanced) N/A 3500 rpm | Length thru Bore N/A 4.19 in | Dimension HD N/A 6.87 in174.5 mm | CAD N/A |
697904334470 | Description N/A FCX-2.5-HUB-2-1/4-1/2X1/4KW | Bore Size N/A 2-7/16 in | Keyway Size N/A 5/8x5/16 in | Nominal Torque N/A 203,550 in·lb22,998 N·m | Max Speed (Unbalanced) N/A 3500 rpm | Length thru Bore N/A 4.19 in | Dimension HD N/A 6.87 in174.5 mm | CAD N/A |
697904333206 | Description N/A FCX-2-HUB-2-1/8-1/2X1/4KW | Bore Size N/A 2-7/8 in | Keyway Size N/A 3/4x3/8 in | Nominal Torque N/A 203,550 in·lb22,998 N·m | Max Speed (Unbalanced) N/A 3500 rpm | Length thru Bore N/A 4.19 in | Dimension HD N/A 6.87 in174.5 mm | CAD N/A |
697904334494 | Description N/A FCX-2.5-HUB-2-11/16-5/8X5/16KW | Bore Size N/A 2-9/16 in | Keyway Size N/A 5/8x5/16 in | Nominal Torque N/A 203,550 in·lb22,998 N·m | Max Speed (Unbalanced) N/A 3500 rpm | Length thru Bore N/A 4.19 in | Dimension HD N/A 6.87 in174.5 mm | CAD N/A |
697904335644 | Description N/A FCX-3-HUB-2-13/16-3/4X3/8KW | Bore Size N/A 3 in | Keyway Size N/A 3/4x3/8 in | Nominal Torque N/A 203,550 in·lb22,998 N·m | Max Speed (Unbalanced) N/A 3500 rpm | Length thru Bore N/A 4.19 in | Dimension HD N/A 6.87 in174.5 mm | CAD N/A |
697904333244 | Description N/A FCX-2-HUB-21MMP7-6X2.8MMKW | Bore Size N/A 3-1/16 in | Keyway Size N/A 3/4x3/8 in | Nominal Torque N/A 203,550 in·lb22,998 N·m | Max Speed (Unbalanced) N/A 3500 rpm | Length thru Bore N/A 4.19 in | Dimension HD N/A 6.87 in174.5 mm | CAD N/A |
697904335668 | Description N/A FCX-3-HUB-2-3/16-1/2X1/4KW | Bore Size N/A 3-1/2 in | Keyway Size N/A 7/8x7/16 in | Nominal Torque N/A 203,550 in·lb22,998 N·m | Max Speed (Unbalanced) N/A 3500 rpm | Length thru Bore N/A 4.19 in | Dimension HD N/A 6.87 in174.5 mm | CAD N/A |
697904336955 | Description N/A FCX-3.5-HUB-2-3/4-5/8X5/16KW | Bore Size N/A 3-1/4 in | Keyway Size N/A 3/4x3/8 in | Nominal Torque N/A 203,550 in·lb22,998 N·m | Max Speed (Unbalanced) N/A 3500 rpm | Length thru Bore N/A 4.19 in | Dimension HD N/A 6.87 in174.5 mm | CAD N/A |