Batch CAD Cart (0)
  • Cart is empty
Imperial/Inch HercuFlex® Gear Couplings Hubs can be used for either FX (flanged style) or CX (continuous sleeve style).
251 - 275 of 430 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »  
Clear Filter

Bore Size  (in)

Keyway Size  (in)

Part Number

Description 

Bore Size 

Keyway Size 

Nominal Torque

Max Speed (Unbalanced)

Length thru Bore

Dimension HD

CAD

Sort by
N/A FCX 4 HUB 3" 3/4X3/8KW N/A 3 in N/A 3/4x3/8 in N/A 311,540 in·lb35,199 N·m N/A 3000 rpm N/A 4.75 in N/A 6.87 in174.5 mm N/A
N/A FCX 2 HUB 3/4 3/16X3/32KW N/A 3/4 in N/A 3/16x3/32 in N/A 44,850 in·lb5,067 N·m N/A 5000 rpm N/A 2.44 in N/A 4.21 in106.9 mm N/A
N/A FCX 4 HUB 3-1/2 7/8X7/16KW N/A 3-1/2 in N/A 7/8x7/16 in N/A 311,540 in·lb35,199 N·m N/A 3000 rpm N/A 4.75 in N/A 6.87 in174.5 mm N/A
N/A FCX 3.5 HUB 3-1/4 3/4X3/8KW N/A 3-1/4 in N/A 3/4x3/8 in N/A 203,550 in·lb22,998 N·m N/A 3500 rpm N/A 4.19 in N/A 6.87 in174.5 mm N/A
N/A FCX 3 HUB 3-1/8 3/4X3/8KW N/A 3-1/8 in N/A 3/4x3/8 in N/A 135,700 in·lb15332 N·m N/A 4000 rpm N/A 3.59 in N/A 5.88 in149.4 mm N/A
N/A FCX 3.5 HUB 3-13/16 1X1/2KW N/A 3-13/16 in N/A 1x1/2 in N/A 203,550 in·lb22,998 N·m N/A 3500 rpm N/A 4.19 in N/A 6.87 in174.5 mm N/A
N/A FCX 3 HUB 3-15/16 1X1/2KW N/A 3-15/16 in N/A 1x1/2 in N/A 135,700 in·lb15332 N·m N/A 4000 rpm N/A 3.59 in N/A 5.88 in149.4 mm N/A
N/A FCX 3 HUB 3-3/4 7/8X7/16KW N/A 3-3/4 in N/A 7/8x7/16 in N/A 135,700 in·lb15332 N·m N/A 4000 rpm N/A 3.59 in N/A 5.88 in149.4 mm N/A
N/A FCX 2.5 HUB 3-3/8 7/8X7/16KW N/A 3-3/8 in N/A 7/8x7/16 in N/A 79,700 in·lb9,005 N·m N/A 4400 rpm N/A 3.03 in N/A 4.97 in126.4 mm N/A
N/A FCX 4.5 HUB 3-5/16 7/8X7/16KW N/A 3-5/16 in N/A 7/8x7/16 in N/A 427,460 in·lb48,296 N·m N/A 2,700 rpm N/A 5.31 in N/A 9.09 in230.9 mm N/A
N/A FCX 2.5 HUB 3-7/16 7/8X7/16KW N/A 3-7/16 in N/A 7/8x7/16 in N/A 79,700 in·lb9,005 N·m N/A 4400 rpm N/A 3.03 in N/A 4.97 in126.4 mm N/A
N/A FCX 3.5 HUB 3-9/16 7/8X7/16KW N/A 3-9/16 in N/A 7/8x7/16 in N/A 203,550 in·lb22,998 N·m N/A 3500 rpm N/A 4.19 in N/A 6.87 in174.5 mm N/A
N/A FCX 4 HUB 4" 1X1/2KW N/A 4 in N/A 1x1/2 in N/A 311,540 in·lb35,199 N·m N/A 3000 rpm N/A 4.75 in N/A 6.87 in174.5 mm N/A
N/A FCX 4.5 HUB 4-1/16 1X1/2KW N/A 4-1/16 in N/A 1x1/2 in N/A 427,460 in·lb48,296 N·m N/A 2,700 rpm N/A 5.31 in N/A 9.09 in230.9 mm N/A
N/A FCX 3.5 HUB 4-1/4 1X1/2KW N/A 4-1/4 in N/A 1x1/2 in N/A 203,550 in·lb22,998 N·m N/A 3500 rpm N/A 4.19 in N/A 6.87 in174.5 mm N/A
N/A FCX 3.5 HUB 4-1/8 1X1/2KW N/A 4-1/8 in N/A 1x1/2 in N/A 203,550 in·lb22,998 N·m N/A 3500 rpm N/A 4.19 in N/A 6.87 in174.5 mm N/A
N/A FCX 4.5 HUB 4-11/16 1-1/4 KW N/A 4-11/16 in N/A 1-1/4 in N/A 427,460 in·lb48,296 N·m N/A 2,700 rpm N/A 5.31 in N/A 9.09 in230.9 mm N/A
N/A FCX 4 HUB 4-13/16 1-1/4X5/8KW N/A 4-13/16 in N/A 1-1/4x5/8 in N/A 311,540 in·lb35,199 N·m N/A 3000 rpm N/A 4.75 in N/A 6.87 in174.5 mm N/A
N/A FCX 4 HUB 4-3/16 1X1/2KW N/A 4-3/16 in N/A 1x1/2 in N/A 311,540 in·lb35,199 N·m N/A 3000 rpm N/A 4.75 in N/A 6.87 in174.5 mm N/A
N/A FCX 3.5 HUB 4-3/8 1X1/2KW N/A 4-3/8 in N/A 1x1/2 in N/A 203,550 in·lb22,998 N·m N/A 3500 rpm N/A 4.19 in N/A 6.87 in174.5 mm N/A
N/A FCX 4 HUB 4-5/16 1X1/2KW N/A 4-5/16 in N/A 1x1/2 in N/A 311,540 in·lb35,199 N·m N/A 3000 rpm N/A 4.75 in N/A 6.87 in174.5 mm N/A
N/A FCX 5 HUB 4-5/8 1-1/4X5/8KW N/A 4-5/8 in N/A 1-1/4x5/8 in N/A 584,890 in·lb66,084 N·m N/A 2500.00 rpm N/A 6.03 in N/A 10.24 in260 mm N/A
N/A FCX 4 HUB 4-7/8 1-1/4X5/8KW N/A 4-7/8 in N/A 1-1/4x5/8 in N/A 311,540 in·lb35,199 N·m N/A 3000 rpm N/A 4.75 in N/A 6.87 in174.5 mm N/A
N/A FCX 4.5 HUB 5" 1-1/4X5/8KW N/A 5 in N/A 1-1/4x5/8 in N/A 427,460 in·lb48,296 N·m N/A 2,700 rpm N/A 5.31 in N/A 9.09 in230.9 mm N/A
N/A FCX 4 HUB 5-1/16 1-1/4X5/8KW N/A 5-1/16 in N/A 1-1/4x5/8 in N/A 311,540 in·lb35,199 N·m N/A 3000 rpm N/A 4.75 in N/A 6.87 in174.5 mm N/A
251 - 275 of 430 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »