Batch CAD Cart (0)
  • Cart is empty
Imperial/Inch HercuFlex® Gear Couplings Hubs can be used for either FX (flanged style) or CX (continuous sleeve style).
101 - 125 of 430 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  
Clear Filter

Bore Size  (in)

Keyway Size  (in)

Part Number

Description 

Bore Size 

Keyway Size 

Nominal Torque

Max Speed (Unbalanced)

Length thru Bore

Dimension HD

CAD

Sort by
N/A FCX 5 HUB 5-7/8 1-1/2X3/4KW N/A 5-7/8 in N/A 1-1/2x3/4 in N/A 584,890 in·lb66,084 N·m N/A 2500.00 rpm N/A 6.03 in N/A 10.24 in260 mm N/A
N/A FCX 5 HUB 5-9/16 1-1/2X3/4KW N/A 5-9/16 in N/A 1-1/2x3/4 in N/A 584,890 in·lb66,084 N·m N/A 2500.00 rpm N/A 6.03 in N/A 10.24 in260 mm N/A
N/A FCX 5 HUB 6" 1-1/2X3/4KW N/A 6 in N/A 1-1/2x3/4 in N/A 584,890 in·lb66,084 N·m N/A 2500.00 rpm N/A 6.03 in N/A 10.24 in260 mm N/A
N/A FCX 5 HUB 6.9375 1-1/2X3/4KW N/A 6.9375 in N/A 1-1/2x3/4 in N/A 584,890 in·lb66,084 N·m N/A 2500.00 rpm N/A 6.03 in N/A 10.24 in260 mm N/A
N/A FCX 5 HUB 6-1/16 1-1/2X3/4KW N/A 6-1/16 in N/A 1-1/2x3/4 in N/A 584,890 in·lb66,084 N·m N/A 2500.00 rpm N/A 6.03 in N/A 10.24 in260 mm N/A
N/A FCX 5 HUB 6-1/2 1-1/2X3/4KW N/A 6-1/2 in N/A 1-1/2x3/4 in N/A 584,890 in·lb66,084 N·m N/A 2500.00 rpm N/A 6.03 in N/A 10.24 in260 mm N/A
N/A FCX 5 HUB 6-1/4 1-1/2X3/4KW N/A 6-1/4 in N/A 1-1/2x3/4 in N/A 584,890 in·lb66,084 N·m N/A 2500.00 rpm N/A 6.03 in N/A 10.24 in260 mm N/A
N/A FCX 5 HUB 6-1/8 1-1/2X3/4KW N/A 6-1/8 in N/A 1-1/2x3/4 in N/A 584,890 in·lb66,084 N·m N/A 2500.00 rpm N/A 6.03 in N/A 10.24 in260 mm N/A
N/A FCX 5 HUB 6-3/16 1-1/2X3/4KW N/A 6-3/16 in N/A 1-1/2x3/4 in N/A 584,890 in·lb66,084 N·m N/A 2500.00 rpm N/A 6.03 in N/A 10.24 in260 mm N/A
N/A FCX 5 HUB 6-3/8 1-1/2X3/4KW N/A 6-3/8 in N/A 1-1/2x3/4 in N/A 584,890 in·lb66,084 N·m N/A 2500.00 rpm N/A 6.03 in N/A 10.24 in260 mm N/A
N/A FCX 5 HUB 6-5/16 1-1/2X3/4KW N/A 6-5/16 in N/A 1-1/2x3/4 in N/A 584,890 in·lb66,084 N·m N/A 2500.00 rpm N/A 6.03 in N/A 10.24 in260 mm N/A
N/A FCX 5 HUB 6-7/16 1-1/2X3/4KW N/A 6-7/16 in N/A 1-1/2x3/4 in N/A 584,890 in·lb66,084 N·m N/A 2500.00 rpm N/A 6.03 in N/A 10.24 in260 mm N/A
N/A FCX 5.5 HUB 5-3/4 1-1/2X3/4K N/A 5-3/4 in N/A 1-1/2x3/4 in N/A 771,300 in·lb87145 N·m N/A 2200 rpm N/A 6.910 in N/A 11.28 in286.5 mm N/A
N/A FCX 3.5 HUB 4-11/16 1-1/4 KW N/A 4-11/16 in N/A 1-1/4 in N/A 203,550 in·lb22,998 N·m N/A 3500 rpm N/A 4.19 in N/A 6.87 in174.5 mm N/A
N/A FCX 3.5 HUB 4-13/16 1-1/4 KW N/A 4-13/16 in N/A 1-1/4 in N/A 203,550 in·lb22,998 N·m N/A 3500 rpm N/A 4.19 in N/A 6.87 in174.5 mm N/A
N/A FCX 3.5 HUB 4-15/16 1-1/4 KW N/A 4-15/16 in N/A 1-1/4 in N/A 203,550 in·lb22,998 N·m N/A 3500 rpm N/A 4.19 in N/A 6.87 in174.5 mm N/A
N/A FCX 4.5 HUB 4-11/16 1-1/4 KW N/A 4-11/16 in N/A 1-1/4 in N/A 427,460 in·lb48,296 N·m N/A 2,700 rpm N/A 5.31 in N/A 9.09 in230.9 mm N/A
N/A FCX 4.5 HUB 4-13/16 1-1/4 KW N/A 4-13/16 in N/A 1-1/4 in N/A 427,460 in·lb48,296 N·m N/A 2,700 rpm N/A 5.31 in N/A 9.09 in230.9 mm N/A
N/A FCX 4.5 HUB 4-15/16 1-1/4 KW N/A 4-15/16 in N/A 1-1/4 in N/A 427,460 in·lb48,296 N·m N/A 2,700 rpm N/A 5.31 in N/A 9.09 in230.9 mm N/A
N/A FCX 3.5 HUB 4-3/4 1-1/4X5/8KW N/A 4-3/4 in N/A 1-1/4x5/8 in N/A 203,550 in·lb22,998 N·m N/A 3500 rpm N/A 4.19 in N/A 6.87 in174.5 mm N/A
N/A FCX 3.5 HUB 4-5/8 1-1/4X5/8KW N/A 4-5/8 in N/A 1-1/4x5/8 in N/A 203,550 in·lb22,998 N·m N/A 3500 rpm N/A 4.19 in N/A 6.87 in174.5 mm N/A
N/A FCX 3.5 HUB 4-7/8 1-1/4X5/8KW N/A 4-7/8 in N/A 1-1/4x5/8 in N/A 203,550 in·lb22,998 N·m N/A 3500 rpm N/A 4.19 in N/A 6.87 in174.5 mm N/A
N/A FCX 3.5 HUB 4-9/16 1-1/4X5/8KW N/A 4-9/16 in N/A 1-1/4x5/8 in N/A 203,550 in·lb22,998 N·m N/A 3500 rpm N/A 4.19 in N/A 6.87 in174.5 mm N/A
N/A FCX 3.5 HUB 5" 1-1/4X5/8KW N/A 5 in N/A 1-1/4x5/8 in N/A 203,550 in·lb22,998 N·m N/A 3500 rpm N/A 4.19 in N/A 6.87 in174.5 mm N/A
N/A FCX 4 HUB 4-13/16 1-1/4X5/8KW N/A 4-13/16 in N/A 1-1/4x5/8 in N/A 311,540 in·lb35,199 N·m N/A 3000 rpm N/A 4.75 in N/A 6.87 in174.5 mm N/A
101 - 125 of 430 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »