Batch CAD Cart (0)
  • Cart is empty
Imperial/Inch HercuFlex® Gear Couplings Hubs can be used for either FX (flanged style) or CX (continuous sleeve style).
101 - 125 of 430 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  
Clear Filter

Bore Size  (in)

Keyway Size  (in)

Part Number

Description 

Bore Size 

Keyway Size 

Nominal Torque

Max Speed (Unbalanced)

Length thru Bore

Dimension HD

CAD

Sort by
N/A FCX 2.5 HUB 1-3/4 3/8X3/16KW N/A 1-3/4 in N/A 3/8x3/16 in N/A 79,700 in·lb9,005 N·m N/A 4400 rpm N/A 3.03 in N/A 4.97 in126.4 mm N/A
N/A FCX 2.5 HUB 1-5/8 3/8X3/16KW N/A 1-5/8 in N/A 3/8x3/16 in N/A 79,700 in·lb9,005 N·m N/A 4400 rpm N/A 3.03 in N/A 4.97 in126.4 mm N/A
N/A FCX 2.5 HUB 1-7/8 1/2X1/4KW N/A 1-7/8 in N/A 1/2x1/4 in N/A 79,700 in·lb9,005 N·m N/A 4400 rpm N/A 3.03 in N/A 4.97 in126.4 mm N/A
N/A FCX 2.5 HUB 1-9/16 3/8X3/16KW N/A 1-9/16 in N/A 3/8x3/16 in N/A 79,700 in·lb9,005 N·m N/A 4400 rpm N/A 3.03 in N/A 4.97 in126.4 mm N/A
N/A FCX 2.5 HUB 2" 1/2X1/4KW N/A 2 in N/A 1/2x1/4 in N/A 79,700 in·lb9,005 N·m N/A 4400 rpm N/A 3.03 in N/A 4.97 in126.4 mm N/A
N/A FCX 2.5 HUB 2-1/16 1/2X1/4KW N/A 2-1/16 in N/A 1/2x1/4 in N/A 79,700 in·lb9,005 N·m N/A 4400 rpm N/A 3.03 in N/A 4.97 in126.4 mm N/A
N/A FCX 2.5 HUB 2-1/2 5/8X5/16KW N/A 2-1/2 in N/A 5/8x5/16 in N/A 79,700 in·lb9,005 N·m N/A 4400 rpm N/A 3.03 in N/A 4.97 in126.4 mm N/A
N/A FCX 2.5 HUB 2-1/4 1/2X1/4KW N/A 2-1/4 in N/A 1/2x1/4 in N/A 79,700 in·lb9,005 N·m N/A 4400 rpm N/A 3.03 in N/A 4.97 in126.4 mm N/A
N/A FCX 2.5 HUB 2-1/8 1/2X1/4KW N/A 2-1/8 in N/A 1/2x1/4 in N/A 79,700 in·lb9,005 N·m N/A 4400 rpm N/A 3.03 in N/A 4.97 in126.4 mm N/A
N/A FCX 2.5 HUB 2-11/16 5/8X5/16KW N/A 2-11/16 in N/A 5/8x5/16 in N/A 79,700 in·lb9,005 N·m N/A 4400 rpm N/A 3.03 in N/A 4.97 in126.4 mm N/A
N/A FCX 2.5 HUB 2-13/16 3/4X3/8KW N/A 2-13/16 in N/A 3/4x3/8 in N/A 79,700 in·lb9,005 N·m N/A 4400 rpm N/A 3.03 in N/A 4.97 in126.4 mm N/A
N/A FCX 2.5 HUB 2-15/16 3/4X3/8KW N/A 2-15/16 in N/A 3/4x3/8 in N/A 79,700 in·lb9,005 N·m N/A 4400 rpm N/A 3.03 in N/A 4.97 in126.4 mm N/A
N/A FCX 2.5 HUB 2-3/16 1/2X1/4KW N/A 2-3/16 in N/A 1/2x1/4 in N/A 79,700 in·lb9,005 N·m N/A 4400 rpm N/A 3.03 in N/A 4.97 in126.4 mm N/A
N/A FCX 2.5 HUB 2-3/4 5/8X5/16KW N/A 2-3/4 in N/A 5/8x5/16 in N/A 79,700 in·lb9,005 N·m N/A 4400 rpm N/A 3.03 in N/A 4.97 in126.4 mm N/A
N/A FCX 2.5 HUB 2-3/8 5/8X5/16KW N/A 2-3/8 in N/A 5/8x5/16 in N/A 79,700 in·lb9,005 N·m N/A 4400 rpm N/A 3.03 in N/A 4.97 in126.4 mm N/A
N/A FCX 2.5 HUB 2-5/16 5/8X5/16KW N/A 2-5/16 in N/A 5/8x5/16 in N/A 79,700 in·lb9,005 N·m N/A 4400 rpm N/A 3.03 in N/A 4.97 in126.4 mm N/A
N/A FCX 2.5 HUB 2-5/8 5/8X5/16KW N/A 2-5/8 in N/A 5/8x5/16 in N/A 79,700 in·lb9,005 N·m N/A 4400 rpm N/A 3.03 in N/A 4.97 in126.4 mm N/A
N/A FCX 2.5 HUB 2-7/16 5/8X5/16KW N/A 2-7/16 in N/A 5/8x5/16 in N/A 79,700 in·lb9,005 N·m N/A 4400 rpm N/A 3.03 in N/A 4.97 in126.4 mm N/A
N/A FCX 2.5 HUB 2-7/8 3/4X3/8KW N/A 2-7/8 in N/A 3/4x3/8 in N/A 79,700 in·lb9,005 N·m N/A 4400 rpm N/A 3.03 in N/A 4.97 in126.4 mm N/A
N/A FCX 2.5 HUB 2-9/16 5/8X5/16KW N/A 2-9/16 in N/A 5/8x5/16 in N/A 79,700 in·lb9,005 N·m N/A 4400 rpm N/A 3.03 in N/A 4.97 in126.4 mm N/A
N/A FCX 2.5 HUB 3" 3/4X3/8KW N/A 3 in N/A 3/4x3/8 in N/A 79,700 in·lb9,005 N·m N/A 4400 rpm N/A 3.03 in N/A 4.97 in126.4 mm N/A
N/A FCX 2.5 HUB 3-1/16 3/4X3/8KW N/A 3-1/16 in N/A 3/4x3/8 in N/A 79,700 in·lb9,005 N·m N/A 4400 rpm N/A 3.03 in N/A 4.97 in126.4 mm N/A
N/A FCX 2.5 HUB 3-1/2 7/8X7/16KW N/A 3-1/2 in N/A 7/8x7/16 in N/A 79,700 in·lb9,005 N·m N/A 4400 rpm N/A 3.03 in N/A 4.97 in126.4 mm N/A
N/A FCX 2.5 HUB 3-1/4 3/4X3/8KW N/A 3-1/4 in N/A 3/4x3/8 in N/A 79,700 in·lb9,005 N·m N/A 4400 rpm N/A 3.03 in N/A 4.97 in126.4 mm N/A
N/A FCX 2.5 HUB 3-1/8 3/4X3/8KW N/A 3-1/8 in N/A 3/4x3/8 in N/A 79,700 in·lb9,005 N·m N/A 4400 rpm N/A 3.03 in N/A 4.97 in126.4 mm N/A
101 - 125 of 430 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »