Batch CAD Cart (0)
  • Cart is empty
Imperial/Inch HercuFlex® Gear Couplings Hubs can be used for either FX (flanged style) or CX (continuous sleeve style).
76 - 100 of 430 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  
Clear Filter

Bore Size  (in)

Keyway Size  (in)

Part Number

Description 

Bore Size 

Keyway Size 

Nominal Torque

Max Speed (Unbalanced)

Length thru Bore

Dimension HD

CAD

Sort by
N/A FCX 5 HUB 6-9/16 1-3/4X3/4KW N/A 6-9/16 in N/A 1-3/4x3/4 in N/A 584,890 in·lb66,084 N·m N/A 2500.00 rpm N/A 6.03 in N/A 10.24 in260 mm N/A
N/A FCX 5 HUB 7" 1-3/4X3/4KW N/A 7 in N/A 1-3/4x3/4 in N/A 584,890 in·lb66,084 N·m N/A 2500.00 rpm N/A 6.03 in N/A 10.24 in260 mm N/A
N/A FCX 5 HUB 7-1/2 1-3/4X3/4KW N/A 7-1/2 in N/A 1-3/4x3/4 in N/A 584,890 in·lb66,084 N·m N/A 2500.00 rpm N/A 6.03 in N/A 10.24 in260 mm N/A
N/A FCX 5 HUB 7-1/4 1-3/4X3/4KW N/A 7-1/4 in N/A 1-3/4x3/4 in N/A 584,890 in·lb66,084 N·m N/A 2500.00 rpm N/A 6.03 in N/A 10.24 in260 mm N/A
N/A FCX 5 HUB 7-1/8 1-3/4X3/4KW N/A 7-1/8 in N/A 1-3/4x3/4 in N/A 584,890 in·lb66,084 N·m N/A 2500.00 rpm N/A 6.03 in N/A 10.24 in260 mm N/A
N/A FCX 5 HUB 7-3/4 2X3/4KW N/A 7-3/4 in N/A 2X3/4 in N/A 584,890 in·lb66,084 N·m N/A 2500.00 rpm N/A 6.03 in N/A 10.24 in260 mm N/A
N/A FCX 5 HUB 7-3/8 1-3/4X3/4KW N/A 7-3/8 in N/A 1-3/4x3/4 in N/A 584,890 in·lb66,084 N·m N/A 2500.00 rpm N/A 6.03 in N/A 10.24 in260 mm N/A
N/A FCX 5 HUB 7-5/8 2X3/4KW N/A 7-5/8 in N/A 2X3/4 in N/A 584,890 in·lb66,084 N·m N/A 2500.00 rpm N/A 6.03 in N/A 10.24 in260 mm N/A
N/A FCX 5 HUB RSB N/A N/A N/A 584,890 in·lb66,084 N·m N/A 2500.00 rpm N/A 6.03 in N/A 10.24 in260 mm N/A
N/A FCX 4.5 HUB 3" 3/4X3/8KW N/A 3 in N/A 3/4x3/8 in N/A 427,460 in·lb48,296 N·m N/A 2,700 rpm N/A 5.31 in N/A 9.09 in230.9 mm N/A
N/A FCX 4.5 HUB 3-1/16 3/4X3/8KW N/A 3-1/16 in N/A 3/4x3/8 in N/A 427,460 in·lb48,296 N·m N/A 2,700 rpm N/A 5.31 in N/A 9.09 in230.9 mm N/A
N/A FCX 4.5 HUB 3-1/2 7/8X7/16KW N/A 3-1/2 in N/A 7/8x7/16 in N/A 427,460 in·lb48,296 N·m N/A 2,700 rpm N/A 5.31 in N/A 9.09 in230.9 mm N/A
N/A FCX 4.5 HUB 3-1/4 3/4X3/8KW N/A 3-1/4 in N/A 3/4x3/8 in N/A 427,460 in·lb48,296 N·m N/A 2,700 rpm N/A 5.31 in N/A 9.09 in230.9 mm N/A
N/A FCX 4.5 HUB 3-1/8 3/4X3/8KW N/A 3-1/8 in N/A 3/4x3/8 in N/A 427,460 in·lb48,296 N·m N/A 2,700 rpm N/A 5.31 in N/A 9.09 in230.9 mm N/A
N/A FCX 4.5 HUB 3-11/16 7/8X7/16KW N/A 3-11/16 in N/A 7/8x7/16 in N/A 427,460 in·lb48,296 N·m N/A 2,700 rpm N/A 5.31 in N/A 9.09 in230.9 mm N/A
N/A FCX 4.5 HUB 3-13/16 1X1/2KW N/A 3-13/16 in N/A 1x1/2 in N/A 427,460 in·lb48,296 N·m N/A 2,700 rpm N/A 5.31 in N/A 9.09 in230.9 mm N/A
N/A FCX 4.5 HUB 3-15/16 1X1/2KW N/A 3-15/16 in N/A 1x1/2 in N/A 427,460 in·lb48,296 N·m N/A 2,700 rpm N/A 5.31 in N/A 9.09 in230.9 mm N/A
N/A FCX 4.5 HUB 3-3/16 3/4X3/8KW N/A 3-3/16 in N/A 3/4x3/8 in N/A 427,460 in·lb48,296 N·m N/A 2,700 rpm N/A 5.31 in N/A 9.09 in230.9 mm N/A
N/A FCX 4.5 HUB 3-3/4 7/8X7/16KW N/A 3-3/4 in N/A 7/8x7/16 in N/A 427,460 in·lb48,296 N·m N/A 2,700 rpm N/A 5.31 in N/A 9.09 in230.9 mm N/A
N/A FCX 4.5 HUB 3-3/8 7/8X7/16KW N/A 3-3/8 in N/A 7/8x7/16 in N/A 427,460 in·lb48,296 N·m N/A 2,700 rpm N/A 5.31 in N/A 9.09 in230.9 mm N/A
N/A FCX 4.5 HUB 3-5/16 7/8X7/16KW N/A 3-5/16 in N/A 7/8x7/16 in N/A 427,460 in·lb48,296 N·m N/A 2,700 rpm N/A 5.31 in N/A 9.09 in230.9 mm N/A
N/A FCX 4.5 HUB 3-5/8 7/8X7/16KW N/A 3-5/8 in N/A 7/8x7/16 in N/A 427,460 in·lb48,296 N·m N/A 2,700 rpm N/A 5.31 in N/A 9.09 in230.9 mm N/A
N/A FCX 4.5 HUB 3-7/16 7/8X7/16KW N/A 3-7/16 in N/A 7/8x7/16 in N/A 427,460 in·lb48,296 N·m N/A 2,700 rpm N/A 5.31 in N/A 9.09 in230.9 mm N/A
N/A FCX 4.5 HUB 3-7/8 1X1/2KW N/A 3-7/8 in N/A 1x1/2 in N/A 427,460 in·lb48,296 N·m N/A 2,700 rpm N/A 5.31 in N/A 9.09 in230.9 mm N/A
N/A FCX 4.5 HUB 3-9/16 7/8X7/16KW N/A 3-9/16 in N/A 7/8x7/16 in N/A 427,460 in·lb48,296 N·m N/A 2,700 rpm N/A 5.31 in N/A 9.09 in230.9 mm N/A
76 - 100 of 430 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »