Batch CAD Cart (0)
  • Cart is empty
Imperial/Inch HercuFlex® Gear Couplings Hubs can be used for either FX (flanged style) or CX (continuous sleeve style).
126 - 150 of 430 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  
Clear Filter

Bore Size  (in)

Keyway Size  (in)

Part Number

Description 

Bore Size 

Keyway Size 

Nominal Torque

Max Speed (Unbalanced)

Length thru Bore

Dimension HD

CAD

Sort by
N/A FCX 4.5 HUB 5-3/4 1-1/2X3/4KW N/A 5-3/4 in N/A 1-1/2x3/4 in N/A 427,460 in·lb48,296 N·m N/A 2,700 rpm N/A 5.31 in N/A 9.09 in230.9 mm N/A
N/A FCX 4.5 HUB 5-3/8 1-1/4X5/8KW N/A 5-3/8 in N/A 1-1/4x5/8 in N/A 427,460 in·lb48,296 N·m N/A 2,700 rpm N/A 5.31 in N/A 9.09 in230.9 mm N/A
N/A FCX 4.5 HUB 5-5/16 1-1/4X5/8KW N/A 5-5/16 in N/A 1-1/4x5/8 in N/A 427,460 in·lb48,296 N·m N/A 2,700 rpm N/A 5.31 in N/A 9.09 in230.9 mm N/A
N/A FCX 4.5 HUB 5-5/8 1-1/2X3/4KW N/A 5-5/8 in N/A 1-1/2x3/4 in N/A 427,460 in·lb48,296 N·m N/A 2,700 rpm N/A 5.31 in N/A 9.09 in230.9 mm N/A
N/A FCX 4.5 HUB 5-7/16 1-1/4X5/8KW N/A 5-7/16 in N/A 1-1/4x5/8 in N/A 427,460 in·lb48,296 N·m N/A 2,700 rpm N/A 5.31 in N/A 9.09 in230.9 mm N/A
N/A FCX 4.5 HUB 5-7/8 1-1/2X3/4KW N/A 5-7/8 in N/A 1-1/2x3/4 in N/A 427,460 in·lb48,296 N·m N/A 2,700 rpm N/A 5.31 in N/A 9.09 in230.9 mm N/A
N/A FCX 4.5 HUB 5-9/16 1-1/2X3/4KW N/A 5-9/16 in N/A 1-1/2x3/4 in N/A 427,460 in·lb48,296 N·m N/A 2,700 rpm N/A 5.31 in N/A 9.09 in230.9 mm N/A
N/A FCX 4.5 HUB 6" 1-1/2X3/4KW N/A 6 in N/A 1-1/2x3/4 in N/A 427,460 in·lb48,296 N·m N/A 2,700 rpm N/A 5.31 in N/A 9.09 in230.9 mm N/A
N/A FCX 4.5 HUB 6-1/16 1-1/2X3/4KW N/A 6-1/16 in N/A 1-1/2x3/4 in N/A 427,460 in·lb48,296 N·m N/A 2,700 rpm N/A 5.31 in N/A 9.09 in230.9 mm N/A
N/A FCX 4.5 HUB 6-1/2 1-1/2X3/4KW N/A 6-1/2 in N/A 1-1/2x3/4 in N/A 427,460 in·lb48,296 N·m N/A 2,700 rpm N/A 5.31 in N/A 9.09 in230.9 mm N/A
N/A FCX 4.5 HUB 6-1/4 1-1/2X3/4KW N/A 6-1/4 in N/A 1-1/2x3/4 in N/A 427,460 in·lb48,296 N·m N/A 2,700 rpm N/A 5.31 in N/A 9.09 in230.9 mm N/A
N/A FCX 4.5 HUB 6-1/8 1-1/2X3/4KW N/A 6-1/8 in N/A 1-1/2x3/4 in N/A 427,460 in·lb48,296 N·m N/A 2,700 rpm N/A 5.31 in N/A 9.09 in230.9 mm N/A
N/A FCX 4.5 HUB 6-3/16 1-1/2X3/4KW N/A 6-3/16 in N/A 1-1/2x3/4 in N/A 427,460 in·lb48,296 N·m N/A 2,700 rpm N/A 5.31 in N/A 9.09 in230.9 mm N/A
N/A FCX 4.5 HUB 6-3/4 1-3/4X3/4KW N/A 6-3/4 in N/A 1-3/4x3/4 in N/A 427,460 in·lb48,296 N·m N/A 2,700 rpm N/A 5.31 in N/A 9.09 in230.9 mm N/A
N/A FCX 4.5 HUB 6-3/8 1-1/2X3/4KW N/A 6-3/8 in N/A 1-1/2x3/4 in N/A 427,460 in·lb48,296 N·m N/A 2,700 rpm N/A 5.31 in N/A 9.09 in230.9 mm N/A
N/A FCX 4.5 HUB 6-5/16 1-1/2X3/4KW N/A 6-5/16 in N/A 1-1/2x3/4 in N/A 427,460 in·lb48,296 N·m N/A 2,700 rpm N/A 5.31 in N/A 9.09 in230.9 mm N/A
N/A FCX 4.5 HUB 6-5/8 1-3/4X3/4KW N/A 6-5/8 in N/A 1-3/4x3/4 in N/A 427,460 in·lb48,296 N·m N/A 2,700 rpm N/A 5.31 in N/A 9.09 in230.9 mm N/A
N/A FCX 4.5 HUB 6-7/16 1-1/2X3/4KW N/A 6-7/16 in N/A 1-1/2x3/4 in N/A 427,460 in·lb48,296 N·m N/A 2,700 rpm N/A 5.31 in N/A 9.09 in230.9 mm N/A
N/A FCX 4.5 HUB 6-9/16 1-3/4X3/4KW N/A 6-9/16 in N/A 1-3/4x3/4 in N/A 427,460 in·lb48,296 N·m N/A 2,700 rpm N/A 5.31 in N/A 9.09 in230.9 mm N/A
N/A FCX 4.5 HUB RSB N/A N/A N/A 427,460 in·lb48,296 N·m N/A 2,700 rpm N/A 5.31 in N/A 9.09 in230.9 mm N/A
N/A FCX 4 HUB 2-1/2 5/8X5/16KW N/A 2-1/2 in N/A 5/8x5/16 in N/A 311,540 in·lb35,199 N·m N/A 3000 rpm N/A 4.75 in N/A 6.87 in174.5 mm N/A
N/A FCX 4 HUB 2-13/16 3/4X3/8KW N/A 2-13/16 in N/A 3/4x3/8 in N/A 311,540 in·lb35,199 N·m N/A 3000 rpm N/A 4.75 in N/A 6.87 in174.5 mm N/A
N/A FCX 4 HUB 2-15/16 3/4X3/8KW N/A 2-15/16 in N/A 3/4x3/8 in N/A 311,540 in·lb35,199 N·m N/A 3000 rpm N/A 4.75 in N/A 6.87 in174.5 mm N/A
N/A FCX 4 HUB 2-3/4 5/8X5/16KW N/A 2-3/4 in N/A 5/8x5/16 in N/A 311,540 in·lb35,199 N·m N/A 3000 rpm N/A 4.75 in N/A 6.87 in174.5 mm N/A
N/A FCX 4 HUB 2-5/8 5/8X5/16KW N/A 2-5/8 in N/A 5/8x5/16 in N/A 311,540 in·lb35,199 N·m N/A 3000 rpm N/A 4.75 in N/A 6.87 in174.5 mm N/A
126 - 150 of 430 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »