Part Number |
Description |
Bore Size |
Keyway Size |
Nominal Torque |
Max Speed (Unbalanced) |
Length thru Bore |
Dimension HD |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|
| 697904330946 | Description N/A FCX-1-HUB-1"-1/4X1/8KW; | Bore Size N/A 1 in | Keyway Size N/A 1/4x1/8 in | Nominal Torque N/A 11,300 in·lb1,277 N·m | Max Speed (Unbalanced) N/A 6000 rpm | Length thru Bore N/A 1.69 in | Dimension HD N/A 2.49 in63.3 mm | CAD N/A |
Add To Cart
Request Quote |
|
| 697904331813 | Description N/A FCX-1.5-HUB-11/16-3/16X3/32KW; | Bore Size N/A 11/16 in | Keyway Size N/A 3/16X3/32 in | Nominal Torque N/A 26,100 in·lb2,949 N·m | Max Speed (Unbalanced) N/A 5500 rpm | Length thru Bore N/A 1.94 in | Dimension HD N/A 3.29 in83.5 mm | CAD N/A |
Add To Cart
Request Quote |
|
| 697904330977 | Description N/A FCX-1-HUB-1-1/2-3/8X3/16KW; | Bore Size N/A 1-1/2 in | Keyway Size N/A 3/8x3/16 in | Nominal Torque N/A 11,300 in·lb1,277 N·m | Max Speed (Unbalanced) N/A 6000 rpm | Length thru Bore N/A 1.69 in | Dimension HD N/A 2.49 in63.3 mm | CAD N/A |
Add To Cart
Request Quote |
|
| 697904334364 | Description N/A FCX-2.5-HUB-1-1/2-3/8X3/16KW; | Bore Size N/A 1-1/2 in | Keyway Size N/A 3/8x3/16 in | Nominal Torque N/A 79,700 in·lb9005 N·m | Max Speed (Unbalanced) N/A 4400 rpm | Length thru Bore N/A 3.03 in | Dimension HD N/A 4.97 in126.4 mm | CAD N/A |
Add To Cart
Request Quote |
|
| 697904331844 | Description N/A FCX-1.5-HUB-1-1/4-1/4X1/8KW; | Bore Size N/A 1 1/4 in | Keyway Size N/A 1/4x1/8 in | Nominal Torque N/A 26,100 in·lb2,949 N·m | Max Speed (Unbalanced) N/A 5500 rpm | Length thru Bore N/A 1.94 in | Dimension HD N/A 3.29 in83.5 mm | CAD N/A |
Add To Cart
Request Quote |
|
| 697904331875 | Description N/A FCX-1.5-HUB-1-13/16-1/2X1/4KW; | Bore Size N/A 1 13/16 in | Keyway Size N/A 1/2X1/4 in | Nominal Torque N/A 26,100 in·lb2,949 N·m | Max Speed (Unbalanced) N/A 5500 rpm | Length thru Bore N/A 1.94 in | Dimension HD N/A 3.29 in83.5 mm | CAD N/A |
Add To Cart
Request Quote |
|
| 697904335521 | Description N/A FCX-3-HUB-1-13/16-1/2X1/4KW; | Bore Size N/A 1-13/16 in | Keyway Size N/A 1/2X1/4 in | Nominal Torque N/A 135,700 in·lb15332 N·m | Max Speed (Unbalanced) N/A 4000 rpm | Length thru Bore N/A 3.59 in | Dimension HD N/A 5.88 in149.4 mm | CAD N/A |
Add To Cart
Request Quote |
|
| 697904334395 | Description N/A FCX-2.5-HUB-1-15/16-1/2X1/4KW; | Bore Size N/A 1-15/16 in | Keyway Size N/A 1/2X1/4 in | Nominal Torque N/A 79,700 in·lb9005 N·m | Max Speed (Unbalanced) N/A 4400 rpm | Length thru Bore N/A 3.03 in | Dimension HD N/A 4.97 in126.4 mm | CAD N/A |
Add To Cart
Request Quote |
|
| 697904333022 | Description N/A FCX-2-HUB-1-3/16-1/4X1/8KW; | Bore Size N/A 1-3/16 in | Keyway Size N/A 1/4x1/8 in | Nominal Torque N/A 44,850 in·lb5,067 N·m | Max Speed (Unbalanced) N/A 5000 rpm | Length thru Bore N/A 2.44 in | Dimension HD N/A 3.29 in83.5 mm | CAD N/A |
Add To Cart
Request Quote |
|
| 697904331912 | Description N/A FCX-1.5-HUB-1-3/4-3/8X3/16KW; | Bore Size N/A 1 3/4 in | Keyway Size N/A 3/8x3/16 in | Nominal Torque N/A 26,100 in·lb2,949 N·m | Max Speed (Unbalanced) N/A 5500 rpm | Length thru Bore N/A 1.94 in | Dimension HD N/A 3.29 in83.5 mm | CAD N/A |
Add To Cart
Request Quote |
|
| 697904334517 | Description N/A FCX-2.5-HUB-2-15/16-3/4X3/8KW; | Bore Size N/A 2-15/16 in | Keyway Size N/A 3/4X3/8 in | Nominal Torque N/A 79,700 in·lb9005 N·m | Max Speed (Unbalanced) N/A 4400 rpm | Length thru Bore N/A 3.03 in | Dimension HD N/A 4.97 in126.4 mm | CAD N/A |
Add To Cart
Request Quote |
|
| 697904339888 | Description N/A FCX-4.5-HUB-3-7/16-7/8X7/16KW; | Bore Size N/A 3-7/16 in | Keyway Size N/A 7/8X7/16 in | Nominal Torque N/A 427,460 in·lb48,296 N·m | Max Speed (Unbalanced) N/A 2700 rpm | Length thru Bore N/A 5.31 in | Dimension HD N/A 9.09 in230.9 mm | CAD N/A |
Add To Cart
Request Quote |
|
| 697904340020 | Description N/A FCX-4.5-HUB-4-5/16-1"X1/2KW; | Bore Size N/A 4-5/16 in | Keyway Size N/A 1x1/2 in | Nominal Torque N/A 427,460 in·lb48,296 N·m | Max Speed (Unbalanced) N/A 2700 rpm | Length thru Bore N/A 5.31 in | Dimension HD N/A 9.09 in230.9 mm | CAD N/A |
Add To Cart
Request Quote |
|
| 697904340068 | Description N/A FCX-4.5-HUB-4-9/16-1-1/4X5/8KW; | Bore Size N/A 4-9/16 in | Keyway Size N/A 1-1/4x5/8 in | Nominal Torque N/A 427,460 in·lb48,296 N·m | Max Speed (Unbalanced) N/A 2700 rpm | Length thru Bore N/A 5.31 in | Dimension HD N/A 9.09 in230.9 mm | CAD N/A |
Add To Cart
Request Quote |
|
| 697904338683 | Description N/A FCX-4-HUB-5"-1-1/4X5/8KW; | Bore Size N/A 5 in | Keyway Size N/A 1-1/4x5/8 in | Nominal Torque N/A 311,540 in·lb35,199 N·m | Max Speed (Unbalanced) N/A 3000 rpm | Length thru Bore N/A 4.75 in | Dimension HD N/A 8.1 in205.7 mm | CAD N/A |
Add To Cart
Request Quote |
|
| 697904331806 | Description N/A FCX-1.5-HUB-1"-1/4X1/8KW; | Bore Size N/A 1 in | Keyway Size N/A 1/4x1/8 in | Nominal Torque N/A 26,100 in·lb2,949 N·m | Max Speed (Unbalanced) N/A 5500 rpm | Length thru Bore N/A 1.94 in | Dimension HD N/A 3.29 in83.5 mm | CAD N/A |
Add To Cart
Request Quote |
|
| 697904332933 | Description N/A FCX-2-HUB-11/16-3/16X3/32KW; | Bore Size N/A 11/16 in | Keyway Size N/A 3/16X3/32 in | Nominal Torque N/A 44,850 in·lb5,067 N·m | Max Speed (Unbalanced) N/A 5500 rpm | Length thru Bore N/A 2.44 in | Dimension HD N/A 3.29 in83.5 mm | CAD N/A |
Add To Cart
Request Quote |
|
| 697904331837 | Description N/A FCX-1.5-HUB-1-1/2-3/8X3/16KW; | Bore Size N/A 1 1/2 in | Keyway Size N/A 3/8x3/16 in | Nominal Torque N/A 26,100 in·lb2,949 N·m | Max Speed (Unbalanced) N/A 5500 rpm | Length thru Bore N/A 1.94 in | Dimension HD N/A 3.29 in83.5 mm | CAD N/A |
Add To Cart
Request Quote |
|
| 697904335491 | Description N/A FCX-3-HUB-1-1/2-3/8X3/16KW; | Bore Size N/A 1-1/2 in | Keyway Size N/A 3/8x3/16 in | Nominal Torque N/A 135,700 in·lb15332 N·m | Max Speed (Unbalanced) N/A 4000 rpm | Length thru Bore N/A 3.59 in | Dimension HD N/A 5.88 in149.4 mm | CAD N/A |
Add To Cart
Request Quote |
|
| 697904332964 | Description N/A FCX-2-HUB-1-1/4-1/4X1/8KW; | Bore Size N/A 1-1/4 in | Keyway Size N/A 1/4x1/8 in | Nominal Torque N/A 44,850 in·lb5,067 N·m | Max Speed (Unbalanced) N/A 5500 rpm | Length thru Bore N/A 2.44 in | Dimension HD N/A 3.29 in83.5 mm | CAD N/A |
Add To Cart
Request Quote |
|
| 697904331868 | Description N/A FCX-1.5-HUB-1-11/16-3/8X3/16KW; | Bore Size N/A 1 11/16 in | Keyway Size N/A 3/8x3/16 in | Nominal Torque N/A 26,100 in·lb2,949 N·m | Max Speed (Unbalanced) N/A 5500 rpm | Length thru Bore N/A 1.94 in | Dimension HD N/A 3.29 in83.5 mm | CAD N/A |
Add To Cart
Request Quote |
|
| 697904332995 | Description N/A FCX-2-HUB-1-13/16-1/2X1/4KW; | Bore Size N/A 1-13/16 in | Keyway Size N/A 1/2X1/4 in | Nominal Torque N/A 44,850 in·lb5,067 N·m | Max Speed (Unbalanced) N/A 5500 rpm | Length thru Bore N/A 2.44 in | Dimension HD N/A 3.29 in83.5 mm | CAD N/A |
Add To Cart
Request Quote |
|
| 697904331882 | Description N/A FCX-1.5-HUB-1-15/16-1/2X1/4KW; | Bore Size N/A 1 15/16 in | Keyway Size N/A 1/4x1/8 in | Nominal Torque N/A 26,100 in·lb2,949 N·m | Max Speed (Unbalanced) N/A 5500 rpm | Length thru Bore N/A 1.94 in | Dimension HD N/A 3.29 in83.5 mm | CAD N/A |
Add To Cart
Request Quote |
|
| 697904335538 | Description N/A FCX-3-HUB-1-15/16-1/2X1/4KW; | Bore Size N/A 1-15/16 in | Keyway Size N/A 1/2X1/4 in | Nominal Torque N/A 135,700 in·lb15332 N·m | Max Speed (Unbalanced) N/A 4000 rpm | Length thru Bore N/A 3.59 in | Dimension HD N/A 5.88 in149.4 mm | CAD N/A |
Add To Cart
Request Quote |
|
| 697904331028 | Description N/A FCX-1-HUB-13/16-3/16X3/32KW; | Bore Size N/A 13/16 in | Keyway Size N/A 3/16X3/32 in | Nominal Torque N/A 11,300 in·lb1,277 N·m | Max Speed (Unbalanced) N/A 6000 rpm | Length thru Bore N/A 1.69 in | Dimension HD N/A 2.49 in63.3 mm | CAD N/A |
Add To Cart
Request Quote |