Batch CAD Cart (0)
  • Cart is empty
Imperial/Inch HercuFlex® Gear Couplings Hubs can be used for either FX (flanged style) or CX (continuous sleeve style).
1 - 25 of 430 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  
Clear Filter

Bore Size  (in)

Keyway Size  (in)

Part Number

Description 

Bore Size 

Keyway Size 

Nominal Torque

Max Speed (Unbalanced)

Length thru Bore

Dimension HD

CAD

Sort by
N/A FCX 1 HUB 1" 1/4 X1/8KW N/A 1 in N/A 1/4 in N/A 11,300 in·lb1,277 N·m N/A 6000 rpm N/A 1.690 in N/A 2.49 in63.3 mm N/A
N/A FCX 1 HUB 11/16 3/16X3/32KW N/A 11/16 in N/A 3/16x3/32 in N/A 11,300 in·lb1,277 N·m N/A 6000 rpm N/A 1.690 in N/A 2.49 in63.3 mm N/A
N/A FCX 1 HUB 1-1/16 1/4X1/8KW N/A 1-1/16 in N/A 1/4x1/8 in N/A 11,300 in·lb1,277 N·m N/A 6000 rpm N/A 1.690 in N/A 2.49 in63.3 mm N/A
N/A FCX 1 HUB 1-1/2 3/8X3/16KW N/A 1-1/2 in N/A 3/8x3/16 in N/A 11,300 in·lb1,277 N·m N/A 6000 rpm N/A 1.690 in N/A 2.49 in63.3 mm N/A
N/A FCX 1 HUB 1-1/4 1/4X1/8KW N/A 1-1/4 in N/A 1/4x1/8 in N/A 11,300 in·lb1,277 N·m N/A 6000 rpm N/A 1.690 in N/A 2.49 in63.3 mm N/A
N/A FCX 1 HUB 1-1/8 1/4X1/8KW N/A 1-1/8 in N/A 1/4x1/8 in N/A 11,300 in·lb1,277 N·m N/A 6000 rpm N/A 1.690 in N/A 2.49 in63.3 mm N/A
N/A FCX 1 HUB 1-11/16 3/8X3/16KW N/A 1-11/16 in N/A 3/8x3/16 in N/A 11,300 in·lb1,277 N·m N/A 6000 rpm N/A 1.690 in N/A 2.49 in63.3 mm N/A
N/A FCX 1 HUB 1-13/16 1/2X1/4KW N/A 1-13/16 in N/A 1/2x1/4 in N/A 11,300 in·lb1,277 N·m N/A 6000 rpm N/A 1.690 in N/A 2.49 in63.3 mm N/A
N/A FCX 1 HUB 13/16 1/2X1/4KW N/A 13/16 in N/A 1/2x1/4 in N/A 11,300 in·lb1,277 N·m N/A 6000 rpm N/A 1.690 in N/A 2.49 in63.3 mm N/A
N/A FCX 1 HUB 1-3/16 1/4X1/8KW N/A 1-3/16 in N/A 1/4x1/8 in N/A 11,300 in·lb1,277 N·m N/A 6000 rpm N/A 1.690 in N/A 2.49 in63.3 mm N/A
N/A FCX 1 HUB 1-3/4 3/8X3/16KW N/A 1-3/4 in N/A 3/8x3/16 in N/A 11,300 in·lb1,277 N·m N/A 6000 rpm N/A 1.690 in N/A 2.49 in63.3 mm N/A
N/A FCX 1 HUB 1-3/8 5/16X5/32KW N/A 1-3/8 in N/A 5/16x5/32 in N/A 11,300 in·lb1,277 N·m N/A 6000 rpm N/A 1.690 in N/A 2.49 in63.3 mm N/A
N/A FCX 1 HUB 15/16 1/4X1/8KW N/A 15/16 in N/A 1/4x1/8 in N/A 11,300 in·lb1,277 N·m N/A 6000 rpm N/A 1.690 in N/A 2.49 in63.3 mm N/A
N/A FCX 1 HUB 1-5/16 5/16X5/32KW N/A 1-5/16 in N/A 5/16x5/32 in N/A 11,300 in·lb1,277 N·m N/A 6000 rpm N/A 1.690 in N/A 2.49 in63.3 mm N/A
N/A FCX 1 HUB 1-5/8 3/8X3/16KW N/A 1-5/8 in N/A 3/8x3/16 in N/A 11,300 in·lb1,277 N·m N/A 6000 rpm N/A 1.690 in N/A 2.49 in63.3 mm N/A
N/A FCX 1 HUB 1-7/16 3/8X3/16KW N/A 1-7/16 in N/A 3/8x3/16 in N/A 11,300 in·lb1,277 N·m N/A 6000 rpm N/A 1.690 in N/A 2.49 in63.3 mm N/A
N/A FCX 1 HUB 1-7/8 1/2X1/4KW N/A 1-7/8 in N/A 1/2x1/4 in N/A 11,300 in·lb1,277 N·m N/A 6000 rpm N/A 1.690 in N/A 2.49 in63.3 mm N/A
N/A FCX 1 HUB 1-9/16 3/8X3/16KW N/A 1-9/16 in N/A 3/8x3/16 in N/A 11,300 in·lb1,277 N·m N/A 6000 rpm N/A 1.690 in N/A 2.49 in63.3 mm N/A
N/A FCX 1 HUB 3/4 3/16X3/32KW N/A 3/4 in N/A 3/16x3/32 in N/A 11,300 in·lb1,277 N·m N/A 6000 rpm N/A 1.690 in N/A 2.49 in63.3 mm N/A
N/A FCX 1 HUB 5/8 3/16X3/32KW N/A 5/8 in N/A 3/16x3/32 in N/A 11,300 in·lb1,277 N·m N/A 6000 rpm N/A 1.690 in N/A 2.49 in63.3 mm N/A
N/A FCX 1 HUB 7/8 3/16X3/32KW N/A 7/8 in N/A 3/16x3/32 in N/A 11,300 in·lb1,277 N·m N/A 6000 rpm N/A 1.690 in N/A 2.49 in63.3 mm N/A
N/A FCX 1 HUB SOLID N/A 0 in N/A N/A 11,300 in·lb1,277 N·m N/A 6000 rpm N/A 1.690 in N/A 2.49 in63.3 mm N/A
N/A FCX 1 UNIV HUB W/CENTER N/A N/A N/A 11,300 in·lb1,277 N·m N/A 6000 rpm N/A 1.690 in N/A 2.49 in63.3 mm N/A
N/A FCX 1.5 HUB 1" 1/4 X1/8KW N/A 1 in N/A 1/4 in N/A 26,100 in·lb2,949 N·m N/A 5500 rpm N/A 1.94 in N/A 3.29 in83.5 mm N/A
N/A FCX 1.5 HUB 11/16 3/16X3/32KW N/A 11/16 in N/A 3/16x3/32 in N/A 26,100 in·lb2,949 N·m N/A 5500 rpm N/A 1.94 in N/A 3.29 in83.5 mm N/A
1 - 25 of 430 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »