Part Number |
Description |
Bore Size |
Keyway Size |
Nominal Torque |
Max Speed (Unbalanced) |
Length thru Bore |
Dimension HD |
CAD |
---|---|---|---|---|---|---|---|---|
697904346220 | Description N/A FCX 7 HUB 10" 2-1/2X7/8KW | Bore Size N/A 10 in | Keyway Size N/A 2-1/2X7/8 in | Nominal Torque N/A 1,638,750 in·lb185154 N·m | Max Speed (Unbalanced) N/A 2000 rpm | Length thru Bore N/A 8.690 in | Dimension HD N/A 14.30 in363.3 mm | CAD N/A |
697904338638 | Description N/A FCX 7 HUB 7" 1-3/4X3/4KW | Bore Size N/A 7 in | Keyway Size N/A 1-3/4x3/4 in | Nominal Torque N/A 1,638,750 in·lb185154 N·m | Max Speed (Unbalanced) N/A 2000 rpm | Length thru Bore N/A 8.690 in | Dimension HD N/A 14.30 in363.3 mm | CAD N/A |
697904338669 | Description N/A FCX 7 HUB 9" 2X3/4KW | Bore Size N/A 9 in | Keyway Size N/A 2X3/4 in | Nominal Torque N/A 1,638,750 in·lb185154 N·m | Max Speed (Unbalanced) N/A 2000 rpm | Length thru Bore N/A 8.690 in | Dimension HD N/A 14.30 in363.3 mm | CAD N/A |
697904340051 | Description N/A FCX 7 HUB 9-3/4 2-1/2X7/8KW | Bore Size N/A 9-3/4 in | Keyway Size N/A 2-1/2X7/8 in | Nominal Torque N/A 1,638,750 in·lb185154 N·m | Max Speed (Unbalanced) N/A 2000 rpm | Length thru Bore N/A 8.690 in | Dimension HD N/A 14.30 in363.3 mm | CAD N/A |
697904338676 | Description N/A FCX 7 HUB RSB | Bore Size N/A | Keyway Size N/A | Nominal Torque N/A 1,638,750 in·lb185154 N·m | Max Speed (Unbalanced) N/A 2000 rpm | Length thru Bore N/A 8.690 in | Dimension HD N/A 14.30 in363.3 mm | CAD N/A |
697904337297 | Description N/A FCX 6 HUB 7" 1-3/4X3/4KW | Bore Size N/A 7 in | Keyway Size N/A 1-3/4x3/4 in | Nominal Torque N/A 1,207,500 in·lb136429 N·m | Max Speed (Unbalanced) N/A 2,100 rpm | Length thru Bore N/A 7.410 in | Dimension HD N/A 12.29 in312.2 mm | CAD N/A |
697904337327 | Description N/A FCX 6 HUB 8" 2X3/4KW | Bore Size N/A 8 in | Keyway Size N/A 2X3/4 in | Nominal Torque N/A 1,207,500 in·lb136429 N·m | Max Speed (Unbalanced) N/A 2,100 rpm | Length thru Bore N/A 7.410 in | Dimension HD N/A 12.29 in312.2 mm | CAD N/A |
697904337341 | Description N/A FCX 6 HUB RSB | Bore Size N/A | Keyway Size N/A | Nominal Torque N/A 1,207,500 in·lb136429 N·m | Max Speed (Unbalanced) N/A 2,100 rpm | Length thru Bore N/A 7.410 in | Dimension HD N/A 12.29 in312.2 mm | CAD N/A |
697904334753 | Description N/A FCX 5.5 HUB 5-3/4 1-1/2X3/4K | Bore Size N/A 5-3/4 in | Keyway Size N/A 1-1/2x3/4 in | Nominal Torque N/A 771,300 in·lb87145 N·m | Max Speed (Unbalanced) N/A 2200 rpm | Length thru Bore N/A 6.910 in | Dimension HD N/A 11.28 in286.5 mm | CAD N/A |
697904340037 | Description N/A FCX 5.5 HUB 7-1/2 1-3/4X3/4KW | Bore Size N/A 7-1/2 in | Keyway Size N/A 1-3/4x3/4 in | Nominal Torque N/A 771,300 in·lb87145 N·m | Max Speed (Unbalanced) N/A 2200 rpm | Length thru Bore N/A 6.910 in | Dimension HD N/A 11.28 in286.5 mm | CAD N/A |
697904340044 | Description N/A FCX 5.5 HUB 7-3/8 1-3/4X3/4KW | Bore Size N/A 7-3/8 in | Keyway Size N/A 1-3/4x3/4 in | Nominal Torque N/A 771,300 in·lb87145 N·m | Max Speed (Unbalanced) N/A 2200 rpm | Length thru Bore N/A 6.910 in | Dimension HD N/A 11.28 in286.5 mm | CAD N/A |
697904336009 | Description N/A FCX 5.5 HUB RSB | Bore Size N/A | Keyway Size N/A | Nominal Torque N/A 771,300 in·lb87145 N·m | Max Speed (Unbalanced) N/A 2200 rpm | Length thru Bore N/A 6.910 in | Dimension HD N/A 11.28 in286.5 mm | CAD N/A |
697904333237 | Description N/A FCX 5 HUB 3" 3/4X3/8KW | Bore Size N/A 3 in | Keyway Size N/A 3/4x3/8 in | Nominal Torque N/A 584,890 in·lb66,084 N·m | Max Speed (Unbalanced) N/A 2500.00 rpm | Length thru Bore N/A 6.03 in | Dimension HD N/A 10.24 in260 mm | CAD N/A |
697904333251 | Description N/A FCX 5 HUB 3-1/16 3/4X3/8KW | Bore Size N/A 3-1/16 in | Keyway Size N/A 3/4x3/8 in | Nominal Torque N/A 584,890 in·lb66,084 N·m | Max Speed (Unbalanced) N/A 2500.00 rpm | Length thru Bore N/A 6.03 in | Dimension HD N/A 10.24 in260 mm | CAD N/A |
697904333275 | Description N/A FCX 5 HUB 3-1/2 7/8X7/16KW | Bore Size N/A 3-1/2 in | Keyway Size N/A 7/8x7/16 in | Nominal Torque N/A 584,890 in·lb66,084 N·m | Max Speed (Unbalanced) N/A 2500.00 rpm | Length thru Bore N/A 6.03 in | Dimension HD N/A 10.24 in260 mm | CAD N/A |
697904333282 | Description N/A FCX 5 HUB 3-1/4 3/4X3/8KW | Bore Size N/A 3-1/4 in | Keyway Size N/A 3/4x3/8 in | Nominal Torque N/A 584,890 in·lb66,084 N·m | Max Speed (Unbalanced) N/A 2500.00 rpm | Length thru Bore N/A 6.03 in | Dimension HD N/A 10.24 in260 mm | CAD N/A |
697904331202 | Description N/A FCX 5 HUB 3-1/8 3/4X3/8KW | Bore Size N/A 3-1/8 in | Keyway Size N/A 3/4x3/8 in | Nominal Torque N/A 584,890 in·lb66,084 N·m | Max Speed (Unbalanced) N/A 2500.00 rpm | Length thru Bore N/A 6.03 in | Dimension HD N/A 10.24 in260 mm | CAD N/A |
697904334555 | Description N/A FCX 5 HUB 3-11/16 7/8X7/16KW | Bore Size N/A 3-11/16 in | Keyway Size N/A 7/8x7/16 in | Nominal Torque N/A 584,890 in·lb66,084 N·m | Max Speed (Unbalanced) N/A 2500.00 rpm | Length thru Bore N/A 6.03 in | Dimension HD N/A 10.24 in260 mm | CAD N/A |
697904335705 | Description N/A FCX 5 HUB 3-13/16 1X1/2KW | Bore Size N/A 3-13/16 in | Keyway Size N/A 1x1/2 in | Nominal Torque N/A 584,890 in·lb66,084 N·m | Max Speed (Unbalanced) N/A 2500.00 rpm | Length thru Bore N/A 6.03 in | Dimension HD N/A 10.24 in260 mm | CAD N/A |
697904333336 | Description N/A FCX 5 HUB 3-15/16 1X1/2KW | Bore Size N/A 3-15/16 in | Keyway Size N/A 1x1/2 in | Nominal Torque N/A 584,890 in·lb66,084 N·m | Max Speed (Unbalanced) N/A 2500.00 rpm | Length thru Bore N/A 6.03 in | Dimension HD N/A 10.24 in260 mm | CAD N/A |
697904334579 | Description N/A FCX 5 HUB 3-3/16 3/4X3/8KW | Bore Size N/A 3-3/16 in | Keyway Size N/A 3/4x3/8 in | Nominal Torque N/A 584,890 in·lb66,084 N·m | Max Speed (Unbalanced) N/A 2500.00 rpm | Length thru Bore N/A 6.03 in | Dimension HD N/A 10.24 in260 mm | CAD N/A |
697904335729 | Description N/A FCX 5 HUB 3-3/4 7/8X7/16KW | Bore Size N/A 3-3/4 in | Keyway Size N/A 7/8x7/16 in | Nominal Torque N/A 584,890 in·lb66,084 N·m | Max Speed (Unbalanced) N/A 2500.00 rpm | Length thru Bore N/A 6.03 in | Dimension HD N/A 10.24 in260 mm | CAD N/A |
697904332193 | Description N/A FCX 5 HUB 3-3/8 7/8X7/16KW | Bore Size N/A 3-3/8 in | Keyway Size N/A 7/8x7/16 in | Nominal Torque N/A 584,890 in·lb66,084 N·m | Max Speed (Unbalanced) N/A 2500.00 rpm | Length thru Bore N/A 6.03 in | Dimension HD N/A 10.24 in260 mm | CAD N/A |
697904338355 | Description N/A FCX 5 HUB 3-5/16 7/8X7/16KW | Bore Size N/A 3-5/16 in | Keyway Size N/A 7/8x7/16 in | Nominal Torque N/A 584,890 in·lb66,084 N·m | Max Speed (Unbalanced) N/A 2500.00 rpm | Length thru Bore N/A 6.03 in | Dimension HD N/A 10.24 in260 mm | CAD N/A |
697904335743 | Description N/A FCX 5 HUB 3-5/8 7/8X7/16KW | Bore Size N/A 3-5/8 in | Keyway Size N/A 7/8x7/16 in | Nominal Torque N/A 584,890 in·lb66,084 N·m | Max Speed (Unbalanced) N/A 2500.00 rpm | Length thru Bore N/A 6.03 in | Dimension HD N/A 10.24 in260 mm | CAD N/A |