Part Number |
Description |
Bore Size |
Keyway Size (W x D) |
Nominal Torque |
Max Speed (Unbalanced) |
Length thru Bore |
Dimension HD |
CAD |
Bore Size |
Quantity | Add To Cart/Request Quote |
---|---|---|---|---|---|---|---|---|---|---|---|
697904332131 | Description N/A FCX-1.5-HUB-24MMP7-8X3.3MMKW | Bore Size N/A 24 mm | Keyway Size (W x D) N/A 8X3.3MM mm | Nominal Torque N/A 2,949 N·m26,100 in·lb | Max Speed (Unbalanced) N/A 5500 rpm | Length thru Bore N/A 1.94 in | Dimension HD N/A 3.29 in83.5 mm | CAD N/A | Bore Size N/A 24 mm |
Add To Cart
Request Quote |
|
697904332162 | Description N/A FCX-1.5-HUB-26MMP7-8X3.3MMKW | Bore Size N/A 26 mm | Keyway Size (W x D) N/A 8X3.3MM mm | Nominal Torque N/A 2,949 N·m26,100 in·lb | Max Speed (Unbalanced) N/A 5500 rpm | Length thru Bore N/A 1.94 in | Dimension HD N/A 3.29 in83.5 mm | CAD N/A | Bore Size N/A 26 mm |
Add To Cart
Request Quote |
|
697904332209 | Description N/A FCX-1.5-HUB-29MMP7-8X3.3MMKW | Bore Size N/A 29 mm | Keyway Size (W x D) N/A 8X3.3MM mm | Nominal Torque N/A 2,949 N·m26,100 in·lb | Max Speed (Unbalanced) N/A 5500 rpm | Length thru Bore N/A 1.94 in | Dimension HD N/A 3.29 in83.5 mm | CAD N/A | Bore Size N/A 29 mm |
Add To Cart
Request Quote |
|
697904332186 | Description N/A FCX-1.5-HUB-27MMP7-8X3.3MMKW | Bore Size N/A 27 mm | Keyway Size (W x D) N/A 8X3.3MM mm | Nominal Torque N/A 2,949 N·m26,100 in·lb | Max Speed (Unbalanced) N/A 5500 rpm | Length thru Bore N/A 1.94 in | Dimension HD N/A 3.29 in83.5 mm | CAD N/A | Bore Size N/A 27 mm |
Add To Cart
Request Quote |
|
697904332292 | Description N/A FCX-1.5-HUB-48MMP7-14X3.8MMKW | Bore Size N/A 48 mm | Keyway Size (W x D) N/A 14X3.8MM mm | Nominal Torque N/A 2,949 N·m26,100 in·lb | Max Speed (Unbalanced) N/A 5500 rpm | Length thru Bore N/A 1.94 in | Dimension HD N/A 3.29 in83.5 mm | CAD N/A | Bore Size N/A 48 mm |
Add To Cart
Request Quote |
|
697904332124 | Description N/A FCX-1.5-HUB-23MMP7-8X3.3MMKW | Bore Size N/A 23 mm | Keyway Size (W x D) N/A 8X3.3MM mm | Nominal Torque N/A 2,949 N·m26,100 in·lb | Max Speed (Unbalanced) N/A 5500 rpm | Length thru Bore N/A 1.94 in | Dimension HD N/A 3.29 in83.5 mm | CAD N/A | Bore Size N/A 23 mm |
Add To Cart
Request Quote |
|
697904332223 | Description N/A FCX-1.5-HUB-30MMP7-8X3.3MMKW | Bore Size N/A 30 mm | Keyway Size (W x D) N/A 8X3.3MM mm | Nominal Torque N/A 2,949 N·m26,100 in·lb | Max Speed (Unbalanced) N/A 5500 rpm | Length thru Bore N/A 1.94 in | Dimension HD N/A 3.29 in83.5 mm | CAD N/A | Bore Size N/A 30 mm |
Add To Cart
Request Quote |
|
697904332094 | Description N/A FCX-1.5-HUB-22MMP7-6X2.8MMKW | Bore Size N/A 22 mm | Keyway Size (W x D) N/A 6X2.8MM mm | Nominal Torque N/A 2,949 N·m26,100 in·lb | Max Speed (Unbalanced) N/A 5500 rpm | Length thru Bore N/A 1.94 in | Dimension HD N/A 3.29 in83.5 mm | CAD N/A | Bore Size N/A 22 mm |
Add To Cart
Request Quote |
|
697904332155 | Description N/A FCX-1.5-HUB-25MMP7-8X3.3MMKW | Bore Size N/A 25 mm | Keyway Size (W x D) N/A 8X3.3MM mm | Nominal Torque N/A 2,949 N·m26,100 in·lb | Max Speed (Unbalanced) N/A 5500 rpm | Length thru Bore N/A 1.94 in | Dimension HD N/A 3.29 in83.5 mm | CAD N/A | Bore Size N/A 25 mm |
Add To Cart
Request Quote |
|
697904332247 | Description N/A FCX-1.5-HUB-35MMP7-10X3.3MMKW | Bore Size N/A 35 mm | Keyway Size (W x D) N/A 10X3.3MM mm | Nominal Torque N/A 2,949 N·m26,100 in·lb | Max Speed (Unbalanced) N/A 5500 rpm | Length thru Bore N/A 1.94 in | Dimension HD N/A 3.29 in83.5 mm | CAD N/A | Bore Size N/A 35 mm |
Add To Cart
Request Quote |
|
697904332261 | Description N/A FCX-1.5-HUB-40MMP7-12X3.3MMKW | Bore Size N/A 40 mm | Keyway Size (W x D) N/A 12X3.3MM mm | Nominal Torque N/A 2,949 N·m26,100 in·lb | Max Speed (Unbalanced) N/A 5500 rpm | Length thru Bore N/A 1.94 in | Dimension HD N/A 3.29 in83.5 mm | CAD N/A | Bore Size N/A 40 mm |
Add To Cart
Request Quote |
|
697904332193 | Description N/A FCX-1.5-HUB-28MMP7-8X3.3MMKW | Bore Size N/A 28 mm | Keyway Size (W x D) N/A 8X3.3MM mm | Nominal Torque N/A 2,949 N·m26,100 in·lb | Max Speed (Unbalanced) N/A 5500 rpm | Length thru Bore N/A 1.94 in | Dimension HD N/A 3.29 in83.5 mm | CAD N/A | Bore Size N/A 28 mm |
Add To Cart
Request Quote |
|
697904332230 | Description N/A FCX-1.5-HUB-32MMP7-10X3.3MMKW | Bore Size N/A 32 mm | Keyway Size (W x D) N/A 10X3.3MM mm | Nominal Torque N/A 2,949 N·m26,100 in·lb | Max Speed (Unbalanced) N/A 5500 rpm | Length thru Bore N/A 1.94 in | Dimension HD N/A 3.29 in83.5 mm | CAD N/A | Bore Size N/A 32 mm |
Add To Cart
Request Quote |
|
697904332254 | Description N/A FCX-1.5-HUB-38MMP7-10X3.3MMKW | Bore Size N/A 38 mm | Keyway Size (W x D) N/A 10X3.3MM mm | Nominal Torque N/A 2,949 N·m26,100 in·lb | Max Speed (Unbalanced) N/A 5500 rpm | Length thru Bore N/A 1.94 in | Dimension HD N/A 3.29 in83.5 mm | CAD N/A | Bore Size N/A 38 mm |
Add To Cart
Request Quote |
|
697904332278 | Description N/A FCX-1.5-HUB-42MMP7-12X3.3MMKW | Bore Size N/A 42 mm | Keyway Size (W x D) N/A 12X3.3MM mm | Nominal Torque N/A 2,949 N·m26,100 in·lb | Max Speed (Unbalanced) N/A 5500 rpm | Length thru Bore N/A 1.94 in | Dimension HD N/A 3.29 in83.5 mm | CAD N/A | Bore Size N/A 42 mm |
Add To Cart
Request Quote |
|
697904332339 | Description N/A FCX-1.5-HUB-60MMP7-18X4.4MMKW | Bore Size N/A 60 mm | Keyway Size (W x D) N/A 18X4.4MM mm | Nominal Torque N/A 2,949 N·m26,100 in·lb | Max Speed (Unbalanced) N/A 5500 rpm | Length thru Bore N/A 1.94 in | Dimension HD N/A 3.29 in83.5 mm | CAD N/A | Bore Size N/A 60 mm |
Add To Cart
Request Quote |
|
697904332322 | Description N/A FCX-1.5-HUB-55MMP7-16X4.3MMKW | Bore Size N/A 55 mm | Keyway Size (W x D) N/A 16X4.3MM mm | Nominal Torque N/A 2,949 N·m26,100 in·lb | Max Speed (Unbalanced) N/A 5500 rpm | Length thru Bore N/A 1.94 in | Dimension HD N/A 3.29 in83.5 mm | CAD N/A | Bore Size N/A 55 mm |
Add To Cart
Request Quote |
|
697904332346 | Description N/A FCX-1.5-HUB-63MMP7-18X4.4MMKW | Bore Size N/A 63 mm | Keyway Size (W x D) N/A 18X4.4MM mm | Nominal Torque N/A 2,949 N·m26,100 in·lb | Max Speed (Unbalanced) N/A 5500 rpm | Length thru Bore N/A 1.94 in | Dimension HD N/A 3.29 in83.5 mm | CAD N/A | Bore Size N/A 63 mm |
Add To Cart
Request Quote |
|
697904332285 | Description N/A FCX-1.5-HUB-45MMP7-14X3.8MMKW | Bore Size N/A 45 mm | Keyway Size (W x D) N/A 14X3.8MM mm | Nominal Torque N/A 2,949 N·m26,100 in·lb | Max Speed (Unbalanced) N/A 5500 rpm | Length thru Bore N/A 1.94 in | Dimension HD N/A 3.29 in83.5 mm | CAD N/A | Bore Size N/A 45 mm |
Add To Cart
Request Quote |
|
697904332315 | Description N/A FCX-1.5-HUB-50MMP7-14X3.8MMKW | Bore Size N/A 50 mm | Keyway Size (W x D) N/A 14X3.8MM mm | Nominal Torque N/A 2,949 N·m26,100 in·lb | Max Speed (Unbalanced) N/A 5500 rpm | Length thru Bore N/A 1.94 in | Dimension HD N/A 3.29 in83.5 mm | CAD N/A | Bore Size N/A 50 mm |
Add To Cart
Request Quote |
|
697904333169 | Description N/A FCX-2-HUB-20P7-6X2.8KW | Bore Size N/A 20 mm | Keyway Size (W x D) N/A 6X2.8 mm | Nominal Torque N/A 5,067 N·m44,850 in·lb | Max Speed (Unbalanced) N/A 5000 rpm | Length thru Bore N/A 2.44 in | Dimension HD N/A 4.21 in106.9 mm | CAD N/A | Bore Size N/A 20 mm |
Add To Cart
Request Quote |
|
697904333381 | Description N/A FCX-2-HUB-28P7-8X3.3KW | Bore Size N/A 28 mm | Keyway Size (W x D) N/A 8X3.3 mm | Nominal Torque N/A 5,067 N·m44,850 in·lb | Max Speed (Unbalanced) N/A 5000 rpm | Length thru Bore N/A 2.44 in | Dimension HD N/A 4.21 in106.9 mm | CAD N/A | Bore Size N/A 28 mm |
Add To Cart
Request Quote |
|
697904333084 | Description N/A FCX-2-HUB-16P7-5X2.3KW | Bore Size N/A 16 mm | Keyway Size (W x D) N/A 5X2.3 mm | Nominal Torque N/A 5,067 N·m44,850 in·lb | Max Speed (Unbalanced) N/A 5000 rpm | Length thru Bore N/A 2.44 in | Dimension HD N/A 4.21 in106.9 mm | CAD N/A | Bore Size N/A 16 mm |
Add To Cart
Request Quote |
|
697904333114 | Description N/A FCX-2-HUB-17P7-5X2.3KW | Bore Size N/A 17 mm | Keyway Size (W x D) N/A 5X2.3 mm | Nominal Torque N/A 5,067 N·m44,850 in·lb | Max Speed (Unbalanced) N/A 5000 rpm | Length thru Bore N/A 2.44 in | Dimension HD N/A 4.21 in106.9 mm | CAD N/A | Bore Size N/A 17 mm |
Add To Cart
Request Quote |
|
697904333121 | Description N/A FCX-2-HUB-18P7-6X2.8KW | Bore Size N/A 18 mm | Keyway Size (W x D) N/A 6X2.8 mm | Nominal Torque N/A 5,067 N·m44,850 in·lb | Max Speed (Unbalanced) N/A 5000 rpm | Length thru Bore N/A 2.44 in | Dimension HD N/A 4.21 in106.9 mm | CAD N/A | Bore Size N/A 18 mm |
Add To Cart
Request Quote |