Batch CAD Cart (0)
  • Cart is empty
Metric HercuFlex® Gear Couplings Hubs can be used for either FX (flanged style) or CX (continuous sleeve style).
176 - 176 of 176 | Results Per Page | View | Unit of Measure
« 6 7 8 
Clear Filter

Bore Size (mm)

Keyway Size  (mm)

Part Number

Description 

Bore Size

Keyway Size (W x D)

Nominal Torque

Max Speed (Unbalanced)

Length thru Bore

Dimension HD

CAD

Sort by
N/A FCX 3 HUB 95MMP7 25MMX5.4MM KW N/A 95 mm N/A 25MMX5.4MM mm N/A 135,700 N·m15,332 in·lb N/A 4000 rpm N/A 3.59 in N/A 5.88 in149.4 mm N/A
176 - 176 of 176 | Results Per Page | View | Unit of Measure
« 6 7 8