Batch CAD Cart (0)
  • Cart is empty
Metric HercuFlex® Gear Couplings Hubs can be used for either FX (flanged style) or CX (continuous sleeve style).
26 - 50 of 176 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  
Clear Filter

Bore Size (mm)

Keyway Size  (mm)

Part Number

Description 

Bore Size

Keyway Size (W x D)

Nominal Torque

Max Speed (Unbalanced)

Length thru Bore

Dimension HD

CAD

Sort by
N/A FCX 1.5 HUB 21MM P7 6MMX2.8MM N/A 21 mm N/A 6MMX2.8MM mm N/A 26,100 N·m2,949 in·lb N/A 5500 rpm N/A 1.94 in N/A 3.29 in83.5 mm N/A
N/A FCX 1.5 HUB 22MM P7 6MMX2.8MM N/A 22 mm N/A 6MMX2.8MM mm N/A 26,100 N·m2,949 in·lb N/A 5500 rpm N/A 1.94 in N/A 3.29 in83.5 mm N/A
N/A FCX 1.5 HUB 23MM P7 8MMX3.3MM N/A 23 mm N/A 8MMX3.3MM mm N/A 26,100 N·m2,949 in·lb N/A 5500 rpm N/A 1.94 in N/A 3.29 in83.5 mm N/A
N/A FCX 1.5 HUB 24MM P7 8MMX3.3MM N/A 24.00 mm N/A 8MMX3.3MM mm N/A 26,100 N·m2,949 in·lb N/A 5500 rpm N/A 1.94 in N/A 3.29 in83.5 mm N/A
N/A FCX 1.5 HUB 25MM P7 8MMX3.3MM N/A 25.00 mm N/A 8MMX3.3MM mm N/A 26,100 N·m2,949 in·lb N/A 5500 rpm N/A 1.94 in N/A 3.29 in83.5 mm N/A
N/A FCX 1.5 HUB 26MM P7 8MMX3.3MM N/A 26 mm N/A 8MMX3.3MM mm N/A 26,100 N·m2,949 in·lb N/A 5500 rpm N/A 1.94 in N/A 3.29 in83.5 mm N/A
N/A FCX 1.5 HUB 27MM P7 8MMX3.3MM N/A 27 mm N/A 8MMX3.3MM mm N/A 26,100 N·m2,949 in·lb N/A 5500 rpm N/A 1.94 in N/A 3.29 in83.5 mm N/A
N/A FCX 1.5 HUB 28MM P7 8MMX3.3MM N/A 28 mm N/A 8MMX3.3MM mm N/A 26,100 N·m2,949 in·lb N/A 5500 rpm N/A 1.94 in N/A 3.29 in83.5 mm N/A
N/A FCX 1.5 HUB 29MM P7 8MMX3.3MM N/A 29 mm N/A 8MMX3.3MM mm N/A 26,100 N·m2,949 in·lb N/A 5500 rpm N/A 1.94 in N/A 3.29 in83.5 mm N/A
N/A FCX 1.5 HUB 30MM P7 8MMX3.3MM N/A 30 mm N/A 8MMX3.3MM mm N/A 26,100 N·m2,949 in·lb N/A 5500 rpm N/A 1.94 in N/A 3.29 in83.5 mm N/A
N/A FCX 1.5 HUB 32MM P7 10MMX3.3MM N/A 32.00 mm N/A 10MMX3.3MM mm N/A 26,100 N·m2,949 in·lb N/A 5500 rpm N/A 1.94 in N/A 3.29 in83.5 mm N/A
N/A FCX 1.5 HUB 35MM P7 10MMX3.3MM N/A 35 mm N/A 10MMX3.3MM mm N/A 26,100 N·m2,949 in·lb N/A 5500 rpm N/A 1.94 in N/A 3.29 in83.5 mm N/A
N/A FCX 1.5 HUB 38MM P7 10MMX3.3MM N/A 38 mm N/A 10MMX3.3MM mm N/A 26,100 N·m2,949 in·lb N/A 5500 rpm N/A 1.94 in N/A 3.29 in83.5 mm N/A
N/A FCX 1.5 HUB 40MM P7 12MMX3.3MM N/A 40 mm N/A 12MMX3.3MM mm N/A 26,100 N·m2,949 in·lb N/A 5500 rpm N/A 1.94 in N/A 3.29 in83.5 mm N/A
N/A FCX 1.5 HUB 42MM P7 12MMX3.3MM N/A 42 mm N/A 12MMX3.3MM mm N/A 26,100 N·m2,949 in·lb N/A 5500 rpm N/A 1.94 in N/A 3.29 in83.5 mm N/A
N/A FCX 1.5 HUB 45MM P7 14MMX3.8MM N/A 45 mm N/A 14MMX3.8MM mm N/A 26,100 N·m2,949 in·lb N/A 5500 rpm N/A 1.94 in N/A 3.29 in83.5 mm N/A
N/A FCX 1.5 HUB 48MM P7 14MMX3.8MM N/A 48 mm N/A 14MMX3.8MM mm N/A 26,100 N·m2,949 in·lb N/A 5500 rpm N/A 1.94 in N/A 3.29 in83.5 mm N/A
N/A FCX 1.5 HUB 50MM P7 14X3.8MMKW N/A 50 mm N/A 14X3.8MM mm N/A 26,100 N·m2,949 in·lb N/A 5500 rpm N/A 1.94 in N/A 3.29 in83.5 mm N/A
N/A FCX 1.5 HUB 55MM P7 16MMX4.3MM N/A 55 mm N/A 16MMX4.3MM mm N/A 26,100 N·m2,949 in·lb N/A 5500 rpm N/A 1.94 in N/A 3.29 in83.5 mm N/A
N/A FCX 1.5 HUB 60MM P718MMX4.4MM N/A 60 mm N/A 18MMX4.4MM mm N/A 26,100 N·m2,949 in·lb N/A 5500 rpm N/A 1.94 in N/A 3.29 in83.5 mm N/A
N/A FCX 1.5 HUB 63MM P7 18MMKW N/A 63 mm N/A 18MM mm N/A 26,100 N·m2,949 in·lb N/A 5500 rpm N/A 1.94 in N/A 3.29 in83.5 mm N/A
N/A FCX 2 HUB 16MM P7 5X2.3MM KW N/A 16 mm N/A 5X2.3MM mm N/A 44,850 N·m5,067 in·lb N/A 5000 rpm N/A 2.44 in N/A 4.21 in106.9 mm N/A
N/A FCX 2 HUB 17MM P7 5X2.3MM KW N/A 17 mm N/A 5X2.3MM mm N/A 44,850 N·m5,067 in·lb N/A 5000 rpm N/A 2.44 in N/A 4.21 in106.9 mm N/A
N/A FCX 2 HUB 18MM P7 6X2.8MM KW N/A 18 mm N/A 6X2.8MM mm N/A 44,850 N·m5,067 in·lb N/A 5000 rpm N/A 2.44 in N/A 4.21 in106.9 mm N/A
N/A FCX 2 HUB 19MM P7 6X2.8MM KW N/A 19.00 mm N/A 6X2.8MM mm N/A 44,850 N·m5,067 in·lb N/A 5000 rpm N/A 2.44 in N/A 4.21 in106.9 mm N/A
26 - 50 of 176 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »