Batch CAD Cart (0)
  • Cart is empty
Metric HercuFlex® Gear Couplings Hubs can be used for either FX (flanged style) or CX (continuous sleeve style).
51 - 75 of 176 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  
Clear Filter

Bore Size (mm)

Keyway Size  (mm)

Part Number

Description 

Bore Size

Keyway Size (W x D)

Nominal Torque

Max Speed (Unbalanced)

Length thru Bore

Dimension HD

CAD

Sort by
N/A FCX 3 HUB 40MMP7 12MMX3.3MM KW N/A 40 mm N/A 12MMX3.3MM mm N/A 135,700 N·m15,332 in·lb N/A 4000 rpm N/A 3.59 in N/A 5.88 in149.4 mm N/A
N/A FCX 3 HUB 48MMP7 14MMX3.8MM KW N/A 48 mm N/A 14MMX3.8MM mm N/A 135,700 N·m15,332 in·lb N/A 4000 rpm N/A 3.59 in N/A 5.88 in149.4 mm N/A
N/A FCX 3.5 HUB 55MM P7 16X4.3MMKW N/A 55 mm N/A 16X4.3MM mm N/A 203,550 N·m22,998 in·lb N/A 3500 rpm N/A 4.19 in N/A 6.87 in174.5 mm N/A
N/A FCX 2.5 HUB 63MM P7 18X4.4MMKW N/A 63 mm N/A 18X4.4MM mm N/A 79,700 N·m9,005 in·lb N/A 4400 rpm N/A 3.03 in N/A 4.97 in126.4 mm N/A
N/A FCX 4 HUB 65MM P7 18X4.4MM KW N/A 65 mm N/A 18X4.4MM mm N/A 203,550 N·m22,998 in·lb N/A 3000 rpm N/A 4.75 in N/A 6.87 in174.5 mm N/A
N/A FCX 3 HUB 70MMP7 20MMX4.9MM KW N/A 70 mm N/A 20MMX4.9MM mm N/A 135,700 N·m15,332 in·lb N/A 4000 rpm N/A 3.59 in N/A 5.88 in149.4 mm N/A
N/A FCX 2 HUB 80MM P7 22X5.4MM KW N/A 80 mm N/A 22X5.4MM mm N/A 44,850 N·m5,067 in·lb N/A 5000 rpm N/A 2.44 in N/A 4.21 in106.9 mm N/A
N/A FCX 3 HUB 80MMP7 22MMX5.4MM KW N/A 80 mm N/A 22MMX5.4MM mm N/A 135,700 N·m15,332 in·lb N/A 4000 rpm N/A 3.59 in N/A 5.88 in149.4 mm N/A
N/A FCX 5 HUB 115MM P7 32X7.4MMKW N/A 115 mm N/A 32X7.4MM mm N/A 427,460 N·m48,296 in·lb N/A 2500.00 rpm N/A 6.03 in N/A 10.24 in260 mm N/A
N/A FCX 4 HUB 120MM P7 32X7.4MM KW N/A 120 mm N/A 32X7.4MM mm N/A 203,550 N·m22,998 in·lb N/A 3000 rpm N/A 4.75 in N/A 6.87 in174.5 mm N/A
N/A FCX 4.5 HUB 120MMP7 32X7.4MMKW N/A 120 mm N/A 32X7.4MM mm N/A 311,540 N·m35,199 in·lb N/A 2,700 rpm N/A 5.31 in N/A 9.09 in230.9 mm N/A
N/A FCX 3.5 HUB 125MMP7 32X7.4MMKW N/A 125 mm N/A 32X7.4MM mm N/A 203,550 N·m22,998 in·lb N/A 3500 rpm N/A 4.19 in N/A 6.87 in174.5 mm N/A
N/A FCX 4.5 HUB 130MMP7 32X7.4MMKW N/A 130 mm N/A 32X7.4MM mm N/A 311,540 N·m35,199 in·lb N/A 2,700 rpm N/A 5.31 in N/A 9.09 in230.9 mm N/A
N/A FCX 4.5 HUB 140MMP7 36X8.4MMKW N/A 140 mm N/A 36X8.4MM mm N/A 311,540 N·m35,199 in·lb N/A 2,700 rpm N/A 5.31 in N/A 9.09 in230.9 mm N/A
N/A FCX 4.5 HUB 160MMP7 40X9.4MMKW N/A 160 mm N/A 40X9.4MM mm N/A 311,540 N·m35,199 in·lb N/A 2,700 rpm N/A 5.31 in N/A 9.09 in230.9 mm N/A
N/A FCX 4.5 HUB 170MMP7 40X9.4MMKW N/A 170 mm N/A 40X9.4MM mm N/A 311,540 N·m35,199 in·lb N/A 2,700 rpm N/A 5.31 in N/A 9.09 in230.9 mm N/A
N/A FCX 2 HUB 17MM P7 5X2.3MM KW N/A 17 mm N/A 5X2.3MM mm N/A 44,850 N·m5,067 in·lb N/A 5000 rpm N/A 2.44 in N/A 4.21 in106.9 mm N/A
N/A FCX 1.5 HUB 18MM P7 6MMX2.8MM N/A 18 mm N/A 6MMX2.8MM mm N/A 26,100 N·m2,949 in·lb N/A 5500 rpm N/A 1.94 in N/A 3.29 in83.5 mm N/A
N/A FCX 5 HUB 190MM P7 45X10.4MMKW N/A 190 mm N/A 45X10.4MM mm N/A 427,460 N·m48,296 in·lb N/A 2500.00 rpm N/A 6.03 in N/A 10.24 in260 mm N/A
N/A FCX 1 HUB 21MM P7 6X2.8MM KW N/A 21 mm N/A 6X2.8MM mm N/A 11,300 N·m1,277 in·lb N/A 6000 rpm N/A 1.690 in N/A 2.49 in63.3 mm N/A
N/A FCX 1 HUB 22MM P7 6X2.8MM KW N/A 22 mm N/A 6X2.8MM mm N/A 11,300 N·m1,277 in·lb N/A 6000 rpm N/A 1.690 in N/A 2.49 in63.3 mm N/A
N/A FCX 1 HUB 23MM P7 8X3.3MM KW N/A 23 mm N/A 8X3.3MM mm N/A 11,300 N·m1,277 in·lb N/A 6000 rpm N/A 1.690 in N/A 2.49 in63.3 mm N/A
N/A FCX 1 HUB 42MM P7 12X3.3MM KW N/A 42 mm N/A 12X3.3MM mm N/A 11,300 N·m1,277 in·lb N/A 6000 rpm N/A 1.690 in N/A 2.49 in63.3 mm N/A
N/A FCX 1.5 HUB 50MM P7 14X3.8MMKW N/A 50 mm N/A 14X3.8MM mm N/A 26,100 N·m2,949 in·lb N/A 5500 rpm N/A 1.94 in N/A 3.29 in83.5 mm N/A
N/A FCX 3 HUB 55MMP7 16MMX4.3MM KW N/A 55 mm N/A 16MMX4.3MM mm N/A 135,700 N·m15,332 in·lb N/A 4000 rpm N/A 3.59 in N/A 5.88 in149.4 mm N/A
51 - 75 of 176 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »