Batch CAD Cart (0)
  • Cart is empty
Metric HercuFlex® Gear Couplings Hubs can be used for either FX (flanged style) or CX (continuous sleeve style).
101 - 125 of 176 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  
Clear Filter

Bore Size (mm)

Keyway Size  (mm)

Part Number

Description 

Bore Size

Keyway Size (W x D)

Nominal Torque

Max Speed (Unbalanced)

Length thru Bore

Dimension HD

CAD

Sort by
N/A FCX 4 HUB 100MM P7 28X6.4MM KW N/A 100 mm N/A 28X6.4MM mm N/A 203,550 N·m22,998 in·lb N/A 3000 rpm N/A 4.75 in N/A 6.87 in174.5 mm N/A
N/A FCX 4 HUB 110MM P7 28X6.4MM KW N/A 110 mm N/A 28X6.4MM mm N/A 203,550 N·m22,998 in·lb N/A 3000 rpm N/A 4.75 in N/A 6.87 in174.5 mm N/A
N/A FCX 3.5 HUB 100MMP7 28X6.4MMKW N/A 100 mm N/A 28X6.4MM mm N/A 203,550 N·m22,998 in·lb N/A 3500 rpm N/A 4.19 in N/A 6.87 in174.5 mm N/A
N/A FCX 3.5 HUB 110MMP7 28X6.4MMKW N/A 110 mm N/A 28X6.4MM mm N/A 203,550 N·m22,998 in·lb N/A 3500 rpm N/A 4.19 in N/A 6.87 in174.5 mm N/A
N/A FCX 3.5 HUB 115MMP7 32X7.4MMKW N/A 115 mm N/A 32X7.4MM mm N/A 203,550 N·m22,998 in·lb N/A 3500 rpm N/A 4.19 in N/A 6.87 in174.5 mm N/A
N/A FCX 3.5 HUB 120MMP7 32X7.4MMKW N/A 120 mm N/A 32X7.4MM mm N/A 203,550 N·m22,998 in·lb N/A 3500 rpm N/A 4.19 in N/A 6.87 in174.5 mm N/A
N/A FCX 3.5 HUB 125MMP7 32X7.4MMKW N/A 125 mm N/A 32X7.4MM mm N/A 203,550 N·m22,998 in·lb N/A 3500 rpm N/A 4.19 in N/A 6.87 in174.5 mm N/A
N/A FCX 4 HUB 115MM P7 32X7.4MM KW N/A 115 mm N/A 32X7.4MM mm N/A 203,550 N·m22,998 in·lb N/A 3000 rpm N/A 4.75 in N/A 6.87 in174.5 mm N/A
N/A FCX 4 HUB 120MM P7 32X7.4MM KW N/A 120 mm N/A 32X7.4MM mm N/A 203,550 N·m22,998 in·lb N/A 3000 rpm N/A 4.75 in N/A 6.87 in174.5 mm N/A
N/A FCX 4 HUB 125MM P7 32X7.4MM KW N/A 125 mm N/A 32X7.4MM mm N/A 203,550 N·m22,998 in·lb N/A 3000 rpm N/A 4.75 in N/A 6.87 in174.5 mm N/A
N/A FCX 4 HUB 130MM P7 32X7.4MM KW N/A 130 mm N/A 32X7.4MM mm N/A 203,550 N·m22,998 in·lb N/A 3000 rpm N/A 4.75 in N/A 6.87 in174.5 mm N/A
N/A FCX 5 HUB 115MM P7 32X7.4MMKW N/A 115 mm N/A 32X7.4MM mm N/A 427,460 N·m48,296 in·lb N/A 2500.00 rpm N/A 6.03 in N/A 10.24 in260 mm N/A
N/A FCX 5 HUB 120MM P7 32X7.4MMKW N/A 120 mm N/A 32X7.4MM mm N/A 427,460 N·m48,296 in·lb N/A 2500.00 rpm N/A 6.03 in N/A 10.24 in260 mm N/A
N/A FCX 5 HUB 125MM P7 32X7.4MMKW N/A 125 mm N/A 32X7.4MM mm N/A 427,460 N·m48,296 in·lb N/A 2500.00 rpm N/A 6.03 in N/A 10.24 in260 mm N/A
N/A FCX 5 HUB 130MM P7 32X7.4MMKW N/A 130 mm N/A 32X7.4MM mm N/A 427,460 N·m48,296 in·lb N/A 2500.00 rpm N/A 6.03 in N/A 10.24 in260 mm N/A
N/A FCX 4.5 HUB 115MMP7 32X7.4MMKW N/A 115 mm N/A 32X7.4MM mm N/A 311,540 N·m35,199 in·lb N/A 2,700 rpm N/A 5.31 in N/A 9.09 in230.9 mm N/A
N/A FCX 4.5 HUB 120MMP7 32X7.4MMKW N/A 120 mm N/A 32X7.4MM mm N/A 311,540 N·m35,199 in·lb N/A 2,700 rpm N/A 5.31 in N/A 9.09 in230.9 mm N/A
N/A FCX 4.5 HUB 125MMP7 32X7.4MMKW N/A 125 mm N/A 32X7.4MM mm N/A 311,540 N·m35,199 in·lb N/A 2,700 rpm N/A 5.31 in N/A 9.09 in230.9 mm N/A
N/A FCX 4.5 HUB 130MMP7 32X7.4MMKW N/A 130 mm N/A 32X7.4MM mm N/A 311,540 N·m35,199 in·lb N/A 2,700 rpm N/A 5.31 in N/A 9.09 in230.9 mm N/A
N/A FCX 4.5 HUB 140MMP7 36X8.4MMKW N/A 140 mm N/A 36X8.4MM mm N/A 311,540 N·m35,199 in·lb N/A 2,700 rpm N/A 5.31 in N/A 9.09 in230.9 mm N/A
N/A FCX 4.5 HUB 150MMP7 36X8.4MMKW N/A 150 mm N/A 36X8.4MM mm N/A 311,540 N·m35,199 in·lb N/A 2,700 rpm N/A 5.31 in N/A 9.09 in230.9 mm N/A
N/A FCX 5 HUB 140MM P7 36X8.4MMKW N/A 140 mm N/A 36X8.4MM mm N/A 427,460 N·m48,296 in·lb N/A 2500.00 rpm N/A 6.03 in N/A 10.24 in260 mm N/A
N/A FCX 5 HUB 150MM P7 36X8.4MMKW N/A 150 mm N/A 36X8.4MM mm N/A 427,460 N·m48,296 in·lb N/A 2500.00 rpm N/A 6.03 in N/A 10.24 in260 mm N/A
N/A FCX 4 HUB 140MM P7 36X8.4MM KW N/A 140 mm N/A 36X8.4MM mm N/A 203,550 N·m22,998 in·lb N/A 3000 rpm N/A 4.75 in N/A 6.87 in174.5 mm N/A
N/A FCX 5 HUB 160MM P7 40X9.4MMKW N/A 160 mm N/A 40X9.4MM mm N/A 427,460 N·m48,296 in·lb N/A 2500.00 rpm N/A 6.03 in N/A 10.24 in260 mm N/A
101 - 125 of 176 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »