Batch CAD Cart (0)
  • Cart is empty
Metric HercuFlex® Gear Couplings Hubs can be used for either FX (flanged style) or CX (continuous sleeve style).
101 - 125 of 176 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  
Clear Filter

Bore Size (mm)

Keyway Size  (mm)

Part Number

Description 

Bore Size

Keyway Size (W x D)

Nominal Torque

Max Speed (Unbalanced)

Length thru Bore

Dimension HD

CAD

Sort by
N/A FCX 3 HUB 55MMP7 16MMX4.3MM KW N/A 55 mm N/A 16MMX4.3MM mm N/A 135,700 N·m15,332 in·lb N/A 4000 rpm N/A 3.59 in N/A 5.88 in149.4 mm N/A
N/A FCX 3 HUB 60MMP7 18MMX4.4MM KW N/A 60 mm N/A 18MMX4.4MM mm N/A 135,700 N·m15,332 in·lb N/A 4000 rpm N/A 3.59 in N/A 5.88 in149.4 mm N/A
N/A FCX 3 HUB 63MMP7 18MMX4.4MM KW N/A 63 mm N/A 18MMX4.4MM mm N/A 135,700 N·m15,332 in·lb N/A 4000 rpm N/A 3.59 in N/A 5.88 in149.4 mm N/A
N/A FCX 3 HUB 65MMP7 18MMX4.4MM KW N/A 65 mm N/A 18MMX4.4MM mm N/A 135,700 N·m15,332 in·lb N/A 4000 rpm N/A 3.59 in N/A 5.88 in149.4 mm N/A
N/A FCX 3 HUB 70MMP7 20MMX4.9MM KW N/A 70 mm N/A 20MMX4.9MM mm N/A 135,700 N·m15,332 in·lb N/A 4000 rpm N/A 3.59 in N/A 5.88 in149.4 mm N/A
N/A FCX 3 HUB 71MMP7 20MMX4.9MM KW N/A 71 mm N/A 20MMX4.9MM mm N/A 135,700 N·m15,332 in·lb N/A 4000 rpm N/A 3.59 in N/A 5.88 in149.4 mm N/A
N/A FCX 3 HUB 75MMP7 20MMX4.9MM KW N/A 75 mm N/A 20MMX4.9MM mm N/A 135,700 N·m15,332 in·lb N/A 4000 rpm N/A 3.59 in N/A 5.88 in149.4 mm N/A
N/A FCX 3 HUB 80MMP7 22MMX5.4MM KW N/A 80 mm N/A 22MMX5.4MM mm N/A 135,700 N·m15,332 in·lb N/A 4000 rpm N/A 3.59 in N/A 5.88 in149.4 mm N/A
N/A FCX 3 HUB 85MMP7 22MMX5.4MM KW N/A 85 mm N/A 22MMX5.4MM mm N/A 135,700 N·m15,332 in·lb N/A 4000 rpm N/A 3.59 in N/A 5.88 in149.4 mm N/A
N/A FCX 3 HUB 90MMP7 25MMX5.4MM KW N/A 90 mm N/A 25MMX5.4MM mm N/A 135,700 N·m15,332 in·lb N/A 4000 rpm N/A 3.59 in N/A 5.88 in149.4 mm N/A
N/A FCX 3 HUB 95MMP7 25MMX5.4MM KW N/A 95 mm N/A 25MMX5.4MM mm N/A 135,700 N·m15,332 in·lb N/A 4000 rpm N/A 3.59 in N/A 5.88 in149.4 mm N/A
N/A FCX 3.5 HUB 100MMP7 28X6.4MMKW N/A 100 mm N/A 28X6.4MM mm N/A 203,550 N·m22,998 in·lb N/A 3500 rpm N/A 4.19 in N/A 6.87 in174.5 mm N/A
N/A FCX 3.5 HUB 110MMP7 28X6.4MMKW N/A 110 mm N/A 28X6.4MM mm N/A 203,550 N·m22,998 in·lb N/A 3500 rpm N/A 4.19 in N/A 6.87 in174.5 mm N/A
N/A FCX 3.5 HUB 115MMP7 32X7.4MMKW N/A 115 mm N/A 32X7.4MM mm N/A 203,550 N·m22,998 in·lb N/A 3500 rpm N/A 4.19 in N/A 6.87 in174.5 mm N/A
N/A FCX 3.5 HUB 120MMP7 32X7.4MMKW N/A 120 mm N/A 32X7.4MM mm N/A 203,550 N·m22,998 in·lb N/A 3500 rpm N/A 4.19 in N/A 6.87 in174.5 mm N/A
N/A FCX 3.5 HUB 125MMP7 32X7.4MMKW N/A 125 mm N/A 32X7.4MM mm N/A 203,550 N·m22,998 in·lb N/A 3500 rpm N/A 4.19 in N/A 6.87 in174.5 mm N/A
N/A FCX 3.5 HUB 48MM P7 14X3.8MMKW N/A 48 mm N/A 14X3.8MM mm N/A 203,550 N·m22,998 in·lb N/A 3500 rpm N/A 4.19 in N/A 6.87 in174.5 mm N/A
N/A FCX 3.5 HUB 50MM P7 14X3.8MMKW N/A 50 mm N/A 14X3.8MM mm N/A 203,550 N·m22,998 in·lb N/A 3500 rpm N/A 4.19 in N/A 6.87 in174.5 mm N/A
N/A FCX 3.5 HUB 55MM P7 16X4.3MMKW N/A 55 mm N/A 16X4.3MM mm N/A 203,550 N·m22,998 in·lb N/A 3500 rpm N/A 4.19 in N/A 6.87 in174.5 mm N/A
N/A FCX 3.5 HUB 60MM P7 18X4.4MMKW N/A 60 mm N/A 18X4.4MM mm N/A 203,550 N·m22,998 in·lb N/A 3500 rpm N/A 4.19 in N/A 6.87 in174.5 mm N/A
N/A FCX 3.5 HUB 63MM P7 18X4.4MMKW N/A 63 mm N/A 18X4.4MM mm N/A 203,550 N·m22,998 in·lb N/A 3500 rpm N/A 4.19 in N/A 6.87 in174.5 mm N/A
N/A FCX 3.5 HUB 65MM P7 18X4.4MMKW N/A 65 mm N/A 18X4.4MM mm N/A 203,550 N·m22,998 in·lb N/A 3500 rpm N/A 4.19 in N/A 6.87 in174.5 mm N/A
N/A FCX 3.5 HUB 70MM P7 20X4.9MMKW N/A 70 mm N/A 20X4.9MM mm N/A 203,550 N·m22,998 in·lb N/A 3500 rpm N/A 4.19 in N/A 6.87 in174.5 mm N/A
N/A FCX 3.5 HUB 75MM P7 20X4.9MMKW N/A 75 mm N/A 20X4.9MM mm N/A 203,550 N·m22,998 in·lb N/A 3500 rpm N/A 4.19 in N/A 6.87 in174.5 mm N/A
N/A FCX 3.5 HUB 80MM P7 22X5.4MMKW N/A 80 mm N/A 22X5.4MM mm N/A 203,550 N·m22,998 in·lb N/A 3500 rpm N/A 4.19 in N/A 6.87 in174.5 mm N/A
101 - 125 of 176 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »