Part Number |
Description |
Bore Size |
Keyway Size (W x D) |
Nominal Torque |
Max Speed (Unbalanced) |
Length thru Bore |
Dimension HD |
CAD |
---|---|---|---|---|---|---|---|---|
697904338782 | Description N/A FCX 2 HUB 17MM P7 5X2.3MM KW | Bore Size N/A 17 mm | Keyway Size (W x D) N/A 5X2.3MM mm | Nominal Torque N/A 44,850 N·m5,067 in·lb | Max Speed (Unbalanced) N/A 5000 rpm | Length thru Bore N/A 2.44 in | Dimension HD N/A 4.21 in106.9 mm | CAD N/A |
697904341737 | Description N/A FCX 2 HUB 16MM P7 5X2.3MM KW | Bore Size N/A 16 mm | Keyway Size (W x D) N/A 5X2.3MM mm | Nominal Torque N/A 44,850 N·m5,067 in·lb | Max Speed (Unbalanced) N/A 5000 rpm | Length thru Bore N/A 2.44 in | Dimension HD N/A 4.21 in106.9 mm | CAD N/A |
697904333510 | Description N/A FCX 2.5 HUB 71MM P7 20X4.9MMKW | Bore Size N/A 71 mm | Keyway Size (W x D) N/A 20X4.9MM mm | Nominal Torque N/A 79,700 N·m9,005 in·lb | Max Speed (Unbalanced) N/A 4400 rpm | Length thru Bore N/A 3.03 in | Dimension HD N/A 4.97 in126.4 mm | CAD N/A |
697904364415 | Description N/A FCX 2.5 HUB 90MM P7 25X5.4MMKW | Bore Size N/A 90 mm | Keyway Size (W x D) N/A 25X5.4MM mm | Nominal Torque N/A 79,700 N·m9,005 in·lb | Max Speed (Unbalanced) N/A 4400 rpm | Length thru Bore N/A 3.03 in | Dimension HD N/A 4.97 in126.4 mm | CAD N/A |
697904338911 | Description N/A FCX 2.5 HUB 85MM P7 22X5.4MMKW | Bore Size N/A 85 mm | Keyway Size (W x D) N/A 22X5.4MM mm | Nominal Torque N/A 79,700 N·m9,005 in·lb | Max Speed (Unbalanced) N/A 4400 rpm | Length thru Bore N/A 3.03 in | Dimension HD N/A 4.97 in126.4 mm | CAD N/A |
697904338904 | Description N/A FCX 2.5 HUB 80MM P7 22X5.4MMKW | Bore Size N/A 80 mm | Keyway Size (W x D) N/A 22X5.4MM mm | Nominal Torque N/A 79,700 N·m9,005 in·lb | Max Speed (Unbalanced) N/A 4400 rpm | Length thru Bore N/A 3.03 in | Dimension HD N/A 4.97 in126.4 mm | CAD N/A |
697904342062 | Description N/A FCX 2.5 HUB 75MM P7 20X4.9MMKW | Bore Size N/A 75 mm | Keyway Size (W x D) N/A 20X4.9MM mm | Nominal Torque N/A 79,700 N·m9,005 in·lb | Max Speed (Unbalanced) N/A 4400 rpm | Length thru Bore N/A 3.03 in | Dimension HD N/A 4.97 in126.4 mm | CAD N/A |
697904342055 | Description N/A FCX 2.5 HUB 70MM P7 20X4.9MMKW | Bore Size N/A 70 mm | Keyway Size (W x D) N/A 20X4.9MM mm | Nominal Torque N/A 79,700 N·m9,005 in·lb | Max Speed (Unbalanced) N/A 4400 rpm | Length thru Bore N/A 3.03 in | Dimension HD N/A 4.97 in126.4 mm | CAD N/A |
697904333633 | Description N/A FCX 2.5 HUB 65MM P7 18X4.4MMKW | Bore Size N/A 65 mm | Keyway Size (W x D) N/A 18X4.4MM mm | Nominal Torque N/A 79,700 N·m9,005 in·lb | Max Speed (Unbalanced) N/A 4400 rpm | Length thru Bore N/A 3.03 in | Dimension HD N/A 4.97 in126.4 mm | CAD N/A |
697904337440 | Description N/A FCX 2.5 HUB 63MM P7 18X4.4MMKW | Bore Size N/A 63 mm | Keyway Size (W x D) N/A 18X4.4MM mm | Nominal Torque N/A 79,700 N·m9,005 in·lb | Max Speed (Unbalanced) N/A 4400 rpm | Length thru Bore N/A 3.03 in | Dimension HD N/A 4.97 in126.4 mm | CAD N/A |
697904342017 | Description N/A FCX 2.5 HUB 60MM P7 18X4.4MMKW | Bore Size N/A 60 mm | Keyway Size (W x D) N/A 18X4.4MM mm | Nominal Torque N/A 79,700 N·m9,005 in·lb | Max Speed (Unbalanced) N/A 4400 rpm | Length thru Bore N/A 3.03 in | Dimension HD N/A 4.97 in126.4 mm | CAD N/A |
697904334852 | Description N/A FCX 2.5 HUB 55MM P7 16X4.3MMKW | Bore Size N/A 55 mm | Keyway Size (W x D) N/A 16X4.3MM mm | Nominal Torque N/A 79,700 N·m9,005 in·lb | Max Speed (Unbalanced) N/A 4400 rpm | Length thru Bore N/A 3.03 in | Dimension HD N/A 4.97 in126.4 mm | CAD N/A |
697904341980 | Description N/A FCX 2.5 HUB 50MM P7 14X3.8MMKW | Bore Size N/A 50 mm | Keyway Size (W x D) N/A 14X3.8MM mm | Nominal Torque N/A 79,700 N·m9,005 in·lb | Max Speed (Unbalanced) N/A 4400 rpm | Length thru Bore N/A 3.03 in | Dimension HD N/A 4.97 in126.4 mm | CAD N/A |
697904333602 | Description N/A FCX 2.5 HUB 48MM P7 14X3.8MMKW | Bore Size N/A 48 mm | Keyway Size (W x D) N/A 14X3.8MM mm | Nominal Torque N/A 79,700 N·m9,005 in·lb | Max Speed (Unbalanced) N/A 4400 rpm | Length thru Bore N/A 3.03 in | Dimension HD N/A 4.97 in126.4 mm | CAD N/A |
697904345155 | Description N/A FCX 2.5 HUB 45MM P7 14X3.8MMKW | Bore Size N/A 45 mm | Keyway Size (W x D) N/A 14X3.8MM mm | Nominal Torque N/A 79,700 N·m9,005 in·lb | Max Speed (Unbalanced) N/A 4400 rpm | Length thru Bore N/A 3.03 in | Dimension HD N/A 4.97 in126.4 mm | CAD N/A |
697904341942 | Description N/A FCX 2.5 HUB 42MM P7 12X3.3MMKW | Bore Size N/A 42 mm | Keyway Size (W x D) N/A 12X3.3MM mm | Nominal Torque N/A 79,700 N·m9,005 in·lb | Max Speed (Unbalanced) N/A 4400 rpm | Length thru Bore N/A 3.03 in | Dimension HD N/A 4.97 in126.4 mm | CAD N/A |
697904334838 | Description N/A FCX 2.5 HUB 40MM P7 12X3.3MMKW | Bore Size N/A 40 mm | Keyway Size (W x D) N/A 12X3.3MM mm | Nominal Torque N/A 79,700 N·m9,005 in·lb | Max Speed (Unbalanced) N/A 4400 rpm | Length thru Bore N/A 3.03 in | Dimension HD N/A 4.97 in126.4 mm | CAD N/A |
697904340334 | Description N/A FCX 2.5 HUB 38MM P7 10X3.3MMKW | Bore Size N/A 38 mm | Keyway Size (W x D) N/A 10X3.3MM mm | Nominal Torque N/A 79,700 N·m9,005 in·lb | Max Speed (Unbalanced) N/A 4400 rpm | Length thru Bore N/A 3.03 in | Dimension HD N/A 4.97 in126.4 mm | CAD N/A |
697904364484 | Description N/A FCX 3 HUB 95MMP7 25MMX5.4MM KW | Bore Size N/A 95 mm | Keyway Size (W x D) N/A 25MMX5.4MM mm | Nominal Torque N/A 135,700 N·m15,332 in·lb | Max Speed (Unbalanced) N/A 4000 rpm | Length thru Bore N/A 3.59 in | Dimension HD N/A 5.88 in149.4 mm | CAD N/A |
697904364460 | Description N/A FCX 3 HUB 90MMP7 25MMX5.4MM KW | Bore Size N/A 90 mm | Keyway Size (W x D) N/A 25MMX5.4MM mm | Nominal Torque N/A 135,700 N·m15,332 in·lb | Max Speed (Unbalanced) N/A 4000 rpm | Length thru Bore N/A 3.59 in | Dimension HD N/A 5.88 in149.4 mm | CAD N/A |
697904364408 | Description N/A FCX 3 HUB 85MMP7 22MMX5.4MM KW | Bore Size N/A 85 mm | Keyway Size (W x D) N/A 22MMX5.4MM mm | Nominal Torque N/A 135,700 N·m15,332 in·lb | Max Speed (Unbalanced) N/A 4000 rpm | Length thru Bore N/A 3.59 in | Dimension HD N/A 5.88 in149.4 mm | CAD N/A |
697904337488 | Description N/A FCX 3 HUB 80MMP7 22MMX5.4MM KW | Bore Size N/A 80 mm | Keyway Size (W x D) N/A 22MMX5.4MM mm | Nominal Torque N/A 135,700 N·m15,332 in·lb | Max Speed (Unbalanced) N/A 4000 rpm | Length thru Bore N/A 3.59 in | Dimension HD N/A 5.88 in149.4 mm | CAD N/A |
697904334890 | Description N/A FCX 3 HUB 75MMP7 20MMX4.9MM KW | Bore Size N/A 75 mm | Keyway Size (W x D) N/A 20MMX4.9MM mm | Nominal Torque N/A 135,700 N·m15,332 in·lb | Max Speed (Unbalanced) N/A 4000 rpm | Length thru Bore N/A 3.59 in | Dimension HD N/A 5.88 in149.4 mm | CAD N/A |
697904338898 | Description N/A FCX 3 HUB 71MMP7 20MMX4.9MM KW | Bore Size N/A 71 mm | Keyway Size (W x D) N/A 20MMX4.9MM mm | Nominal Torque N/A 135,700 N·m15,332 in·lb | Max Speed (Unbalanced) N/A 4000 rpm | Length thru Bore N/A 3.59 in | Dimension HD N/A 5.88 in149.4 mm | CAD N/A |
697904337464 | Description N/A FCX 3 HUB 70MMP7 20MMX4.9MM KW | Bore Size N/A 70 mm | Keyway Size (W x D) N/A 20MMX4.9MM mm | Nominal Torque N/A 135,700 N·m15,332 in·lb | Max Speed (Unbalanced) N/A 4000 rpm | Length thru Bore N/A 3.59 in | Dimension HD N/A 5.88 in149.4 mm | CAD N/A |