Batch CAD Cart (0)
  • Cart is empty
HercuFlex® Gear Couplings Sleeves for FX (flanged style). Unequaled bore and torque capacity. • 1.5° of misalignment per gear mesh • Improved fastener corrosion resistance • Advanced seal design intensifying contamination resistance • Interchangeable with standard AGMA flange interface
1 - 22 of 22 | Results Per Page | View | Unit of Measure
1 
Clear Filter

Hub Style

Part Number

Description 

Hub Style

Max. Bore (Dimensions ID1/ID2)

Dimension FD

Sort by
N/A FX 1E SLEEVE W/SEAL N/A Exposed Bolt N/A 1.875 in48.00 mm N/A 4.56 in115.8 mm
N/A FX 1S SLEEVE W/SEAL N/A Shroudded Bolt N/A 1.875 in48.00 mm N/A 4.56 in115.8 mm
N/A FX 1.5E SLEEVE W/SEAL N/A Exposed Bolt N/A 2.438 in62 mm N/A 6 in152.4 mm
N/A FX 1.5S SLEEVE W/SEAL N/A Shroudded Bolt N/A 2.438 in62 mm N/A 6 in152.4 mm
N/A FX 2E SLEEVE W/SEAL N/A Exposed Bolt N/A 3.063 in78 mm N/A 7 in177.8 mm
N/A FX 2S SLEEVE W/SEAL N/A Shroudded Bolt N/A 3.063 in78 mm N/A 7 in177.8 mm
N/A FX 2.5E SLEEVE W/SEAL N/A Exposed Bolt N/A 3.625 in92 mm N/A 8.38 in212.9 mm
N/A FX 2.5S SLEEVE W/SEAL N/A Shroudded Bolt N/A 3.625 in92 mm N/A 8.38 in212.9 mm
N/A FX 3E SLEEVE W/SEAL N/A Exposed Bolt N/A 4.25 in108 mm N/A 9.44 in239.8 mm
N/A FX 3S SLEEVE W/SEAL N/A Shroudded Bolt N/A 4.25 in108 mm N/A 9.44 in239.8 mm
N/A FX 3.5E SLEEVE W/SEAL N/A Exposed Bolt N/A 5 in127 mm N/A 11 in279.4 mm
N/A FX 3.5S SLEEVE W/SEAL N/A Shroudded Bolt N/A 5 in127 mm N/A 11 in279.4 mm
N/A FX 4E SLEEVE W/SEAL N/A Exposed Bolt N/A 5.875 in149 mm N/A 12.5 in317.5 mm
N/A FX 4S SLEEVE W/SEAL N/A Shroudded Bolt N/A 5.875 in149 mm N/A 12.5 in317.5 mm
N/A FX 4.5E SLEEVE W/SEAL N/A Exposed Bolt N/A 6.75 in171 mm N/A 13.63 in346.2 mm
N/A FX 4.5S SLEEVE W/SEAL N/A Shroudded Bolt N/A 6.75 in171 mm N/A 13.63 in346.2 mm
N/A FX 5E SLEEVE W/SEAL N/A Exposed Bolt N/A 7.75 in197 mm N/A 15.31 in388.9 mm
N/A FX 5S SLEEVE W/SEAL N/A Shroudded Bolt N/A 7.75 in197 mm N/A 15.31 in388.9 mm
N/A FX 5.5E SLEEVE W/SEAL N/A Exposed Bolt N/A 8.625 in220 mm N/A 16.75 in425.5 mm
N/A FX 5.5S SLEEVE W/SEAL N/A Shroudded Bolt N/A 8.625 in220 mm N/A 16.75 in425.5 mm
N/A FX 6E SLEEVE W/SEAL N/A Exposed Bolt N/A 9.5 in241 mm N/A 18 in457.2 mm
N/A FX 7E SLEEVE W/SEAL N/A Exposed Bolt N/A 11.25 in287 mm N/A 20.75 in527.1 mm
1 - 22 of 22 | Results Per Page | View | Unit of Measure
1