Part Number |
Description |
Hub Style |
Max. Bore (Dimensions ID1/ID2) |
Dimension FD |
---|---|---|---|---|
697904282344 | Description N/A FX 1E SLEEVE W/SEAL | Hub Style N/A Exposed Bolt | Max. Bore (Dimensions ID1/ID2) N/A 1.875 in48.00 mm | Dimension FD N/A 4.56 in115.8 mm |
697904282351 | Description N/A FX 1.5E SLEEVE W/SEAL | Hub Style N/A Exposed Bolt | Max. Bore (Dimensions ID1/ID2) N/A 2.438 in62 mm | Dimension FD N/A 6 in152.4 mm |
697904282368 | Description N/A FX 2E SLEEVE W/SEAL | Hub Style N/A Exposed Bolt | Max. Bore (Dimensions ID1/ID2) N/A 3.063 in78 mm | Dimension FD N/A 7 in177.8 mm |
697904282375 | Description N/A FX 2.5E SLEEVE W/SEAL | Hub Style N/A Exposed Bolt | Max. Bore (Dimensions ID1/ID2) N/A 3.625 in92 mm | Dimension FD N/A 8.38 in212.9 mm |
697904282382 | Description N/A FX 3E SLEEVE W/SEAL | Hub Style N/A Exposed Bolt | Max. Bore (Dimensions ID1/ID2) N/A 4.25 in108 mm | Dimension FD N/A 9.44 in239.8 mm |
697904282399 | Description N/A FX 3.5E SLEEVE W/SEAL | Hub Style N/A Exposed Bolt | Max. Bore (Dimensions ID1/ID2) N/A 5 in127 mm | Dimension FD N/A 11 in279.4 mm |
697904282405 | Description N/A FX 4E SLEEVE W/SEAL | Hub Style N/A Exposed Bolt | Max. Bore (Dimensions ID1/ID2) N/A 5.875 in149 mm | Dimension FD N/A 12.5 in317.5 mm |
697904282412 | Description N/A FX 4.5E SLEEVE W/SEAL | Hub Style N/A Exposed Bolt | Max. Bore (Dimensions ID1/ID2) N/A 6.75 in171 mm | Dimension FD N/A 13.63 in346.2 mm |
697904282429 | Description N/A FX 5E SLEEVE W/SEAL | Hub Style N/A Exposed Bolt | Max. Bore (Dimensions ID1/ID2) N/A 7.75 in197 mm | Dimension FD N/A 15.31 in388.9 mm |
697904282436 | Description N/A FX 5.5E SLEEVE W/SEAL | Hub Style N/A Exposed Bolt | Max. Bore (Dimensions ID1/ID2) N/A 8.625 in220 mm | Dimension FD N/A 16.75 in425.5 mm |
697904282443 | Description N/A FX 6E SLEEVE W/SEAL | Hub Style N/A Exposed Bolt | Max. Bore (Dimensions ID1/ID2) N/A 9.5 in241 mm | Dimension FD N/A 18 in457.2 mm |
697904282450 | Description N/A FX 7E SLEEVE W/SEAL | Hub Style N/A Exposed Bolt | Max. Bore (Dimensions ID1/ID2) N/A 11.25 in287 mm | Dimension FD N/A 20.75 in527.1 mm |
697904282481 | Description N/A FX 1S SLEEVE W/SEAL | Hub Style N/A Shroudded Bolt | Max. Bore (Dimensions ID1/ID2) N/A 1.875 in48.00 mm | Dimension FD N/A 4.56 in115.8 mm |
697904282498 | Description N/A FX 1.5S SLEEVE W/SEAL | Hub Style N/A Shroudded Bolt | Max. Bore (Dimensions ID1/ID2) N/A 2.438 in62 mm | Dimension FD N/A 6 in152.4 mm |
697904282504 | Description N/A FX 2S SLEEVE W/SEAL | Hub Style N/A Shroudded Bolt | Max. Bore (Dimensions ID1/ID2) N/A 3.063 in78 mm | Dimension FD N/A 7 in177.8 mm |
697904282511 | Description N/A FX 2.5S SLEEVE W/SEAL | Hub Style N/A Shroudded Bolt | Max. Bore (Dimensions ID1/ID2) N/A 3.625 in92 mm | Dimension FD N/A 8.38 in212.9 mm |
697904282528 | Description N/A FX 3S SLEEVE W/SEAL | Hub Style N/A Shroudded Bolt | Max. Bore (Dimensions ID1/ID2) N/A 4.25 in108 mm | Dimension FD N/A 9.44 in239.8 mm |
697904282535 | Description N/A FX 3.5S SLEEVE W/SEAL | Hub Style N/A Shroudded Bolt | Max. Bore (Dimensions ID1/ID2) N/A 5 in127 mm | Dimension FD N/A 11 in279.4 mm |
697904282542 | Description N/A FX 4S SLEEVE W/SEAL | Hub Style N/A Shroudded Bolt | Max. Bore (Dimensions ID1/ID2) N/A 5.875 in149 mm | Dimension FD N/A 12.5 in317.5 mm |
697904282559 | Description N/A FX 4.5S SLEEVE W/SEAL | Hub Style N/A Shroudded Bolt | Max. Bore (Dimensions ID1/ID2) N/A 6.75 in171 mm | Dimension FD N/A 13.63 in346.2 mm |
697904282566 | Description N/A FX 5S SLEEVE W/SEAL | Hub Style N/A Shroudded Bolt | Max. Bore (Dimensions ID1/ID2) N/A 7.75 in197 mm | Dimension FD N/A 15.31 in388.9 mm |
697904282573 | Description N/A FX 5.5S SLEEVE W/SEAL | Hub Style N/A Shroudded Bolt | Max. Bore (Dimensions ID1/ID2) N/A 8.625 in220 mm | Dimension FD N/A 16.75 in425.5 mm |