Batch CAD Cart (0)
  • Cart is empty
Metric HercuFlex® Gear Couplings Rigid Hubs for FX (flanged style)
1 - 8 of 8 | Results Per Page | View | Unit of Measure
1 
Clear Filter

Bore Size (mm)

Keyway Size  (mm)

Part Number

Description 

Bore Size

Keyway Size (W x D)

Nominal Torque

Max Speed (Unbalanced)

Length thru Bore

Dimension HD

CAD

Sort by
N/A FX 5E HUB RGD 160MM P7 KW N/A 160 mm N/A N/A 584,890 N·m66,084 in·lb N/A 2500.00 rpm N/A 6.03 in N/A 10.24 in260 mm N/A
N/A FX 3.5E HUB RGD 65MMP7 KW N/A 65 mm N/A N/A 203,550 N·m22,998 in·lb N/A 3500 rpm N/A 4.19 in N/A 6.87 in174.5 mm N/A
N/A FX 3S HUB RGD 80MM P7 22MMX5.4 N/A 80 mm N/A 22MMX5.4 mm N/A 135,700 N·m15,332 in·lb N/A 4000 rpm N/A 3.59 in N/A 5.88 in149.4 mm N/A
N/A FX 2E HUB RGD 45MM P7 14MMX3.8 N/A 45 mm N/A 14MMX3.8 mm N/A 44,850 N·m5,067 in·lb N/A 5000 rpm N/A 2.44 in N/A 4.21 in106.9 mm N/A
N/A FX 1.5E HUB RGD 40MMP7 KW N/A 40 mm N/A N/A 26,100 N·m2,949 in·lb N/A 5500 rpm N/A 1.94 in N/A 3.29 in83.5 mm N/A
N/A FX 1.5S HUB RGD 48MM P7 14MMX3 N/A 48 mm N/A 14MMX3 mm N/A 26,100 N·m2,949 in·lb N/A 5500 rpm N/A 1.94 in N/A 3.29 in83.5 mm N/A
N/A FX 1S HUB RGD 30MM P7 8MMKW N/A 30 mm N/A N/A 11,300 N·m1,277 in·lb N/A 6000 rpm N/A 1.690 in N/A 2.49 in63.3 mm N/A
N/A FX 1S HUB RGD 45MM P7 14MMKW N/A 45 mm N/A N/A 11,300 N·m1,277 in·lb N/A 6000 rpm N/A 1.690 in N/A 2.49 in63.3 mm N/A
1 - 8 of 8 | Results Per Page | View | Unit of Measure
1