Part Number |
Description |
Hub Style |
Max. Bore (Dimensions ID1/ID2) |
Dimension FD |
---|---|---|---|---|
697904290394 | Description N/A FXL 1E SLEEVE | Hub Style N/A Exposed Bolt | Max. Bore (Dimensions ID1/ID2) N/A | Dimension FD N/A 4.56 in115.8 mm |
697904290400 | Description N/A FXL 1.5E SLEEVE | Hub Style N/A Exposed Bolt | Max. Bore (Dimensions ID1/ID2) N/A | Dimension FD N/A 6 in152.4 mm |
697904290417 | Description N/A FXL 2E SLEEVE | Hub Style N/A Exposed Bolt | Max. Bore (Dimensions ID1/ID2) N/A | Dimension FD N/A 7 in177.8 mm |
697904290424 | Description N/A FXL 2.5E SLEEVE | Hub Style N/A Exposed Bolt | Max. Bore (Dimensions ID1/ID2) N/A | Dimension FD N/A 8.38 in212.9 mm |
697904290431 | Description N/A FXL 3E SLEEVE | Hub Style N/A Exposed Bolt | Max. Bore (Dimensions ID1/ID2) N/A | Dimension FD N/A 9.44 in239.8 mm |
697904290448 | Description N/A FXL 3.5E SLEEVE | Hub Style N/A Exposed Bolt | Max. Bore (Dimensions ID1/ID2) N/A | Dimension FD N/A 11 in279.4 mm |
697904290455 | Description N/A FXL 4E SLEEVE | Hub Style N/A Exposed Bolt | Max. Bore (Dimensions ID1/ID2) N/A | Dimension FD N/A 12.5 in317.5 mm |
697904290462 | Description N/A FXL 4.5E SLEEVE | Hub Style N/A Exposed Bolt | Max. Bore (Dimensions ID1/ID2) N/A | Dimension FD N/A 13.63 in346.2 mm |
697904290479 | Description N/A FXL 5E SLEEVE | Hub Style N/A Exposed Bolt | Max. Bore (Dimensions ID1/ID2) N/A | Dimension FD N/A 15.31 in388.9 mm |
697904290486 | Description N/A FXL 5.5E SLEEVE | Hub Style N/A Exposed Bolt | Max. Bore (Dimensions ID1/ID2) N/A | Dimension FD N/A 16.75 in425.5 mm |
697904290493 | Description N/A FXL 6E SLEEVE | Hub Style N/A Exposed Bolt | Max. Bore (Dimensions ID1/ID2) N/A | Dimension FD N/A 18 in457.2 mm |
697904290509 | Description N/A FXL 7E SLEEVE | Hub Style N/A Exposed Bolt | Max. Bore (Dimensions ID1/ID2) N/A | Dimension FD N/A 20.75 in527.1 mm |
697904290530 | Description N/A FXL 1S SLEEVE | Hub Style N/A Shroudded Bolt | Max. Bore (Dimensions ID1/ID2) N/A | Dimension FD N/A 4.56 in115.8 mm |
697904290547 | Description N/A FXL 1.5S SLEEVE | Hub Style N/A Shroudded Bolt | Max. Bore (Dimensions ID1/ID2) N/A | Dimension FD N/A 6 in152.4 mm |
697904290554 | Description N/A FXL 2S SLEEVE | Hub Style N/A Shroudded Bolt | Max. Bore (Dimensions ID1/ID2) N/A | Dimension FD N/A 7 in177.8 mm |
697904290561 | Description N/A FXL 2.5S SLEEVE | Hub Style N/A Shroudded Bolt | Max. Bore (Dimensions ID1/ID2) N/A | Dimension FD N/A 8.38 in212.9 mm |
697904290578 | Description N/A FXL 3S SLEEVE | Hub Style N/A Shroudded Bolt | Max. Bore (Dimensions ID1/ID2) N/A | Dimension FD N/A 9.44 in239.8 mm |
697904290585 | Description N/A FXL 3.5S SLEEVE | Hub Style N/A Shroudded Bolt | Max. Bore (Dimensions ID1/ID2) N/A | Dimension FD N/A 11 in279.4 mm |
697904290592 | Description N/A FXL 4S SLEEVE | Hub Style N/A Shroudded Bolt | Max. Bore (Dimensions ID1/ID2) N/A | Dimension FD N/A 12.5 in317.5 mm |
697904290608 | Description N/A FXL 4.5S SLEEVE | Hub Style N/A Shroudded Bolt | Max. Bore (Dimensions ID1/ID2) N/A | Dimension FD N/A 13.63 in346.2 mm |
697904290615 | Description N/A FXL 5S SLEEVE | Hub Style N/A Shroudded Bolt | Max. Bore (Dimensions ID1/ID2) N/A | Dimension FD N/A 15.31 in388.9 mm |
697904290622 | Description N/A FXL 5.5S SLEEVE | Hub Style N/A Shroudded Bolt | Max. Bore (Dimensions ID1/ID2) N/A | Dimension FD N/A 16.75 in425.5 mm |