Part Number |
Description |
Bore Size |
Keyway Size |
Nominal Torque |
Max Speed (Unbalanced) |
Length thru Bore |
Dimension HD |
CAD |
---|---|---|---|---|---|---|---|---|
697904360790 | Description N/A FXL 6 HUB 6-3/8 1-1/2X3/4KW | Bore Size N/A 6-3/8 in | Keyway Size N/A 1-1/2x3/4 in | Nominal Torque N/A 1,050,000 in·lb118,634 N·m | Max Speed (Unbalanced) N/A 2,100 rpm | Length thru Bore N/A 7.410 in | Dimension HD N/A 11.55 in293.5 mm | CAD N/A |
697904355765 | Description N/A FXL 4.5 HUB 3-1/2 7/8X7/16KW | Bore Size N/A 3-1/2 in | Keyway Size N/A 7/8x7/16 in | Nominal Torque N/A 370,700 in·lb41,883 N·m | Max Speed (Unbalanced) N/A 2,700 rpm | Length thru Bore N/A 5.31 in | Dimension HD N/A 8.38 in212.8 mm | CAD N/A |
697904354690 | Description N/A FXL 4 HUB 4-3/8 1X1/2KW | Bore Size N/A 4-3/8 in | Keyway Size N/A 1x1/2 in | Nominal Torque N/A 270,900 in·lb30,608 N·m | Max Speed (Unbalanced) N/A 3000 rpm | Length thru Bore N/A 4.75 in | Dimension HD N/A 7.41 in188.3 mm | CAD N/A |
697904349924 | Description N/A FXL 2 HUB 2-3/4 5/8X5/16KW | Bore Size N/A 2-3/4 in | Keyway Size N/A 5/8x5/16 in | Nominal Torque N/A 39,000 in·lb4,406 N·m | Max Speed (Unbalanced) N/A 5000 rpm | Length thru Bore N/A 2.44 in | Dimension HD N/A 3.75 in95.2 mm | CAD N/A |
697904349702 | Description N/A FXL 2 HUB 1-3/8 5/16X5/32KW | Bore Size N/A 1-3/8 in | Keyway Size N/A 5/16x5/32 in | Nominal Torque N/A 39,000 in·lb4,406 N·m | Max Speed (Unbalanced) N/A 5000 rpm | Length thru Bore N/A 2.44 in | Dimension HD N/A 3.75 in95.2 mm | CAD N/A |
697904349931 | Description N/A FXL 2 HUB 2-3/8 5/8X5/16KW | Bore Size N/A 2-3/8 in | Keyway Size N/A 5/8x5/16 in | Nominal Torque N/A 39,000 in·lb4,406 N·m | Max Speed (Unbalanced) N/A 5000 rpm | Length thru Bore N/A 2.44 in | Dimension HD N/A 3.75 in95.2 mm | CAD N/A |
697904348781 | Description N/A FXL 1.5 HUB 1-7/8 1/2X1/4KW | Bore Size N/A 1-7/8 in | Keyway Size N/A 1/2x1/4 in | Nominal Torque N/A 15,000 in·lb1,695 N·m | Max Speed (Unbalanced) N/A 5500 rpm | Length thru Bore N/A 1.94 in | Dimension HD N/A 2.85 in72.4 mm | CAD N/A |
697904347944 | Description N/A FXL 1 HUB 1-1/4 1/4X1/8KW | Bore Size N/A 1-1/4 in | Keyway Size N/A 1/4x1/8 in | Nominal Torque N/A 8,000 in·lb904 N·m | Max Speed (Unbalanced) N/A 6000 rpm | Length thru Bore N/A 1.690 in | Dimension HD N/A 2.06 in52.3 mm | CAD N/A |