Part Number |
Description |
Bore Size |
Keyway Size (W x D) |
Nominal Torque |
Max Speed (Unbalanced) |
Length thru Bore |
Dimension HD |
CAD |
---|---|---|---|---|---|---|---|---|
697904349016 | Description N/A FXL 1.5 HUB 40MMP7 12X3.3MMKW | Bore Size N/A 40 mm | Keyway Size (W x D) N/A 12X3.3MM mm | Nominal Torque N/A 15,000 N·m1,695 in·lb | Max Speed (Unbalanced) N/A 5500 rpm | Length thru Bore N/A 1.94 in | Dimension HD N/A 2.85 in72.4 mm | CAD N/A |
697904353624 | Description N/A FXL 3.5 HUB 90MM P7 25MMX5.4MM | Bore Size N/A 90 mm | Keyway Size (W x D) N/A 25MMX5.4MM mm | Nominal Torque N/A 177,000 N·m19,998 in·lb | Max Speed (Unbalanced) N/A 3500 rpm | Length thru Bore N/A 4.19 in | Dimension HD N/A 6.34 in161.1 mm | CAD N/A |
697904354294 | Description N/A FXL 4 HUB 110MM P7 28MMX6.4MM | Bore Size N/A 110 mm | Keyway Size (W x D) N/A 28MMX6.4MM mm | Nominal Torque N/A 270,900 N·m30,608 in·lb | Max Speed (Unbalanced) N/A 3000 rpm | Length thru Bore N/A 4.75 in | Dimension HD N/A 7.41 in188.3 mm | CAD N/A |
697904355734 | Description N/A FXL 4.5 HUB 162MMP7 40X9.4MMKW | Bore Size N/A 162 mm | Keyway Size (W x D) N/A 40X9.4MM mm | Nominal Torque N/A 370,700 N·m41,883 in·lb | Max Speed (Unbalanced) N/A 2,700 rpm | Length thru Bore N/A 5.31 in | Dimension HD N/A 8.38 in212.8 mm | CAD N/A |
697904358858 | Description N/A FXL 5.5 HUB 212MM R7 50MMMMKW | Bore Size N/A 212 mm | Keyway Size (W x D) N/A 50MMx MM mm | Nominal Torque N/A 670,700 N·m75,779 in·lb | Max Speed (Unbalanced) N/A 2200 rpm | Length thru Bore N/A 6.910 in | Dimension HD N/A 10.52 in267.3 mm | CAD N/A |