Part Number |
Description |
Bore Size |
Keyway Size |
Nominal Torque |
Max Speed (Unbalanced) |
Length thru Bore |
Dimension HD |
CAD |
---|---|---|---|---|---|---|---|---|
![]() | ||||||||
697904338300 | Description N/A FCX 4.5 HUB 3" 3/4X3/8KW | Bore Size N/A 3 in | Keyway Size N/A 3/4x3/8 in | Nominal Torque N/A 427,460 in·lb48,296 N·m | Max Speed (Unbalanced) N/A 2,700 rpm | Length thru Bore N/A 5.31 in | Dimension HD N/A 9.09 in230.9 mm | CAD N/A |
697904332094 | Description N/A FCX 4.5 HUB 3-1/16 3/4X3/8KW | Bore Size N/A 3-1/16 in | Keyway Size N/A 3/4x3/8 in | Nominal Torque N/A 427,460 in·lb48,296 N·m | Max Speed (Unbalanced) N/A 2,700 rpm | Length thru Bore N/A 5.31 in | Dimension HD N/A 9.09 in230.9 mm | CAD N/A |
697904332117 | Description N/A FCX 4.5 HUB 3-1/4 3/4X3/8KW | Bore Size N/A 3-1/4 in | Keyway Size N/A 3/4x3/8 in | Nominal Torque N/A 427,460 in·lb48,296 N·m | Max Speed (Unbalanced) N/A 2,700 rpm | Length thru Bore N/A 5.31 in | Dimension HD N/A 9.09 in230.9 mm | CAD N/A |
697904333299 | Description N/A FCX 4.5 HUB 3-1/8 3/4X3/8KW | Bore Size N/A 3-1/8 in | Keyway Size N/A 3/4x3/8 in | Nominal Torque N/A 427,460 in·lb48,296 N·m | Max Speed (Unbalanced) N/A 2,700 rpm | Length thru Bore N/A 5.31 in | Dimension HD N/A 9.09 in230.9 mm | CAD N/A |
697904333350 | Description N/A FCX 4.5 HUB 3-3/16 3/4X3/8KW | Bore Size N/A 3-3/16 in | Keyway Size N/A 3/4x3/8 in | Nominal Torque N/A 427,460 in·lb48,296 N·m | Max Speed (Unbalanced) N/A 2,700 rpm | Length thru Bore N/A 5.31 in | Dimension HD N/A 9.09 in230.9 mm | CAD N/A |
697904333237 | Description N/A FCX 5 HUB 3" 3/4X3/8KW | Bore Size N/A 3 in | Keyway Size N/A 3/4x3/8 in | Nominal Torque N/A 584,890 in·lb66,084 N·m | Max Speed (Unbalanced) N/A 2500.00 rpm | Length thru Bore N/A 6.03 in | Dimension HD N/A 10.24 in260 mm | CAD N/A |
697904333251 | Description N/A FCX 5 HUB 3-1/16 3/4X3/8KW | Bore Size N/A 3-1/16 in | Keyway Size N/A 3/4x3/8 in | Nominal Torque N/A 584,890 in·lb66,084 N·m | Max Speed (Unbalanced) N/A 2500.00 rpm | Length thru Bore N/A 6.03 in | Dimension HD N/A 10.24 in260 mm | CAD N/A |
697904333282 | Description N/A FCX 5 HUB 3-1/4 3/4X3/8KW | Bore Size N/A 3-1/4 in | Keyway Size N/A 3/4x3/8 in | Nominal Torque N/A 584,890 in·lb66,084 N·m | Max Speed (Unbalanced) N/A 2500.00 rpm | Length thru Bore N/A 6.03 in | Dimension HD N/A 10.24 in260 mm | CAD N/A |
697904331202 | Description N/A FCX 5 HUB 3-1/8 3/4X3/8KW | Bore Size N/A 3-1/8 in | Keyway Size N/A 3/4x3/8 in | Nominal Torque N/A 584,890 in·lb66,084 N·m | Max Speed (Unbalanced) N/A 2500.00 rpm | Length thru Bore N/A 6.03 in | Dimension HD N/A 10.24 in260 mm | CAD N/A |
697904334579 | Description N/A FCX 5 HUB 3-3/16 3/4X3/8KW | Bore Size N/A 3-3/16 in | Keyway Size N/A 3/4x3/8 in | Nominal Torque N/A 584,890 in·lb66,084 N·m | Max Speed (Unbalanced) N/A 2500.00 rpm | Length thru Bore N/A 6.03 in | Dimension HD N/A 10.24 in260 mm | CAD N/A |
697904331813 | Description N/A FCX 1 HUB 1-1/2 3/8X3/16KW | Bore Size N/A 1-1/2 in | Keyway Size N/A 3/8x3/16 in | Nominal Torque N/A 11,300 in·lb1,277 N·m | Max Speed (Unbalanced) N/A 6000 rpm | Length thru Bore N/A 1.690 in | Dimension HD N/A 2.49 in63.3 mm | CAD N/A |
697904331844 | Description N/A FCX 1 HUB 1-11/16 3/8X3/16KW | Bore Size N/A 1-11/16 in | Keyway Size N/A 3/8x3/16 in | Nominal Torque N/A 11,300 in·lb1,277 N·m | Max Speed (Unbalanced) N/A 6000 rpm | Length thru Bore N/A 1.690 in | Dimension HD N/A 2.49 in63.3 mm | CAD N/A |
697904334395 | Description N/A FCX 1 HUB 1-3/4 3/8X3/16KW | Bore Size N/A 1-3/4 in | Keyway Size N/A 3/8x3/16 in | Nominal Torque N/A 11,300 in·lb1,277 N·m | Max Speed (Unbalanced) N/A 6000 rpm | Length thru Bore N/A 1.690 in | Dimension HD N/A 2.49 in63.3 mm | CAD N/A |
697904339680 | Description N/A FCX 1 HUB 1-5/8 3/8X3/16KW | Bore Size N/A 1-5/8 in | Keyway Size N/A 3/8x3/16 in | Nominal Torque N/A 11,300 in·lb1,277 N·m | Max Speed (Unbalanced) N/A 6000 rpm | Length thru Bore N/A 1.690 in | Dimension HD N/A 2.49 in63.3 mm | CAD N/A |
697904333022 | Description N/A FCX 1 HUB 1-7/16 3/8X3/16KW | Bore Size N/A 1-7/16 in | Keyway Size N/A 3/8x3/16 in | Nominal Torque N/A 11,300 in·lb1,277 N·m | Max Speed (Unbalanced) N/A 6000 rpm | Length thru Bore N/A 1.690 in | Dimension HD N/A 2.49 in63.3 mm | CAD N/A |
697904338256 | Description N/A FCX 1 HUB 1-9/16 3/8X3/16KW | Bore Size N/A 1-9/16 in | Keyway Size N/A 3/8x3/16 in | Nominal Torque N/A 11,300 in·lb1,277 N·m | Max Speed (Unbalanced) N/A 6000 rpm | Length thru Bore N/A 1.690 in | Dimension HD N/A 2.49 in63.3 mm | CAD N/A |
697904332933 | Description N/A FCX 1.5 HUB 1-1/2 3/8X3/16KW | Bore Size N/A 1-1/2 in | Keyway Size N/A 3/8x3/16 in | Nominal Torque N/A 26,100 in·lb2,949 N·m | Max Speed (Unbalanced) N/A 5500 rpm | Length thru Bore N/A 1.94 in | Dimension HD N/A 3.29 in83.5 mm | CAD N/A |
697904332964 | Description N/A FCX 1.5 HUB 1-11/16 3/8X3/16KW | Bore Size N/A 1-11/16 in | Keyway Size N/A 3/8x3/16 in | Nominal Torque N/A 26,100 in·lb2,949 N·m | Max Speed (Unbalanced) N/A 5500 rpm | Length thru Bore N/A 1.94 in | Dimension HD N/A 3.29 in83.5 mm | CAD N/A |
697904335538 | Description N/A FCX 1.5 HUB 1-3/4 3/8X3/16KW | Bore Size N/A 1-3/4 in | Keyway Size N/A 3/8x3/16 in | Nominal Torque N/A 26,100 in·lb2,949 N·m | Max Speed (Unbalanced) N/A 5500 rpm | Length thru Bore N/A 1.94 in | Dimension HD N/A 3.29 in83.5 mm | CAD N/A |
697904331028 | Description N/A FCX 1.5 HUB 1-5/8 3/8X3/16KW | Bore Size N/A 1-5/8 in | Keyway Size N/A 3/8x3/16 in | Nominal Torque N/A 26,100 in·lb2,949 N·m | Max Speed (Unbalanced) N/A 5500 rpm | Length thru Bore N/A 1.94 in | Dimension HD N/A 3.29 in83.5 mm | CAD N/A |
697904331905 | Description N/A FCX 1.5 HUB 1-7/16 3/8X3/16K | Bore Size N/A 1-7/16 in | Keyway Size N/A 3/8x3/16 in | Nominal Torque N/A 26,100 in·lb2,949 N·m | Max Speed (Unbalanced) N/A 5500 rpm | Length thru Bore N/A 1.94 in | Dimension HD N/A 3.29 in83.5 mm | CAD N/A |
697904335880 | Description N/A FCX 1.5 HUB 5/8 3/8X3/16KW | Bore Size N/A 5/8 in | Keyway Size N/A 3/8x3/16 in | Nominal Torque N/A 26,100 in·lb2,949 N·m | Max Speed (Unbalanced) N/A 5500 rpm | Length thru Bore N/A 1.94 in | Dimension HD N/A 3.29 in83.5 mm | CAD N/A |
697904330960 | Description N/A FCX 2 HUB 1-1/2 3/8X3/16KW | Bore Size N/A 1-1/2 in | Keyway Size N/A 3/8x3/16 in | Nominal Torque N/A 44,850 in·lb5,067 N·m | Max Speed (Unbalanced) N/A 5000 rpm | Length thru Bore N/A 2.44 in | Dimension HD N/A 4.21 in106.9 mm | CAD N/A |
697904330991 | Description N/A FCX 2 HUB 1-11/16 3/8X3/16KW | Bore Size N/A 1-11/16 in | Keyway Size N/A 3/8x3/16 in | Nominal Torque N/A 44,850 in·lb5,067 N·m | Max Speed (Unbalanced) N/A 5000 rpm | Length thru Bore N/A 2.44 in | Dimension HD N/A 4.21 in106.9 mm | CAD N/A |
697904336801 | Description N/A FCX 2 HUB 1-3/4 3/8X3/16KW | Bore Size N/A 1-3/4 in | Keyway Size N/A 3/8x3/16 in | Nominal Torque N/A 44,850 in·lb5,067 N·m | Max Speed (Unbalanced) N/A 5000 rpm | Length thru Bore N/A 2.44 in | Dimension HD N/A 4.21 in106.9 mm | CAD N/A |