Part Number |
Description |
Bore Size |
Keyway Size |
Nominal Torque |
Max Speed (Unbalanced) |
Length thru Bore |
Dimension HD |
CAD |
---|---|---|---|---|---|---|---|---|
697904332964 | Description N/A FCX 1.5 HUB 1-11/16 3/8X3/16KW | Bore Size N/A 1-11/16 in | Keyway Size N/A 3/8x3/16 in | Nominal Torque N/A 26,100 in·lb2,949 N·m | Max Speed (Unbalanced) N/A 5500 rpm | Length thru Bore N/A 1.94 in | Dimension HD N/A 3.29 in83.5 mm | CAD N/A |
697904335491 | Description N/A FCX 1.5 HUB 1-1/8 1/4X1/8KW | Bore Size N/A 1-1/8 in | Keyway Size N/A 1/4x1/8 in | Nominal Torque N/A 26,100 in·lb2,949 N·m | Max Speed (Unbalanced) N/A 5500 rpm | Length thru Bore N/A 1.94 in | Dimension HD N/A 3.29 in83.5 mm | CAD N/A |
697904331837 | Description N/A FCX 1.5 HUB 1-1/4 1/4X1/8KW | Bore Size N/A 1-1/4 in | Keyway Size N/A 1/4x1/8 in | Nominal Torque N/A 26,100 in·lb2,949 N·m | Max Speed (Unbalanced) N/A 5500 rpm | Length thru Bore N/A 1.94 in | Dimension HD N/A 3.29 in83.5 mm | CAD N/A |
697904332933 | Description N/A FCX 1.5 HUB 1-1/2 3/8X3/16KW | Bore Size N/A 1-1/2 in | Keyway Size N/A 3/8x3/16 in | Nominal Torque N/A 26,100 in·lb2,949 N·m | Max Speed (Unbalanced) N/A 5500 rpm | Length thru Bore N/A 1.94 in | Dimension HD N/A 3.29 in83.5 mm | CAD N/A |
697904339642 | Description N/A FCX 1.5 HUB 1-1/16 1/4X1/8KW | Bore Size N/A 1-1/16 in | Keyway Size N/A 1/4x1/8 in | Nominal Torque N/A 26,100 in·lb2,949 N·m | Max Speed (Unbalanced) N/A 5500 rpm | Length thru Bore N/A 1.94 in | Dimension HD N/A 3.29 in83.5 mm | CAD N/A |
697904338201 | Description N/A FCX 1.5 HUB 11/16 3/16X3/32KW | Bore Size N/A 11/16 in | Keyway Size N/A 3/16x3/32 in | Nominal Torque N/A 26,100 in·lb2,949 N·m | Max Speed (Unbalanced) N/A 5500 rpm | Length thru Bore N/A 1.94 in | Dimension HD N/A 3.29 in83.5 mm | CAD N/A |
697904331806 | Description N/A FCX 1.5 HUB 1" 1/4 X1/8KW | Bore Size N/A 1 in | Keyway Size N/A 1/4 in | Nominal Torque N/A 26,100 in·lb2,949 N·m | Max Speed (Unbalanced) N/A 5500 rpm | Length thru Bore N/A 1.94 in | Dimension HD N/A 3.29 in83.5 mm | CAD N/A |
697904338683 | Description N/A FCX 1 UNIV HUB W/CENTER | Bore Size N/A | Keyway Size N/A | Nominal Torque N/A 11,300 in·lb1,277 N·m | Max Speed (Unbalanced) N/A 6000 rpm | Length thru Bore N/A 1.690 in | Dimension HD N/A 2.49 in63.3 mm | CAD N/A |
697904340068 | Description N/A FCX 1 HUB SOLID | Bore Size N/A 0 in | Keyway Size N/A | Nominal Torque N/A 11,300 in·lb1,277 N·m | Max Speed (Unbalanced) N/A 6000 rpm | Length thru Bore N/A 1.690 in | Dimension HD N/A 2.49 in63.3 mm | CAD N/A |
697904340020 | Description N/A FCX 1 HUB 7/8 3/16X3/32KW | Bore Size N/A 7/8 in | Keyway Size N/A 3/16x3/32 in | Nominal Torque N/A 11,300 in·lb1,277 N·m | Max Speed (Unbalanced) N/A 6000 rpm | Length thru Bore N/A 1.690 in | Dimension HD N/A 2.49 in63.3 mm | CAD N/A |
697904339888 | Description N/A FCX 1 HUB 5/8 3/16X3/32KW | Bore Size N/A 5/8 in | Keyway Size N/A 3/16x3/32 in | Nominal Torque N/A 11,300 in·lb1,277 N·m | Max Speed (Unbalanced) N/A 6000 rpm | Length thru Bore N/A 1.690 in | Dimension HD N/A 2.49 in63.3 mm | CAD N/A |
697904334517 | Description N/A FCX 1 HUB 3/4 3/16X3/32KW | Bore Size N/A 3/4 in | Keyway Size N/A 3/16x3/32 in | Nominal Torque N/A 11,300 in·lb1,277 N·m | Max Speed (Unbalanced) N/A 6000 rpm | Length thru Bore N/A 1.690 in | Dimension HD N/A 2.49 in63.3 mm | CAD N/A |
697904338256 | Description N/A FCX 1 HUB 1-9/16 3/8X3/16KW | Bore Size N/A 1-9/16 in | Keyway Size N/A 3/8x3/16 in | Nominal Torque N/A 11,300 in·lb1,277 N·m | Max Speed (Unbalanced) N/A 6000 rpm | Length thru Bore N/A 1.690 in | Dimension HD N/A 2.49 in63.3 mm | CAD N/A |
697904331912 | Description N/A FCX 1 HUB 1-7/8 1/2X1/4KW | Bore Size N/A 1-7/8 in | Keyway Size N/A 1/2x1/4 in | Nominal Torque N/A 11,300 in·lb1,277 N·m | Max Speed (Unbalanced) N/A 6000 rpm | Length thru Bore N/A 1.690 in | Dimension HD N/A 2.49 in63.3 mm | CAD N/A |
697904333022 | Description N/A FCX 1 HUB 1-7/16 3/8X3/16KW | Bore Size N/A 1-7/16 in | Keyway Size N/A 3/8x3/16 in | Nominal Torque N/A 11,300 in·lb1,277 N·m | Max Speed (Unbalanced) N/A 6000 rpm | Length thru Bore N/A 1.690 in | Dimension HD N/A 2.49 in63.3 mm | CAD N/A |
697904339680 | Description N/A FCX 1 HUB 1-5/8 3/8X3/16KW | Bore Size N/A 1-5/8 in | Keyway Size N/A 3/8x3/16 in | Nominal Torque N/A 11,300 in·lb1,277 N·m | Max Speed (Unbalanced) N/A 6000 rpm | Length thru Bore N/A 1.690 in | Dimension HD N/A 2.49 in63.3 mm | CAD N/A |
697904341249 | Description N/A FCX 1 HUB 1-5/16 5/16X5/32KW | Bore Size N/A 1-5/16 in | Keyway Size N/A 5/16x5/32 in | Nominal Torque N/A 11,300 in·lb1,277 N·m | Max Speed (Unbalanced) N/A 6000 rpm | Length thru Bore N/A 1.690 in | Dimension HD N/A 2.49 in63.3 mm | CAD N/A |
697904341232 | Description N/A FCX 1 HUB 15/16 1/4X1/8KW | Bore Size N/A 15/16 in | Keyway Size N/A 1/4x1/8 in | Nominal Torque N/A 11,300 in·lb1,277 N·m | Max Speed (Unbalanced) N/A 6000 rpm | Length thru Bore N/A 1.690 in | Dimension HD N/A 2.49 in63.3 mm | CAD N/A |
697904339666 | Description N/A FCX 1 HUB 1-3/8 5/16X5/32KW | Bore Size N/A 1-3/8 in | Keyway Size N/A 5/16x5/32 in | Nominal Torque N/A 11,300 in·lb1,277 N·m | Max Speed (Unbalanced) N/A 6000 rpm | Length thru Bore N/A 1.690 in | Dimension HD N/A 2.49 in63.3 mm | CAD N/A |
697904334395 | Description N/A FCX 1 HUB 1-3/4 3/8X3/16KW | Bore Size N/A 1-3/4 in | Keyway Size N/A 3/8x3/16 in | Nominal Torque N/A 11,300 in·lb1,277 N·m | Max Speed (Unbalanced) N/A 6000 rpm | Length thru Bore N/A 1.690 in | Dimension HD N/A 2.49 in63.3 mm | CAD N/A |
697904335521 | Description N/A FCX 1 HUB 1-3/16 1/4X1/8KW | Bore Size N/A 1-3/16 in | Keyway Size N/A 1/4x1/8 in | Nominal Torque N/A 11,300 in·lb1,277 N·m | Max Speed (Unbalanced) N/A 6000 rpm | Length thru Bore N/A 1.690 in | Dimension HD N/A 2.49 in63.3 mm | CAD N/A |
697904331875 | Description N/A FCX 1 HUB 13/16 1/2X1/4KW | Bore Size N/A 13/16 in | Keyway Size N/A 1/2x1/4 in | Nominal Torque N/A 11,300 in·lb1,277 N·m | Max Speed (Unbalanced) N/A 6000 rpm | Length thru Bore N/A 1.690 in | Dimension HD N/A 2.49 in63.3 mm | CAD N/A |
697904338218 | Description N/A FCX 1 HUB 1-13/16 1/2X1/4KW | Bore Size N/A 1-13/16 in | Keyway Size N/A 1/2x1/4 in | Nominal Torque N/A 11,300 in·lb1,277 N·m | Max Speed (Unbalanced) N/A 6000 rpm | Length thru Bore N/A 1.690 in | Dimension HD N/A 2.49 in63.3 mm | CAD N/A |
697904331844 | Description N/A FCX 1 HUB 1-11/16 3/8X3/16KW | Bore Size N/A 1-11/16 in | Keyway Size N/A 3/8x3/16 in | Nominal Torque N/A 11,300 in·lb1,277 N·m | Max Speed (Unbalanced) N/A 6000 rpm | Length thru Bore N/A 1.690 in | Dimension HD N/A 2.49 in63.3 mm | CAD N/A |
697904334364 | Description N/A FCX 1 HUB 1-1/8 1/4X1/8KW | Bore Size N/A 1-1/8 in | Keyway Size N/A 1/4x1/8 in | Nominal Torque N/A 11,300 in·lb1,277 N·m | Max Speed (Unbalanced) N/A 6000 rpm | Length thru Bore N/A 1.690 in | Dimension HD N/A 2.49 in63.3 mm | CAD N/A |