Batch CAD Cart (0)
  • Cart is empty
Imperial/Inch HercuFlex® Gear Couplings Hubs can be used for either FX (flanged style) or CX (continuous sleeve style).
301 - 325 of 430 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »  
Clear Filter

Bore Size  (in)

Keyway Size  (in)

Part Number

Description 

Bore Size 

Keyway Size 

Nominal Torque

Max Speed (Unbalanced)

Length thru Bore

Dimension HD

CAD

Sort by
N/A FCX 4.5 HUB 3-9/16 7/8X7/16KW N/A 3-9/16 in N/A 7/8x7/16 in N/A 427,460 in·lb48,296 N·m N/A 2,700 rpm N/A 5.31 in N/A 9.09 in230.9 mm N/A
N/A FCX 4.5 HUB 4" 1X1/2KW N/A 4 in N/A 1x1/2 in N/A 427,460 in·lb48,296 N·m N/A 2,700 rpm N/A 5.31 in N/A 9.09 in230.9 mm N/A
N/A FCX 4.5 HUB 4-1/16 1X1/2KW N/A 4-1/16 in N/A 1x1/2 in N/A 427,460 in·lb48,296 N·m N/A 2,700 rpm N/A 5.31 in N/A 9.09 in230.9 mm N/A
N/A FCX 4.5 HUB 4-1/2 1X1/2KW N/A 4-1/2 in N/A 1x1/2 in N/A 427,460 in·lb48,296 N·m N/A 2,700 rpm N/A 5.31 in N/A 9.09 in230.9 mm N/A
N/A FCX 4.5 HUB 4-1/4 1X1/2KW N/A 4-1/4 in N/A 1x1/2 in N/A 427,460 in·lb48,296 N·m N/A 2,700 rpm N/A 5.31 in N/A 9.09 in230.9 mm N/A
N/A FCX 4.5 HUB 4-1/8 1X1/2KW N/A 4-1/8 in N/A 1x1/2 in N/A 427,460 in·lb48,296 N·m N/A 2,700 rpm N/A 5.31 in N/A 9.09 in230.9 mm N/A
N/A FCX 4.5 HUB 4-11/16 1-1/4 KW N/A 4-11/16 in N/A 1-1/4 in N/A 427,460 in·lb48,296 N·m N/A 2,700 rpm N/A 5.31 in N/A 9.09 in230.9 mm N/A
N/A FCX 4.5 HUB 4-13/16 1-1/4 KW N/A 4-13/16 in N/A 1-1/4 in N/A 427,460 in·lb48,296 N·m N/A 2,700 rpm N/A 5.31 in N/A 9.09 in230.9 mm N/A
N/A FCX 4.5 HUB 4-15/16 1-1/4 KW N/A 4-15/16 in N/A 1-1/4 in N/A 427,460 in·lb48,296 N·m N/A 2,700 rpm N/A 5.31 in N/A 9.09 in230.9 mm N/A
N/A FCX 4.5 HUB 4-3/16 1/1/2KW N/A 4-3/16 in N/A 1x1/2 in N/A 427,460 in·lb48,296 N·m N/A 2,700 rpm N/A 5.31 in N/A 9.09 in230.9 mm N/A
N/A FCX 4.5 HUB 4-3/4 1-1/4X5/8KW N/A 4-3/4 in N/A 1-1/4x5/8 in N/A 427,460 in·lb48,296 N·m N/A 2,700 rpm N/A 5.31 in N/A 9.09 in230.9 mm N/A
N/A FCX 4.5 HUB 4-3/8 1X1/2KW N/A 4-3/8 in N/A 1x1/2 in N/A 427,460 in·lb48,296 N·m N/A 2,700 rpm N/A 5.31 in N/A 9.09 in230.9 mm N/A
N/A FCX 4.5 HUB 4-5/16 1X1/2KW N/A 4-5/16 in N/A 1x1/2 in N/A 427,460 in·lb48,296 N·m N/A 2,700 rpm N/A 5.31 in N/A 9.09 in230.9 mm N/A
N/A FCX 4.5 HUB 4-5/8 1-1/4X5/8KW N/A 4-5/8 in N/A 1-1/4x5/8 in N/A 427,460 in·lb48,296 N·m N/A 2,700 rpm N/A 5.31 in N/A 9.09 in230.9 mm N/A
N/A FCX 4.5 HUB 4-7/16 1X1/2KW N/A 4-7/16 in N/A 1x1/2 in N/A 427,460 in·lb48,296 N·m N/A 2,700 rpm N/A 5.31 in N/A 9.09 in230.9 mm N/A
N/A FCX 4.5 HUB 4-7/8 1-1/4X5/8KW N/A 4-7/8 in N/A 1-1/4x5/8 in N/A 427,460 in·lb48,296 N·m N/A 2,700 rpm N/A 5.31 in N/A 9.09 in230.9 mm N/A
N/A FCX 4.5 HUB 4-9/16 1-1/4X5/8KW N/A 4-9/16 in N/A 1-1/4x5/8 in N/A 427,460 in·lb48,296 N·m N/A 2,700 rpm N/A 5.31 in N/A 9.09 in230.9 mm N/A
N/A FCX 4.5 HUB 5" 1-1/4X5/8KW N/A 5 in N/A 1-1/4x5/8 in N/A 427,460 in·lb48,296 N·m N/A 2,700 rpm N/A 5.31 in N/A 9.09 in230.9 mm N/A
N/A FCX 4.5 HUB 5-1/161-1/4X5/8KW N/A 5-1/16 in N/A 1-1/4x5/8 in N/A 427,460 in·lb48,296 N·m N/A 2,700 rpm N/A 5.31 in N/A 9.09 in230.9 mm N/A
N/A FCX 4.5 HUB 5-1/2 1-1/4X5/8KW N/A 5-1/2 in N/A 1-1/4x5/8 in N/A 427,460 in·lb48,296 N·m N/A 2,700 rpm N/A 5.31 in N/A 9.09 in230.9 mm N/A
N/A FCX 4.5 HUB 5-1/4 1-1/4X5/8KW N/A 5-1/4 in N/A 1-1/4x5/8 in N/A 427,460 in·lb48,296 N·m N/A 2,700 rpm N/A 5.31 in N/A 9.09 in230.9 mm N/A
N/A FCX 4.5 HUB 5-1/8 1-1/4X5/8KW N/A 5-1/8 in N/A 1-1/4x5/8 in N/A 427,460 in·lb48,296 N·m N/A 2,700 rpm N/A 5.31 in N/A 9.09 in230.9 mm N/A
N/A FCX 4.5 HUB 5-11/16 1-1/2 KW N/A 5-11/16 in N/A 1-1/2 in N/A 427,460 in·lb48,296 N·m N/A 2,700 rpm N/A 5.31 in N/A 9.09 in230.9 mm N/A
N/A FCX 4.5 HUB 5-13/16 1-1/2 KW N/A 5-13/16 in N/A 1-1/2 in N/A 427,460 in·lb48,296 N·m N/A 2,700 rpm N/A 5.31 in N/A 9.09 in230.9 mm N/A
N/A FCX 4.5 HUB 5-15/16 1-1/2 KW N/A 5-15/16 in N/A 1-1/2 in N/A 427,460 in·lb48,296 N·m N/A 2,700 rpm N/A 5.31 in N/A 9.09 in230.9 mm N/A
301 - 325 of 430 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »