Part Number |
Description |
Bore Size |
Keyway Size |
Nominal Torque |
Max Speed (Unbalanced) |
Length thru Bore |
Dimension HD |
CAD |
---|---|---|---|---|---|---|---|---|
697904331325 | Description N/A FCX 5 HUB 6-11/16 1-3/4X3/4KW | Bore Size N/A 6-11/16 in | Keyway Size N/A 1-3/4x3/4 in | Nominal Torque N/A 584,890 in·lb66,084 N·m | Max Speed (Unbalanced) N/A 2500.00 rpm | Length thru Bore N/A 6.03 in | Dimension HD N/A 10.24 in260 mm | CAD N/A |
697904332278 | Description N/A FCX 5 HUB 6-13/16 1-3/4X3/4KW | Bore Size N/A 6-13/16 in | Keyway Size N/A 1-3/4x3/4 in | Nominal Torque N/A 584,890 in·lb66,084 N·m | Max Speed (Unbalanced) N/A 2500.00 rpm | Length thru Bore N/A 6.03 in | Dimension HD N/A 10.24 in260 mm | CAD N/A |
697904334760 | Description N/A FCX 5 HUB 6-3/16 1-1/2X3/4KW | Bore Size N/A 6-3/16 in | Keyway Size N/A 1-1/2x3/4 in | Nominal Torque N/A 584,890 in·lb66,084 N·m | Max Speed (Unbalanced) N/A 2500.00 rpm | Length thru Bore N/A 6.03 in | Dimension HD N/A 10.24 in260 mm | CAD N/A |
697904339994 | Description N/A FCX 5 HUB 6-3/4 1-3/4X3/4KW | Bore Size N/A 6-3/4 in | Keyway Size N/A 1-3/4x3/4 in | Nominal Torque N/A 584,890 in·lb66,084 N·m | Max Speed (Unbalanced) N/A 2500.00 rpm | Length thru Bore N/A 6.03 in | Dimension HD N/A 10.24 in260 mm | CAD N/A |
697904337266 | Description N/A FCX 5 HUB 6-3/8 1-1/2X3/4KW | Bore Size N/A 6-3/8 in | Keyway Size N/A 1-1/2x3/4 in | Nominal Torque N/A 584,890 in·lb66,084 N·m | Max Speed (Unbalanced) N/A 2500.00 rpm | Length thru Bore N/A 6.03 in | Dimension HD N/A 10.24 in260 mm | CAD N/A |
697904341577 | Description N/A FCX 5 HUB 6-5/16 1-1/2X3/4KW | Bore Size N/A 6-5/16 in | Keyway Size N/A 1-1/2x3/4 in | Nominal Torque N/A 584,890 in·lb66,084 N·m | Max Speed (Unbalanced) N/A 2500.00 rpm | Length thru Bore N/A 6.03 in | Dimension HD N/A 10.24 in260 mm | CAD N/A |
697904338614 | Description N/A FCX 5 HUB 6-5/8 1-3/4X3/4KW | Bore Size N/A 6-5/8 in | Keyway Size N/A 1-3/4x3/4 in | Nominal Torque N/A 584,890 in·lb66,084 N·m | Max Speed (Unbalanced) N/A 2500.00 rpm | Length thru Bore N/A 6.03 in | Dimension HD N/A 10.24 in260 mm | CAD N/A |
697904341584 | Description N/A FCX 5 HUB 6-7/16 1-1/2X3/4KW | Bore Size N/A 6-7/16 in | Keyway Size N/A 1-1/2x3/4 in | Nominal Torque N/A 584,890 in·lb66,084 N·m | Max Speed (Unbalanced) N/A 2500.00 rpm | Length thru Bore N/A 6.03 in | Dimension HD N/A 10.24 in260 mm | CAD N/A |
697904337280 | Description N/A FCX 5 HUB 6-7/8 1-3/4X3/4KW | Bore Size N/A 6-7/8 in | Keyway Size N/A 1-3/4x3/4 in | Nominal Torque N/A 584,890 in·lb66,084 N·m | Max Speed (Unbalanced) N/A 2500.00 rpm | Length thru Bore N/A 6.03 in | Dimension HD N/A 10.24 in260 mm | CAD N/A |
697904340013 | Description N/A FCX 5 HUB 6-9/16 1-3/4X3/4KW | Bore Size N/A 6-9/16 in | Keyway Size N/A 1-3/4x3/4 in | Nominal Torque N/A 584,890 in·lb66,084 N·m | Max Speed (Unbalanced) N/A 2500.00 rpm | Length thru Bore N/A 6.03 in | Dimension HD N/A 10.24 in260 mm | CAD N/A |
697904341591 | Description N/A FCX 5 HUB 7" 1-3/4X3/4KW | Bore Size N/A 7 in | Keyway Size N/A 1-3/4x3/4 in | Nominal Torque N/A 584,890 in·lb66,084 N·m | Max Speed (Unbalanced) N/A 2500.00 rpm | Length thru Bore N/A 6.03 in | Dimension HD N/A 10.24 in260 mm | CAD N/A |
697904338645 | Description N/A FCX 5 HUB 7-1/2 1-3/4X3/4KW | Bore Size N/A 7-1/2 in | Keyway Size N/A 1-3/4x3/4 in | Nominal Torque N/A 584,890 in·lb66,084 N·m | Max Speed (Unbalanced) N/A 2500.00 rpm | Length thru Bore N/A 6.03 in | Dimension HD N/A 10.24 in260 mm | CAD N/A |
697904341614 | Description N/A FCX 5 HUB 7-1/4 1-3/4X3/4KW | Bore Size N/A 7-1/4 in | Keyway Size N/A 1-3/4x3/4 in | Nominal Torque N/A 584,890 in·lb66,084 N·m | Max Speed (Unbalanced) N/A 2500.00 rpm | Length thru Bore N/A 6.03 in | Dimension HD N/A 10.24 in260 mm | CAD N/A |
697904331332 | Description N/A FCX 5 HUB 7-1/8 1-3/4X3/4KW | Bore Size N/A 7-1/8 in | Keyway Size N/A 1-3/4x3/4 in | Nominal Torque N/A 584,890 in·lb66,084 N·m | Max Speed (Unbalanced) N/A 2500.00 rpm | Length thru Bore N/A 6.03 in | Dimension HD N/A 10.24 in260 mm | CAD N/A |
697904337310 | Description N/A FCX 5 HUB 7-3/4 2X3/4KW | Bore Size N/A 7-3/4 in | Keyway Size N/A 2X3/4 in | Nominal Torque N/A 584,890 in·lb66,084 N·m | Max Speed (Unbalanced) N/A 2500.00 rpm | Length thru Bore N/A 6.03 in | Dimension HD N/A 10.24 in260 mm | CAD N/A |
697904338652 | Description N/A FCX 5 HUB 7-3/8 1-3/4X3/4KW | Bore Size N/A 7-3/8 in | Keyway Size N/A 1-3/4x3/4 in | Nominal Torque N/A 584,890 in·lb66,084 N·m | Max Speed (Unbalanced) N/A 2500.00 rpm | Length thru Bore N/A 6.03 in | Dimension HD N/A 10.24 in260 mm | CAD N/A |
697904341621 | Description N/A FCX 5 HUB 7-5/8 2X3/4KW | Bore Size N/A 7-5/8 in | Keyway Size N/A 2X3/4 in | Nominal Torque N/A 584,890 in·lb66,084 N·m | Max Speed (Unbalanced) N/A 2500.00 rpm | Length thru Bore N/A 6.03 in | Dimension HD N/A 10.24 in260 mm | CAD N/A |
697904337334 | Description N/A FCX 5 HUB RSB | Bore Size N/A | Keyway Size N/A | Nominal Torque N/A 584,890 in·lb66,084 N·m | Max Speed (Unbalanced) N/A 2500.00 rpm | Length thru Bore N/A 6.03 in | Dimension HD N/A 10.24 in260 mm | CAD N/A |
697904334753 | Description N/A FCX 5.5 HUB 5-3/4 1-1/2X3/4K | Bore Size N/A 5-3/4 in | Keyway Size N/A 1-1/2x3/4 in | Nominal Torque N/A 771,300 in·lb87145 N·m | Max Speed (Unbalanced) N/A 2200 rpm | Length thru Bore N/A 6.910 in | Dimension HD N/A 11.28 in286.5 mm | CAD N/A |
697904340037 | Description N/A FCX 5.5 HUB 7-1/2 1-3/4X3/4KW | Bore Size N/A 7-1/2 in | Keyway Size N/A 1-3/4x3/4 in | Nominal Torque N/A 771,300 in·lb87145 N·m | Max Speed (Unbalanced) N/A 2200 rpm | Length thru Bore N/A 6.910 in | Dimension HD N/A 11.28 in286.5 mm | CAD N/A |
697904340044 | Description N/A FCX 5.5 HUB 7-3/8 1-3/4X3/4KW | Bore Size N/A 7-3/8 in | Keyway Size N/A 1-3/4x3/4 in | Nominal Torque N/A 771,300 in·lb87145 N·m | Max Speed (Unbalanced) N/A 2200 rpm | Length thru Bore N/A 6.910 in | Dimension HD N/A 11.28 in286.5 mm | CAD N/A |
697904336009 | Description N/A FCX 5.5 HUB RSB | Bore Size N/A | Keyway Size N/A | Nominal Torque N/A 771,300 in·lb87145 N·m | Max Speed (Unbalanced) N/A 2200 rpm | Length thru Bore N/A 6.910 in | Dimension HD N/A 11.28 in286.5 mm | CAD N/A |
697904337297 | Description N/A FCX 6 HUB 7" 1-3/4X3/4KW | Bore Size N/A 7 in | Keyway Size N/A 1-3/4x3/4 in | Nominal Torque N/A 1,207,500 in·lb136429 N·m | Max Speed (Unbalanced) N/A 2,100 rpm | Length thru Bore N/A 7.410 in | Dimension HD N/A 12.29 in312.2 mm | CAD N/A |
697904337327 | Description N/A FCX 6 HUB 8" 2X3/4KW | Bore Size N/A 8 in | Keyway Size N/A 2X3/4 in | Nominal Torque N/A 1,207,500 in·lb136429 N·m | Max Speed (Unbalanced) N/A 2,100 rpm | Length thru Bore N/A 7.410 in | Dimension HD N/A 12.29 in312.2 mm | CAD N/A |
697904337341 | Description N/A FCX 6 HUB RSB | Bore Size N/A | Keyway Size N/A | Nominal Torque N/A 1,207,500 in·lb136429 N·m | Max Speed (Unbalanced) N/A 2,100 rpm | Length thru Bore N/A 7.410 in | Dimension HD N/A 12.29 in312.2 mm | CAD N/A |