Part Number |
Description |
Bore Size |
Keyway Size |
Nominal Torque |
Max Speed (Unbalanced) |
Length thru Bore |
Dimension HD |
CAD |
---|---|---|---|---|---|---|---|---|
![]() | ||||||||
697904332216 | Description N/A FCX 5 HUB 3-7/16 7/8X7/16KW | Bore Size N/A 3-7/16 in | Keyway Size N/A 7/8x7/16 in | Nominal Torque N/A 584,890 in·lb66,084 N·m | Max Speed (Unbalanced) N/A 2500.00 rpm | Length thru Bore N/A 6.03 in | Dimension HD N/A 10.24 in260 mm | CAD N/A |
697904333442 | Description N/A FCX 5 HUB 3-7/8 1X1/2KW | Bore Size N/A 3-7/8 in | Keyway Size N/A 1x1/2 in | Nominal Torque N/A 584,890 in·lb66,084 N·m | Max Speed (Unbalanced) N/A 2500.00 rpm | Length thru Bore N/A 6.03 in | Dimension HD N/A 10.24 in260 mm | CAD N/A |
697904341348 | Description N/A FCX 5 HUB 3-9/16 7/8X7/16KW | Bore Size N/A 3-9/16 in | Keyway Size N/A 7/8x7/16 in | Nominal Torque N/A 584,890 in·lb66,084 N·m | Max Speed (Unbalanced) N/A 2500.00 rpm | Length thru Bore N/A 6.03 in | Dimension HD N/A 10.24 in260 mm | CAD N/A |
697904339772 | Description N/A FCX 5 HUB 4" 1X1/2KW | Bore Size N/A 4 in | Keyway Size N/A 1x1/2 in | Nominal Torque N/A 584,890 in·lb66,084 N·m | Max Speed (Unbalanced) N/A 2500.00 rpm | Length thru Bore N/A 6.03 in | Dimension HD N/A 10.24 in260 mm | CAD N/A |
697904338393 | Description N/A FCX 5 HUB 4-1/16 1X1/2KW | Bore Size N/A 4-1/16 in | Keyway Size N/A 1x1/2 in | Nominal Torque N/A 584,890 in·lb66,084 N·m | Max Speed (Unbalanced) N/A 2500.00 rpm | Length thru Bore N/A 6.03 in | Dimension HD N/A 10.24 in260 mm | CAD N/A |
697904334647 | Description N/A FCX 5 HUB 4-1/2 1X1/2KW | Bore Size N/A 4-1/2 in | Keyway Size N/A 1x1/2 in | Nominal Torque N/A 584,890 in·lb66,084 N·m | Max Speed (Unbalanced) N/A 2500.00 rpm | Length thru Bore N/A 6.03 in | Dimension HD N/A 10.24 in260 mm | CAD N/A |
697904341379 | Description N/A FCX 5 HUB 4-1/4 1X1/2KW | Bore Size N/A 4-1/4 in | Keyway Size N/A 1x1/2 in | Nominal Torque N/A 584,890 in·lb66,084 N·m | Max Speed (Unbalanced) N/A 2500.00 rpm | Length thru Bore N/A 6.03 in | Dimension HD N/A 10.24 in260 mm | CAD N/A |
697904341386 | Description N/A FCX 5 HUB 4-1/8 1X1/2KW | Bore Size N/A 4-1/8 in | Keyway Size N/A 1x1/2 in | Nominal Torque N/A 584,890 in·lb66,084 N·m | Max Speed (Unbalanced) N/A 2500.00 rpm | Length thru Bore N/A 6.03 in | Dimension HD N/A 10.24 in260 mm | CAD N/A |
697904338423 | Description N/A FCX 5 HUB 4-11/16 1-1/4X5/8KW | Bore Size N/A 4-11/16 in | Keyway Size N/A 1-1/4x5/8 in | Nominal Torque N/A 584,890 in·lb66,084 N·m | Max Speed (Unbalanced) N/A 2500.00 rpm | Length thru Bore N/A 6.03 in | Dimension HD N/A 10.24 in260 mm | CAD N/A |
697904338430 | Description N/A FCX 5 HUB 4-13/16 1-1/4X5/8KW | Bore Size N/A 4-13/16 in | Keyway Size N/A 1-1/4x5/8 in | Nominal Torque N/A 584,890 in·lb66,084 N·m | Max Speed (Unbalanced) N/A 2500.00 rpm | Length thru Bore N/A 6.03 in | Dimension HD N/A 10.24 in260 mm | CAD N/A |
697904332230 | Description N/A FCX 5 HUB 4-15/16 1-1/4X5/8KW | Bore Size N/A 4-15/16 in | Keyway Size N/A 1-1/4x5/8 in | Nominal Torque N/A 584,890 in·lb66,084 N·m | Max Speed (Unbalanced) N/A 2500.00 rpm | Length thru Bore N/A 6.03 in | Dimension HD N/A 10.24 in260 mm | CAD N/A |
697904338447 | Description N/A FCX 5 HUB 4-3/16 1X1/2KW | Bore Size N/A 4-3/16 in | Keyway Size N/A 1x1/2 in | Nominal Torque N/A 584,890 in·lb66,084 N·m | Max Speed (Unbalanced) N/A 2500.00 rpm | Length thru Bore N/A 6.03 in | Dimension HD N/A 10.24 in260 mm | CAD N/A |
697904335835 | Description N/A FCX 5 HUB 4-3/4 1-1/4X5/8KW | Bore Size N/A 4-3/4 in | Keyway Size N/A 1-1/4x5/8 in | Nominal Torque N/A 584,890 in·lb66,084 N·m | Max Speed (Unbalanced) N/A 2500.00 rpm | Length thru Bore N/A 6.03 in | Dimension HD N/A 10.24 in260 mm | CAD N/A |
697904334692 | Description N/A FCX 5 HUB 4-3/8 1X1/2KW | Bore Size N/A 4-3/8 in | Keyway Size N/A 1x1/2 in | Nominal Torque N/A 584,890 in·lb66,084 N·m | Max Speed (Unbalanced) N/A 2500.00 rpm | Length thru Bore N/A 6.03 in | Dimension HD N/A 10.24 in260 mm | CAD N/A |
697904339857 | Description N/A FCX 5 HUB 4-5/16 1X1/2KW | Bore Size N/A 4-5/16 in | Keyway Size N/A 1x1/2 in | Nominal Torque N/A 584,890 in·lb66,084 N·m | Max Speed (Unbalanced) N/A 2500.00 rpm | Length thru Bore N/A 6.03 in | Dimension HD N/A 10.24 in260 mm | CAD N/A |
697904337136 | Description N/A FCX 5 HUB 4-5/8 1-1/4X5/8KW | Bore Size N/A 4-5/8 in | Keyway Size N/A 1-1/4x5/8 in | Nominal Torque N/A 584,890 in·lb66,084 N·m | Max Speed (Unbalanced) N/A 2500.00 rpm | Length thru Bore N/A 6.03 in | Dimension HD N/A 10.24 in260 mm | CAD N/A |
697904334715 | Description N/A FCX 5 HUB 4-7/16 1X1/2KW | Bore Size N/A 4-7/16 in | Keyway Size N/A 1x1/2 in | Nominal Torque N/A 584,890 in·lb66,084 N·m | Max Speed (Unbalanced) N/A 2500.00 rpm | Length thru Bore N/A 6.03 in | Dimension HD N/A 10.24 in260 mm | CAD N/A |
697904339871 | Description N/A FCX 5 HUB 4-7/8 1-1/4X5/8KW | Bore Size N/A 4-7/8 in | Keyway Size N/A 1-1/4x5/8 in | Nominal Torque N/A 584,890 in·lb66,084 N·m | Max Speed (Unbalanced) N/A 2500.00 rpm | Length thru Bore N/A 6.03 in | Dimension HD N/A 10.24 in260 mm | CAD N/A |
697904333473 | Description N/A FCX 5 HUB 4-9/16 1-1/4X5/8KW | Bore Size N/A 4-9/16 in | Keyway Size N/A 1-1/4x5/8 in | Nominal Torque N/A 584,890 in·lb66,084 N·m | Max Speed (Unbalanced) N/A 2500.00 rpm | Length thru Bore N/A 6.03 in | Dimension HD N/A 10.24 in260 mm | CAD N/A |
697904338492 | Description N/A FCX 5 HUB 5" 1-1/4X5/8KW | Bore Size N/A 5 in | Keyway Size N/A 1-1/4x5/8 in | Nominal Torque N/A 584,890 in·lb66,084 N·m | Max Speed (Unbalanced) N/A 2500.00 rpm | Length thru Bore N/A 6.03 in | Dimension HD N/A 10.24 in260 mm | CAD N/A |
697904338508 | Description N/A FCX 5 HUB 5-1/16 1-1/4X5/8KW | Bore Size N/A 5-1/16 in | Keyway Size N/A 1-1/4x5/8 in | Nominal Torque N/A 584,890 in·lb66,084 N·m | Max Speed (Unbalanced) N/A 2500.00 rpm | Length thru Bore N/A 6.03 in | Dimension HD N/A 10.24 in260 mm | CAD N/A |
697904332254 | Description N/A FCX 5 HUB 5-1/2 1-1/4X5/8KW | Bore Size N/A 5-1/2 in | Keyway Size N/A 1-1/4x5/8 in | Nominal Torque N/A 584,890 in·lb66,084 N·m | Max Speed (Unbalanced) N/A 2500.00 rpm | Length thru Bore N/A 6.03 in | Dimension HD N/A 10.24 in260 mm | CAD N/A |
697904335897 | Description N/A FCX 5 HUB 5-1/4 1-1/4X5/8KW | Bore Size N/A 5-1/4 in | Keyway Size N/A 1-1/4x5/8 in | Nominal Torque N/A 584,890 in·lb66,084 N·m | Max Speed (Unbalanced) N/A 2500.00 rpm | Length thru Bore N/A 6.03 in | Dimension HD N/A 10.24 in260 mm | CAD N/A |
697904337174 | Description N/A FCX 5 HUB 5-1/8 1-1/4X5/8KW | Bore Size N/A 5-1/8 in | Keyway Size N/A 1-1/4x5/8 in | Nominal Torque N/A 584,890 in·lb66,084 N·m | Max Speed (Unbalanced) N/A 2500.00 rpm | Length thru Bore N/A 6.03 in | Dimension HD N/A 10.24 in260 mm | CAD N/A |
697904341485 | Description N/A FCX 5 HUB 5-11/16 1-1/2X3/4KW | Bore Size N/A 5-11/16 in | Keyway Size N/A 1-1/2x3/4 in | Nominal Torque N/A 584,890 in·lb66,084 N·m | Max Speed (Unbalanced) N/A 2500.00 rpm | Length thru Bore N/A 6.03 in | Dimension HD N/A 10.24 in260 mm | CAD N/A |