Part Number |
Description |
Bore Size |
Keyway Size |
Nominal Torque |
Max Speed (Unbalanced) |
Length thru Bore |
Dimension HD |
CAD |
---|---|---|---|---|---|---|---|---|
697904333299 | Description N/A FCX 4.5 HUB 3-1/8 3/4X3/8KW | Bore Size N/A 3-1/8 in | Keyway Size N/A 3/4x3/8 in | Nominal Torque N/A 427,460 in·lb48,296 N·m | Max Speed (Unbalanced) N/A 2,700 rpm | Length thru Bore N/A 5.31 in | Dimension HD N/A 9.09 in230.9 mm | CAD N/A |
697904333305 | Description N/A FCX 3.5 HUB 3-11/16 7/8X7/16KW | Bore Size N/A 3-11/16 in | Keyway Size N/A 7/8x7/16 in | Nominal Torque N/A 203,550 in·lb22,998 N·m | Max Speed (Unbalanced) N/A 3500 rpm | Length thru Bore N/A 4.19 in | Dimension HD N/A 6.87 in174.5 mm | CAD N/A |
697904333312 | Description N/A FCX 4.5 HUB 3-11/16 7/8X7/16KW | Bore Size N/A 3-11/16 in | Keyway Size N/A 7/8x7/16 in | Nominal Torque N/A 427,460 in·lb48,296 N·m | Max Speed (Unbalanced) N/A 2,700 rpm | Length thru Bore N/A 5.31 in | Dimension HD N/A 9.09 in230.9 mm | CAD N/A |
697904333329 | Description N/A FCX 4 HUB 3-13/16 1X1/2KW | Bore Size N/A 3-13/16 in | Keyway Size N/A 1x1/2 in | Nominal Torque N/A 311,540 in·lb35,199 N·m | Max Speed (Unbalanced) N/A 3000 rpm | Length thru Bore N/A 4.75 in | Dimension HD N/A 6.87 in174.5 mm | CAD N/A |
697904333336 | Description N/A FCX 5 HUB 3-15/16 1X1/2KW | Bore Size N/A 3-15/16 in | Keyway Size N/A 1x1/2 in | Nominal Torque N/A 584,890 in·lb66,084 N·m | Max Speed (Unbalanced) N/A 2500.00 rpm | Length thru Bore N/A 6.03 in | Dimension HD N/A 10.24 in260 mm | CAD N/A |
697904333343 | Description N/A FCX 3.5 HUB 3-3/16 3/4X3/8KW | Bore Size N/A 3-3/16 in | Keyway Size N/A 3/4x3/8 in | Nominal Torque N/A 203,550 in·lb22,998 N·m | Max Speed (Unbalanced) N/A 3500 rpm | Length thru Bore N/A 4.19 in | Dimension HD N/A 6.87 in174.5 mm | CAD N/A |
697904333350 | Description N/A FCX 4.5 HUB 3-3/16 3/4X3/8KW | Bore Size N/A 3-3/16 in | Keyway Size N/A 3/4x3/8 in | Nominal Torque N/A 427,460 in·lb48,296 N·m | Max Speed (Unbalanced) N/A 2,700 rpm | Length thru Bore N/A 5.31 in | Dimension HD N/A 9.09 in230.9 mm | CAD N/A |
697904333367 | Description N/A FCX 3.5 HUB 3-3/4 7/8X7/16KW | Bore Size N/A 3-3/4 in | Keyway Size N/A 7/8x7/16 in | Nominal Torque N/A 203,550 in·lb22,998 N·m | Max Speed (Unbalanced) N/A 3500 rpm | Length thru Bore N/A 4.19 in | Dimension HD N/A 6.87 in174.5 mm | CAD N/A |
697904333374 | Description N/A FCX 4 HUB 3-3/8 7/8X7/16KW | Bore Size N/A 3-3/8 in | Keyway Size N/A 7/8x7/16 in | Nominal Torque N/A 311,540 in·lb35,199 N·m | Max Speed (Unbalanced) N/A 3000 rpm | Length thru Bore N/A 4.75 in | Dimension HD N/A 6.87 in174.5 mm | CAD N/A |
697904333381 | Description N/A FCX 2.5 HUB 3-5/16 7/8X7/16KW | Bore Size N/A 3-5/16 in | Keyway Size N/A 7/8x7/16 in | Nominal Torque N/A 79,700 in·lb9,005 N·m | Max Speed (Unbalanced) N/A 4400 rpm | Length thru Bore N/A 3.03 in | Dimension HD N/A 4.97 in126.4 mm | CAD N/A |
697904333398 | Description N/A FCX 3 HUB 3-5/16 7/8X7/16KW | Bore Size N/A 3-5/16 in | Keyway Size N/A 7/8x7/16 in | Nominal Torque N/A 135,700 in·lb15332 N·m | Max Speed (Unbalanced) N/A 4000 rpm | Length thru Bore N/A 3.59 in | Dimension HD N/A 5.88 in149.4 mm | CAD N/A |
697904333404 | Description N/A FCX 3.5 HUB 3-5/8 7/8X7/16KW | Bore Size N/A 3-5/8 in | Keyway Size N/A 7/8x7/16 in | Nominal Torque N/A 203,550 in·lb22,998 N·m | Max Speed (Unbalanced) N/A 3500 rpm | Length thru Bore N/A 4.19 in | Dimension HD N/A 6.87 in174.5 mm | CAD N/A |
697904333411 | Description N/A FCX 4 HUB 3-5/8 7/8X7/16KW | Bore Size N/A 3-5/8 in | Keyway Size N/A 7/8x7/16 in | Nominal Torque N/A 311,540 in·lb35,199 N·m | Max Speed (Unbalanced) N/A 3000 rpm | Length thru Bore N/A 4.75 in | Dimension HD N/A 6.87 in174.5 mm | CAD N/A |
697904333428 | Description N/A FCX 3 HUB 3-7/8 1X1/2KW | Bore Size N/A 3-7/8 in | Keyway Size N/A 1x1/2 in | Nominal Torque N/A 135,700 in·lb15332 N·m | Max Speed (Unbalanced) N/A 4000 rpm | Length thru Bore N/A 3.59 in | Dimension HD N/A 5.88 in149.4 mm | CAD N/A |
697904333435 | Description N/A FCX 4.5 HUB 3-7/8 1X1/2KW | Bore Size N/A 3-7/8 in | Keyway Size N/A 1x1/2 in | Nominal Torque N/A 427,460 in·lb48,296 N·m | Max Speed (Unbalanced) N/A 2,700 rpm | Length thru Bore N/A 5.31 in | Dimension HD N/A 9.09 in230.9 mm | CAD N/A |
697904333442 | Description N/A FCX 5 HUB 3-7/8 1X1/2KW | Bore Size N/A 3-7/8 in | Keyway Size N/A 1x1/2 in | Nominal Torque N/A 584,890 in·lb66,084 N·m | Max Speed (Unbalanced) N/A 2500.00 rpm | Length thru Bore N/A 6.03 in | Dimension HD N/A 10.24 in260 mm | CAD N/A |
697904333459 | Description N/A FCX 4.5 HUB 4-1/2 1X1/2KW | Bore Size N/A 4-1/2 in | Keyway Size N/A 1x1/2 in | Nominal Torque N/A 427,460 in·lb48,296 N·m | Max Speed (Unbalanced) N/A 2,700 rpm | Length thru Bore N/A 5.31 in | Dimension HD N/A 9.09 in230.9 mm | CAD N/A |
697904333466 | Description N/A FCX 4.5 HUB 4-3/16 1/1/2KW | Bore Size N/A 4-3/16 in | Keyway Size N/A 1x1/2 in | Nominal Torque N/A 427,460 in·lb48,296 N·m | Max Speed (Unbalanced) N/A 2,700 rpm | Length thru Bore N/A 5.31 in | Dimension HD N/A 9.09 in230.9 mm | CAD N/A |
697904333473 | Description N/A FCX 5 HUB 4-9/16 1-1/4X5/8KW | Bore Size N/A 4-9/16 in | Keyway Size N/A 1-1/4x5/8 in | Nominal Torque N/A 584,890 in·lb66,084 N·m | Max Speed (Unbalanced) N/A 2500.00 rpm | Length thru Bore N/A 6.03 in | Dimension HD N/A 10.24 in260 mm | CAD N/A |
697904333480 | Description N/A FCX 4 HUB 5-1/4 1-1/4X5/8KW | Bore Size N/A 5-1/4 in | Keyway Size N/A 1-1/4x5/8 in | Nominal Torque N/A 311,540 in·lb35,199 N·m | Max Speed (Unbalanced) N/A 3000 rpm | Length thru Bore N/A 4.75 in | Dimension HD N/A 6.87 in174.5 mm | CAD N/A |
697904333497 | Description N/A FCX 5 HUB 5-3/16 1-1/4X5/8KW | Bore Size N/A 5-3/16 in | Keyway Size N/A 1-1/4x5/8 in | Nominal Torque N/A 584,890 in·lb66,084 N·m | Max Speed (Unbalanced) N/A 2500.00 rpm | Length thru Bore N/A 6.03 in | Dimension HD N/A 10.24 in260 mm | CAD N/A |
697904333503 | Description N/A FCX 4.5 HUB 6-3/16 1-1/2X3/4KW | Bore Size N/A 6-3/16 in | Keyway Size N/A 1-1/2x3/4 in | Nominal Torque N/A 427,460 in·lb48,296 N·m | Max Speed (Unbalanced) N/A 2,700 rpm | Length thru Bore N/A 5.31 in | Dimension HD N/A 9.09 in230.9 mm | CAD N/A |
697904333527 | Description N/A FCX 4 HUB RSB | Bore Size N/A | Keyway Size N/A | Nominal Torque N/A 311,540 in·lb35,199 N·m | Max Speed (Unbalanced) N/A 3000 rpm | Length thru Bore N/A 4.75 in | Dimension HD N/A 6.87 in174.5 mm | CAD N/A |
697904334364 | Description N/A FCX 1 HUB 1-1/8 1/4X1/8KW | Bore Size N/A 1-1/8 in | Keyway Size N/A 1/4x1/8 in | Nominal Torque N/A 11,300 in·lb1,277 N·m | Max Speed (Unbalanced) N/A 6000 rpm | Length thru Bore N/A 1.690 in | Dimension HD N/A 2.49 in63.3 mm | CAD N/A |
697904334371 | Description N/A FCX 2.5 HUB 1-15/16 1/2X1/4KW | Bore Size N/A 1-15/16 in | Keyway Size N/A 1/2x1/4 in | Nominal Torque N/A 79,700 in·lb9,005 N·m | Max Speed (Unbalanced) N/A 4400 rpm | Length thru Bore N/A 3.03 in | Dimension HD N/A 4.97 in126.4 mm | CAD N/A |