Batch CAD Cart (0)
  • Cart is empty
Imperial/Inch HercuFlex® Gear Couplings Hubs can be used for either FX (flanged style) or CX (continuous sleeve style).
151 - 175 of 430 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  
Clear Filter

Bore Size  (in)

Keyway Size  (in)

Part Number

Description 

Bore Size 

Keyway Size 

Nominal Torque

Max Speed (Unbalanced)

Length thru Bore

Dimension HD

CAD

Sort by
N/A FCX 3 HUB 2-3/8 5/8X5/16KW N/A 2-3/8 in N/A 5/8x5/16 in N/A 135,700 in·lb15332 N·m N/A 4000 rpm N/A 3.59 in N/A 5.88 in149.4 mm N/A
N/A FCX 3 HUB 2-5/16 5/8X5/16KW N/A 2-5/16 in N/A 5/8x5/16 in N/A 135,700 in·lb15332 N·m N/A 4000 rpm N/A 3.59 in N/A 5.88 in149.4 mm N/A
N/A FCX 3 HUB 2-5/8 5/8X5/16KW N/A 2-5/8 in N/A 5/8x5/16 in N/A 135,700 in·lb15332 N·m N/A 4000 rpm N/A 3.59 in N/A 5.88 in149.4 mm N/A
N/A FCX 3 HUB 2-7/16 5/8X5/16KW N/A 2-7/16 in N/A 5/8x5/16 in N/A 135,700 in·lb15332 N·m N/A 4000 rpm N/A 3.59 in N/A 5.88 in149.4 mm N/A
N/A FCX 3 HUB 2-7/8 3/4X3/8KW N/A 2-7/8 in N/A 3/4x3/8 in N/A 135,700 in·lb15332 N·m N/A 4000 rpm N/A 3.59 in N/A 5.88 in149.4 mm N/A
N/A FCX 3 HUB 2-9/16 5/8X5/16KW N/A 2-9/16 in N/A 5/8x5/16 in N/A 135,700 in·lb15332 N·m N/A 4000 rpm N/A 3.59 in N/A 5.88 in149.4 mm N/A
N/A FCX 3 HUB 3" 3/4X3/8KW N/A 3 in N/A 3/4x3/8 in N/A 135,700 in·lb15332 N·m N/A 4000 rpm N/A 3.59 in N/A 5.88 in149.4 mm N/A
N/A FCX 3 HUB 3-1/16 3/4X3/8KW N/A 3-1/16 in N/A 3/4x3/8 in N/A 135,700 in·lb15332 N·m N/A 4000 rpm N/A 3.59 in N/A 5.88 in149.4 mm N/A
N/A FCX 3 HUB 3-1/2 7/8X7/16KW N/A 3-1/2 in N/A 7/8x7/16 in N/A 135,700 in·lb15332 N·m N/A 4000 rpm N/A 3.59 in N/A 5.88 in149.4 mm N/A
N/A FCX 3 HUB 3-1/4 3/4X3/8KW N/A 3-1/4 in N/A 3/4x3/8 in N/A 135,700 in·lb15332 N·m N/A 4000 rpm N/A 3.59 in N/A 5.88 in149.4 mm N/A
N/A FCX 3 HUB 3-1/8 3/4X3/8KW N/A 3-1/8 in N/A 3/4x3/8 in N/A 135,700 in·lb15332 N·m N/A 4000 rpm N/A 3.59 in N/A 5.88 in149.4 mm N/A
N/A FCX 3 HUB 3-11/16 7/8X7/16KW N/A 3-11/16 in N/A 7/8x7/16 in N/A 135,700 in·lb15332 N·m N/A 4000 rpm N/A 3.59 in N/A 5.88 in149.4 mm N/A
N/A FCX 3 HUB 3-13/16 1X1/2KW N/A 3-13/16 in N/A 1x1/2 in N/A 135,700 in·lb15332 N·m N/A 4000 rpm N/A 3.59 in N/A 5.88 in149.4 mm N/A
N/A FCX 3 HUB 3-15/16 1X1/2KW N/A 3-15/16 in N/A 1x1/2 in N/A 135,700 in·lb15332 N·m N/A 4000 rpm N/A 3.59 in N/A 5.88 in149.4 mm N/A
N/A FCX 3 HUB 3-3/16 3/4X3/8KW N/A 3-3/16 in N/A 3/4x3/8 in N/A 135,700 in·lb15332 N·m N/A 4000 rpm N/A 3.59 in N/A 5.88 in149.4 mm N/A
N/A FCX 3 HUB 3-3/4 7/8X7/16KW N/A 3-3/4 in N/A 7/8x7/16 in N/A 135,700 in·lb15332 N·m N/A 4000 rpm N/A 3.59 in N/A 5.88 in149.4 mm N/A
N/A FCX 3 HUB 3-3/8 7/8X7/16KW N/A 3-3/8 in N/A 7/8x7/16 in N/A 135,700 in·lb15332 N·m N/A 4000 rpm N/A 3.59 in N/A 5.88 in149.4 mm N/A
N/A FCX 3 HUB 3-5/16 7/8X7/16KW N/A 3-5/16 in N/A 7/8x7/16 in N/A 135,700 in·lb15332 N·m N/A 4000 rpm N/A 3.59 in N/A 5.88 in149.4 mm N/A
N/A FCX 3 HUB 3-5/8 7/8X7/16KW N/A 3-5/8 in N/A 7/8x7/16 in N/A 135,700 in·lb15332 N·m N/A 4000 rpm N/A 3.59 in N/A 5.88 in149.4 mm N/A
N/A FCX 3 HUB 3-7/16 7/8X7/16KW N/A 3-7/16 in N/A 7/8x7/16 in N/A 135,700 in·lb15332 N·m N/A 4000 rpm N/A 3.59 in N/A 5.88 in149.4 mm N/A
N/A FCX 3 HUB 3-7/8 1X1/2KW N/A 3-7/8 in N/A 1x1/2 in N/A 135,700 in·lb15332 N·m N/A 4000 rpm N/A 3.59 in N/A 5.88 in149.4 mm N/A
N/A FCX 3 HUB 3-9/16 7/8X7/16KW N/A 3-9/16 in N/A 7/8x7/16 in N/A 135,700 in·lb15332 N·m N/A 4000 rpm N/A 3.59 in N/A 5.88 in149.4 mm N/A
N/A FCX 3 HUB 4" 1X1/2KW N/A 4 in N/A 1x1/2 in N/A 135,700 in·lb15332 N·m N/A 4000 rpm N/A 3.59 in N/A 5.88 in149.4 mm N/A
N/A FCX 3 HUB 4-1/16 1X1/2KW N/A 4-1/16 in N/A 1x1/2 in N/A 135,700 in·lb15332 N·m N/A 4000 rpm N/A 3.59 in N/A 5.88 in149.4 mm N/A
N/A FCX 3 HUB 4-1/4 1X1/2KW N/A 4-1/4 in N/A 1x1/2 in N/A 135,700 in·lb15332 N·m N/A 4000 rpm N/A 3.59 in N/A 5.88 in149.4 mm N/A
151 - 175 of 430 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »