Batch CAD Cart (0)
  • Cart is empty
Imperial/Inch HercuFlex® Gear Couplings Hubs can be used for either FX (flanged style) or CX (continuous sleeve style).
176 - 200 of 430 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  
Clear Filter

Bore Size  (in)

Keyway Size  (in)

Part Number

Description 

Bore Size 

Keyway Size 

Nominal Torque

Max Speed (Unbalanced)

Length thru Bore

Dimension HD

CAD

Sort by
N/A FCX 3 HUB 4-1/8 1X1/2KW N/A 4-1/8 in N/A 1x1/2 in N/A 135,700 in·lb15332 N·m N/A 4000 rpm N/A 3.59 in N/A 5.88 in149.4 mm N/A
N/A FCX 3 HUB 4-3/16 1X1/2KW N/A 4-3/16 in N/A 1x1/2 in N/A 135,700 in·lb15332 N·m N/A 4000 rpm N/A 3.59 in N/A 5.88 in149.4 mm N/A
N/A FCX 3 HUB RSB N/A N/A N/A 135,700 in·lb15332 N·m N/A 4000 rpm N/A 3.59 in N/A 5.88 in149.4 mm N/A
N/A FCX 3.5 HUB 1-15/16 1/2X1/4KW N/A 1-15/16 in N/A 1/2x1/4 in N/A 203,550 in·lb22,998 N·m N/A 3500 rpm N/A 4.19 in N/A 6.87 in174.5 mm N/A
N/A FCX 3.5 HUB 1-7/8 1/2X1/4KW N/A 1-7/8 in N/A 1/2x1/4 in N/A 203,550 in·lb22,998 N·m N/A 3500 rpm N/A 4.19 in N/A 6.87 in174.5 mm N/A
N/A FCX 3.5 HUB 2" 1/2X1/4KW N/A 2 in N/A 1/2x1/4 in N/A 203,550 in·lb22,998 N·m N/A 3500 rpm N/A 4.19 in N/A 6.87 in174.5 mm N/A
N/A FCX 3.5 HUB 2-1/16 1/2X1/4KW N/A 2-1/16 in N/A 1/2x1/4 in N/A 203,550 in·lb22,998 N·m N/A 3500 rpm N/A 4.19 in N/A 6.87 in174.5 mm N/A
N/A FCX 3.5 HUB 2-1/2 5/8X5/16KW N/A 2-1/2 in N/A 5/8x5/16 in N/A 203,550 in·lb22,998 N·m N/A 3500 rpm N/A 4.19 in N/A 6.87 in174.5 mm N/A
N/A FCX 3.5 HUB 2-1/4 1/2X1/4KW N/A 2-1/4 in N/A 1/2x1/4 in N/A 203,550 in·lb22,998 N·m N/A 3500 rpm N/A 4.19 in N/A 6.87 in174.5 mm N/A
N/A FCX 3.5 HUB 2-1/8 1/2X1/4KW N/A 2-1/8 in N/A 1/2x1/4 in N/A 203,550 in·lb22,998 N·m N/A 3500 rpm N/A 4.19 in N/A 6.87 in174.5 mm N/A
N/A FCX 3.5 HUB 2-11/16 5/8X5/16KW N/A 2-11/16 in N/A 5/8x5/16 in N/A 203,550 in·lb22,998 N·m N/A 3500 rpm N/A 4.19 in N/A 6.87 in174.5 mm N/A
N/A FCX 3.5 HUB 2-13/16 3/4X3/8KW N/A 2-13/16 in N/A 3/4x3/8 in N/A 203,550 in·lb22,998 N·m N/A 3500 rpm N/A 4.19 in N/A 6.87 in174.5 mm N/A
N/A FCX 3.5 HUB 2-15/16 3/4X3/8KW N/A 2-15/16 in N/A 3/4x3/8 in N/A 203,550 in·lb22,998 N·m N/A 3500 rpm N/A 4.19 in N/A 6.87 in174.5 mm N/A
N/A FCX 3.5 HUB 2-3/16 1/2X1/4KW N/A 2-3/16 in N/A 1/2x1/4 in N/A 203,550 in·lb22,998 N·m N/A 3500 rpm N/A 4.19 in N/A 6.87 in174.5 mm N/A
N/A FCX 3.5 HUB 2-3/4 5/8X5/16KW N/A 2-3/4 in N/A 5/8x5/16 in N/A 203,550 in·lb22,998 N·m N/A 3500 rpm N/A 4.19 in N/A 6.87 in174.5 mm N/A
N/A FCX 3.5 HUB 2-3/8 5/8X5/16KW N/A 2-3/8 in N/A 5/8x5/16 in N/A 203,550 in·lb22,998 N·m N/A 3500 rpm N/A 4.19 in N/A 6.87 in174.5 mm N/A
N/A FCX 3.5 HUB 2-5/16 5/8X5/16KW N/A 2-5/16 in N/A 5/8x5/16 in N/A 203,550 in·lb22,998 N·m N/A 3500 rpm N/A 4.19 in N/A 6.87 in174.5 mm N/A
N/A FCX 3.5 HUB 2-5/8 5/8X5/16KW N/A 2-5/8 in N/A 5/8x5/16 in N/A 203,550 in·lb22,998 N·m N/A 3500 rpm N/A 4.19 in N/A 6.87 in174.5 mm N/A
N/A FCX 3.5 HUB 2-7/16 5/8X5/16KW N/A 2-7/16 in N/A 5/8x5/16 in N/A 203,550 in·lb22,998 N·m N/A 3500 rpm N/A 4.19 in N/A 6.87 in174.5 mm N/A
N/A FCX 3.5 HUB 2-7/8 3/4X3/8KW N/A 2-7/8 in N/A 3/4x3/8 in N/A 203,550 in·lb22,998 N·m N/A 3500 rpm N/A 4.19 in N/A 6.87 in174.5 mm N/A
N/A FCX 3.5 HUB 2-9/16 5/8X5/16KW N/A 2-9/16 in N/A 5/8x5/16 in N/A 203,550 in·lb22,998 N·m N/A 3500 rpm N/A 4.19 in N/A 6.87 in174.5 mm N/A
N/A FCX 3.5 HUB 3" 3/4X3/8KW N/A 3 in N/A 3/4x3/8 in N/A 203,550 in·lb22,998 N·m N/A 3500 rpm N/A 4.19 in N/A 6.87 in174.5 mm N/A
N/A FCX 3.5 HUB 3-1/16 3/4X3/8KW N/A 3-1/16 in N/A 3/4x3/8 in N/A 203,550 in·lb22,998 N·m N/A 3500 rpm N/A 4.19 in N/A 6.87 in174.5 mm N/A
N/A FCX 3.5 HUB 3-1/2 7/8X7/16KW N/A 3-1/2 in N/A 7/8x7/16 in N/A 203,550 in·lb22,998 N·m N/A 3500 rpm N/A 4.19 in N/A 6.87 in174.5 mm N/A
N/A FCX 3.5 HUB 3-1/4 3/4X3/8KW N/A 3-1/4 in N/A 3/4x3/8 in N/A 203,550 in·lb22,998 N·m N/A 3500 rpm N/A 4.19 in N/A 6.87 in174.5 mm N/A
176 - 200 of 430 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »