Part Number |
Description |
Bore Size |
Keyway Size |
Nominal Torque |
Max Speed (Unbalanced) |
Length thru Bore |
Dimension HD |
CAD |
---|---|---|---|---|---|---|---|---|
697904335934 | Description N/A FCX 4.5 HUB 5-3/4 1-1/2X3/4KW | Bore Size N/A 5-3/4 in | Keyway Size N/A 1-1/2x3/4 in | Nominal Torque N/A 427,460 in·lb48,296 N·m | Max Speed (Unbalanced) N/A 2,700 rpm | Length thru Bore N/A 5.31 in | Dimension HD N/A 9.09 in230.9 mm | CAD N/A |
697904339925 | Description N/A FCX 4.5 HUB 5-3/8 1-1/4X5/8KW | Bore Size N/A 5-3/8 in | Keyway Size N/A 1-1/4x5/8 in | Nominal Torque N/A 427,460 in·lb48,296 N·m | Max Speed (Unbalanced) N/A 2,700 rpm | Length thru Bore N/A 5.31 in | Dimension HD N/A 9.09 in230.9 mm | CAD N/A |
697904339932 | Description N/A FCX 4.5 HUB 5-5/16 1-1/4X5/8KW | Bore Size N/A 5-5/16 in | Keyway Size N/A 1-1/4x5/8 in | Nominal Torque N/A 427,460 in·lb48,296 N·m | Max Speed (Unbalanced) N/A 2,700 rpm | Length thru Bore N/A 5.31 in | Dimension HD N/A 9.09 in230.9 mm | CAD N/A |
697904335941 | Description N/A FCX 4.5 HUB 5-5/8 1-1/2X3/4KW | Bore Size N/A 5-5/8 in | Keyway Size N/A 1-1/2x3/4 in | Nominal Torque N/A 427,460 in·lb48,296 N·m | Max Speed (Unbalanced) N/A 2,700 rpm | Length thru Bore N/A 5.31 in | Dimension HD N/A 9.09 in230.9 mm | CAD N/A |
697904339949 | Description N/A FCX 4.5 HUB 5-7/16 1-1/4X5/8KW | Bore Size N/A 5-7/16 in | Keyway Size N/A 1-1/4x5/8 in | Nominal Torque N/A 427,460 in·lb48,296 N·m | Max Speed (Unbalanced) N/A 2,700 rpm | Length thru Bore N/A 5.31 in | Dimension HD N/A 9.09 in230.9 mm | CAD N/A |
697904337228 | Description N/A FCX 4.5 HUB 5-7/8 1-1/2X3/4KW | Bore Size N/A 5-7/8 in | Keyway Size N/A 1-1/2x3/4 in | Nominal Torque N/A 427,460 in·lb48,296 N·m | Max Speed (Unbalanced) N/A 2,700 rpm | Length thru Bore N/A 5.31 in | Dimension HD N/A 9.09 in230.9 mm | CAD N/A |
697904341539 | Description N/A FCX 4.5 HUB 5-9/16 1-1/2X3/4KW | Bore Size N/A 5-9/16 in | Keyway Size N/A 1-1/2x3/4 in | Nominal Torque N/A 427,460 in·lb48,296 N·m | Max Speed (Unbalanced) N/A 2,700 rpm | Length thru Bore N/A 5.31 in | Dimension HD N/A 9.09 in230.9 mm | CAD N/A |
697904339963 | Description N/A FCX 4.5 HUB 6" 1-1/2X3/4KW | Bore Size N/A 6 in | Keyway Size N/A 1-1/2x3/4 in | Nominal Torque N/A 427,460 in·lb48,296 N·m | Max Speed (Unbalanced) N/A 2,700 rpm | Length thru Bore N/A 5.31 in | Dimension HD N/A 9.09 in230.9 mm | CAD N/A |
697904337242 | Description N/A FCX 4.5 HUB 6-1/16 1-1/2X3/4KW | Bore Size N/A 6-1/16 in | Keyway Size N/A 1-1/2x3/4 in | Nominal Torque N/A 427,460 in·lb48,296 N·m | Max Speed (Unbalanced) N/A 2,700 rpm | Length thru Bore N/A 5.31 in | Dimension HD N/A 9.09 in230.9 mm | CAD N/A |
697904338584 | Description N/A FCX 4.5 HUB 6-1/2 1-1/2X3/4KW | Bore Size N/A 6-1/2 in | Keyway Size N/A 1-1/2x3/4 in | Nominal Torque N/A 427,460 in·lb48,296 N·m | Max Speed (Unbalanced) N/A 2,700 rpm | Length thru Bore N/A 5.31 in | Dimension HD N/A 9.09 in230.9 mm | CAD N/A |
697904337259 | Description N/A FCX 4.5 HUB 6-1/4 1-1/2X3/4KW | Bore Size N/A 6-1/4 in | Keyway Size N/A 1-1/2x3/4 in | Nominal Torque N/A 427,460 in·lb48,296 N·m | Max Speed (Unbalanced) N/A 2,700 rpm | Length thru Bore N/A 5.31 in | Dimension HD N/A 9.09 in230.9 mm | CAD N/A |
697904338591 | Description N/A FCX 4.5 HUB 6-1/8 1-1/2X3/4KW | Bore Size N/A 6-1/8 in | Keyway Size N/A 1-1/2x3/4 in | Nominal Torque N/A 427,460 in·lb48,296 N·m | Max Speed (Unbalanced) N/A 2,700 rpm | Length thru Bore N/A 5.31 in | Dimension HD N/A 9.09 in230.9 mm | CAD N/A |
697904333503 | Description N/A FCX 4.5 HUB 6-3/16 1-1/2X3/4KW | Bore Size N/A 6-3/16 in | Keyway Size N/A 1-1/2x3/4 in | Nominal Torque N/A 427,460 in·lb48,296 N·m | Max Speed (Unbalanced) N/A 2,700 rpm | Length thru Bore N/A 5.31 in | Dimension HD N/A 9.09 in230.9 mm | CAD N/A |
697904335965 | Description N/A FCX 4.5 HUB 6-3/4 1-3/4X3/4KW | Bore Size N/A 6-3/4 in | Keyway Size N/A 1-3/4x3/4 in | Nominal Torque N/A 427,460 in·lb48,296 N·m | Max Speed (Unbalanced) N/A 2,700 rpm | Length thru Bore N/A 5.31 in | Dimension HD N/A 9.09 in230.9 mm | CAD N/A |
697904335972 | Description N/A FCX 4.5 HUB 6-3/8 1-1/2X3/4KW | Bore Size N/A 6-3/8 in | Keyway Size N/A 1-1/2x3/4 in | Nominal Torque N/A 427,460 in·lb48,296 N·m | Max Speed (Unbalanced) N/A 2,700 rpm | Length thru Bore N/A 5.31 in | Dimension HD N/A 9.09 in230.9 mm | CAD N/A |
697904338607 | Description N/A FCX 4.5 HUB 6-5/16 1-1/2X3/4KW | Bore Size N/A 6-5/16 in | Keyway Size N/A 1-1/2x3/4 in | Nominal Torque N/A 427,460 in·lb48,296 N·m | Max Speed (Unbalanced) N/A 2,700 rpm | Length thru Bore N/A 5.31 in | Dimension HD N/A 9.09 in230.9 mm | CAD N/A |
697904337273 | Description N/A FCX 4.5 HUB 6-5/8 1-3/4X3/4KW | Bore Size N/A 6-5/8 in | Keyway Size N/A 1-3/4x3/4 in | Nominal Torque N/A 427,460 in·lb48,296 N·m | Max Speed (Unbalanced) N/A 2,700 rpm | Length thru Bore N/A 5.31 in | Dimension HD N/A 9.09 in230.9 mm | CAD N/A |
697904340006 | Description N/A FCX 4.5 HUB 6-7/16 1-1/2X3/4KW | Bore Size N/A 6-7/16 in | Keyway Size N/A 1-1/2x3/4 in | Nominal Torque N/A 427,460 in·lb48,296 N·m | Max Speed (Unbalanced) N/A 2,700 rpm | Length thru Bore N/A 5.31 in | Dimension HD N/A 9.09 in230.9 mm | CAD N/A |
697904338621 | Description N/A FCX 4.5 HUB 6-9/16 1-3/4X3/4KW | Bore Size N/A 6-9/16 in | Keyway Size N/A 1-3/4x3/4 in | Nominal Torque N/A 427,460 in·lb48,296 N·m | Max Speed (Unbalanced) N/A 2,700 rpm | Length thru Bore N/A 5.31 in | Dimension HD N/A 9.09 in230.9 mm | CAD N/A |
697904334784 | Description N/A FCX 4.5 HUB RSB | Bore Size N/A | Keyway Size N/A | Nominal Torque N/A 427,460 in·lb48,296 N·m | Max Speed (Unbalanced) N/A 2,700 rpm | Length thru Bore N/A 5.31 in | Dimension HD N/A 9.09 in230.9 mm | CAD N/A |
697904339710 | Description N/A FCX 4 HUB 2-1/2 5/8X5/16KW | Bore Size N/A 2-1/2 in | Keyway Size N/A 5/8x5/16 in | Nominal Torque N/A 311,540 in·lb35,199 N·m | Max Speed (Unbalanced) N/A 3000 rpm | Length thru Bore N/A 4.75 in | Dimension HD N/A 6.87 in174.5 mm | CAD N/A |
697904341300 | Description N/A FCX 4 HUB 2-13/16 3/4X3/8KW | Bore Size N/A 2-13/16 in | Keyway Size N/A 3/4x3/8 in | Nominal Torque N/A 311,540 in·lb35,199 N·m | Max Speed (Unbalanced) N/A 3000 rpm | Length thru Bore N/A 4.75 in | Dimension HD N/A 6.87 in174.5 mm | CAD N/A |
697904332018 | Description N/A FCX 4 HUB 2-15/16 3/4X3/8KW | Bore Size N/A 2-15/16 in | Keyway Size N/A 3/4x3/8 in | Nominal Torque N/A 311,540 in·lb35,199 N·m | Max Speed (Unbalanced) N/A 3000 rpm | Length thru Bore N/A 4.75 in | Dimension HD N/A 6.87 in174.5 mm | CAD N/A |
697904332032 | Description N/A FCX 4 HUB 2-3/4 5/8X5/16KW | Bore Size N/A 2-3/4 in | Keyway Size N/A 5/8x5/16 in | Nominal Torque N/A 311,540 in·lb35,199 N·m | Max Speed (Unbalanced) N/A 3000 rpm | Length thru Bore N/A 4.75 in | Dimension HD N/A 6.87 in174.5 mm | CAD N/A |
697904335606 | Description N/A FCX 4 HUB 2-5/8 5/8X5/16KW | Bore Size N/A 2-5/8 in | Keyway Size N/A 5/8x5/16 in | Nominal Torque N/A 311,540 in·lb35,199 N·m | Max Speed (Unbalanced) N/A 3000 rpm | Length thru Bore N/A 4.75 in | Dimension HD N/A 6.87 in174.5 mm | CAD N/A |