Part Number |
Description |
Bore Size |
Keyway Size |
Nominal Torque |
Max Speed (Unbalanced) |
Length thru Bore |
Dimension HD |
CAD |
---|---|---|---|---|---|---|---|---|
697904335880 | Description N/A FCX 1.5 HUB 5/8 3/8X3/16KW | Bore Size N/A 5/8 in | Keyway Size N/A 3/8x3/16 in | Nominal Torque N/A 26,100 in·lb2,949 N·m | Max Speed (Unbalanced) N/A 5500 rpm | Length thru Bore N/A 1.94 in | Dimension HD N/A 3.29 in83.5 mm | CAD N/A |
697904335651 | Description N/A FCX 1.5 HUB 3/4 3/16X3/32KW | Bore Size N/A 3/4 in | Keyway Size N/A 3/16x3/32 in | Nominal Torque N/A 26,100 in·lb2,949 N·m | Max Speed (Unbalanced) N/A 5500 rpm | Length thru Bore N/A 1.94 in | Dimension HD N/A 3.29 in83.5 mm | CAD N/A |
697904336887 | Description N/A FCX 1.5 HUB 2-7/16 5/8X5/16 KW | Bore Size N/A 2-7/16 in | Keyway Size N/A 5/8x5/16 in | Nominal Torque N/A 26,100 in·lb2,949 N·m | Max Speed (Unbalanced) N/A 5500 rpm | Length thru Bore N/A 1.94 in | Dimension HD N/A 3.29 in83.5 mm | CAD N/A |
697904332049 | Description N/A FCX 1.5 HUB 2-5/16 5/8X5/16K | Bore Size N/A 2-5/16 in | Keyway Size N/A 5/8x5/16 in | Nominal Torque N/A 26,100 in·lb2,949 N·m | Max Speed (Unbalanced) N/A 5500 rpm | Length thru Bore N/A 1.94 in | Dimension HD N/A 3.29 in83.5 mm | CAD N/A |
697904333152 | Description N/A FCX 1.5 HUB 2-3/8 5/8X5/16KW | Bore Size N/A 2-3/8 in | Keyway Size N/A 5/8x5/16 in | Nominal Torque N/A 26,100 in·lb2,949 N·m | Max Speed (Unbalanced) N/A 5500 rpm | Length thru Bore N/A 1.94 in | Dimension HD N/A 3.29 in83.5 mm | CAD N/A |
697904331141 | Description N/A FCX 1.5 HUB 2-3/16 1/2X1/4KW | Bore Size N/A 2-3/16 in | Keyway Size N/A 1/2x1/4 in | Nominal Torque N/A 26,100 in·lb2,949 N·m | Max Speed (Unbalanced) N/A 5500 rpm | Length thru Bore N/A 1.94 in | Dimension HD N/A 3.29 in83.5 mm | CAD N/A |
697904331103 | Description N/A FCX 1.5 HUB 2-1/8 1/2X1/4KW | Bore Size N/A 2-1/8 in | Keyway Size N/A 1/2x1/4 in | Nominal Torque N/A 26,100 in·lb2,949 N·m | Max Speed (Unbalanced) N/A 5500 rpm | Length thru Bore N/A 1.94 in | Dimension HD N/A 3.29 in83.5 mm | CAD N/A |
697904341287 | Description N/A FCX 1.5 HUB 2-1/4 1/2X1/4KW | Bore Size N/A 2-1/4 in | Keyway Size N/A 1/2x1/4 in | Nominal Torque N/A 26,100 in·lb2,949 N·m | Max Speed (Unbalanced) N/A 5500 rpm | Length thru Bore N/A 1.94 in | Dimension HD N/A 3.29 in83.5 mm | CAD N/A |
697904331943 | Description N/A FCX 1.5 HUB 2-1/16 1/2X1/4KW | Bore Size N/A 2-1/16 in | Keyway Size N/A 1/2x1/4 in | Nominal Torque N/A 26,100 in·lb2,949 N·m | Max Speed (Unbalanced) N/A 5500 rpm | Length thru Bore N/A 1.94 in | Dimension HD N/A 3.29 in83.5 mm | CAD N/A |
697904341263 | Description N/A FCX 1.5 HUB 2" 1/2X1/4 KW | Bore Size N/A 2 in | Keyway Size N/A 1/2x1/4 in | Nominal Torque N/A 26,100 in·lb2,949 N·m | Max Speed (Unbalanced) N/A 5500 rpm | Length thru Bore N/A 1.94 in | Dimension HD N/A 3.29 in83.5 mm | CAD N/A |
697904333046 | Description N/A FCX 1.5 HUB 1-9/16 3/8X3/16K | Bore Size N/A 1-9/16 in | Keyway Size N/A 3/8X3/16K in | Nominal Torque N/A 26,100 in·lb2,949 N·m | Max Speed (Unbalanced) N/A 5500 rpm | Length thru Bore N/A 1.94 in | Dimension HD N/A 3.29 in83.5 mm | CAD N/A |
697904333039 | Description N/A FCX 1.5 HUB 1-7/8 1/2X1/4KW | Bore Size N/A 1-7/8 in | Keyway Size N/A 1/2x1/4 in | Nominal Torque N/A 26,100 in·lb2,949 N·m | Max Speed (Unbalanced) N/A 5500 rpm | Length thru Bore N/A 1.94 in | Dimension HD N/A 3.29 in83.5 mm | CAD N/A |
697904331905 | Description N/A FCX 1.5 HUB 1-7/16 3/8X3/16K | Bore Size N/A 1-7/16 in | Keyway Size N/A 3/8x3/16 in | Nominal Torque N/A 26,100 in·lb2,949 N·m | Max Speed (Unbalanced) N/A 5500 rpm | Length thru Bore N/A 1.94 in | Dimension HD N/A 3.29 in83.5 mm | CAD N/A |
697904331028 | Description N/A FCX 1.5 HUB 1-5/8 3/8X3/16KW | Bore Size N/A 1-5/8 in | Keyway Size N/A 3/8x3/16 in | Nominal Torque N/A 26,100 in·lb2,949 N·m | Max Speed (Unbalanced) N/A 5500 rpm | Length thru Bore N/A 1.94 in | Dimension HD N/A 3.29 in83.5 mm | CAD N/A |
697904338249 | Description N/A FCX 1.5 HUB 1-5/16 5/16X5/32 | Bore Size N/A 1-5/16 in | Keyway Size N/A 5/16x5/32 in | Nominal Torque N/A 26,100 in·lb2,949 N·m | Max Speed (Unbalanced) N/A 5500 rpm | Length thru Bore N/A 1.94 in | Dimension HD N/A 3.29 in83.5 mm | CAD N/A |
697904336825 | Description N/A FCX 1.5 HUB 15/16 1/4X1/8KW | Bore Size N/A 15/16 in | Keyway Size N/A 1/4x1/8 in | Nominal Torque N/A 26,100 in·lb2,949 N·m | Max Speed (Unbalanced) N/A 5500 rpm | Length thru Bore N/A 1.94 in | Dimension HD N/A 3.29 in83.5 mm | CAD N/A |
697904336818 | Description N/A FCX 1.5 HUB 1-3/8 5/16X5/32K | Bore Size N/A 1-3/8 in | Keyway Size N/A 5/16X5/32K in | Nominal Torque N/A 26,100 in·lb2,949 N·m | Max Speed (Unbalanced) N/A 5500 rpm | Length thru Bore N/A 1.94 in | Dimension HD N/A 3.29 in83.5 mm | CAD N/A |
697904335538 | Description N/A FCX 1.5 HUB 1-3/4 3/8X3/16KW | Bore Size N/A 1-3/4 in | Keyway Size N/A 3/8x3/16 in | Nominal Torque N/A 26,100 in·lb2,949 N·m | Max Speed (Unbalanced) N/A 5500 rpm | Length thru Bore N/A 1.94 in | Dimension HD N/A 3.29 in83.5 mm | CAD N/A |
697904331882 | Description N/A FCX 1.5 HUB 1-3/16 1/4X1/8KW | Bore Size N/A 1-3/16 in | Keyway Size N/A 1/4x1/8 in | Nominal Torque N/A 26,100 in·lb2,949 N·m | Max Speed (Unbalanced) N/A 5500 rpm | Length thru Bore N/A 1.94 in | Dimension HD N/A 3.29 in83.5 mm | CAD N/A |
697904332995 | Description N/A FCX 1.5 HUB 13/16 3/16X3/32K | Bore Size N/A 13/16 in | Keyway Size N/A 3/16X3/32K in | Nominal Torque N/A 26,100 in·lb2,949 N·m | Max Speed (Unbalanced) N/A 5500 rpm | Length thru Bore N/A 1.94 in | Dimension HD N/A 3.29 in83.5 mm | CAD N/A |
697904331868 | Description N/A FCX 1.5 HUB 1-15/16 1/2X1/4KW | Bore Size N/A 1-15/16 in | Keyway Size N/A 1/2x1/4 in | Nominal Torque N/A 26,100 in·lb2,949 N·m | Max Speed (Unbalanced) N/A 5500 rpm | Length thru Bore N/A 1.94 in | Dimension HD N/A 3.29 in83.5 mm | CAD N/A |
697904341218 | Description N/A FCX 1.5 HUB 1-13/16 1/2X1/4KW | Bore Size N/A 1-13/16 in | Keyway Size N/A 1/2x1/4 in | Nominal Torque N/A 26,100 in·lb2,949 N·m | Max Speed (Unbalanced) N/A 5500 rpm | Length thru Bore N/A 1.94 in | Dimension HD N/A 3.29 in83.5 mm | CAD N/A |
697904332964 | Description N/A FCX 1.5 HUB 1-11/16 3/8X3/16KW | Bore Size N/A 1-11/16 in | Keyway Size N/A 3/8x3/16 in | Nominal Torque N/A 26,100 in·lb2,949 N·m | Max Speed (Unbalanced) N/A 5500 rpm | Length thru Bore N/A 1.94 in | Dimension HD N/A 3.29 in83.5 mm | CAD N/A |
697904335491 | Description N/A FCX 1.5 HUB 1-1/8 1/4X1/8KW | Bore Size N/A 1-1/8 in | Keyway Size N/A 1/4x1/8 in | Nominal Torque N/A 26,100 in·lb2,949 N·m | Max Speed (Unbalanced) N/A 5500 rpm | Length thru Bore N/A 1.94 in | Dimension HD N/A 3.29 in83.5 mm | CAD N/A |
697904331837 | Description N/A FCX 1.5 HUB 1-1/4 1/4X1/8KW | Bore Size N/A 1-1/4 in | Keyway Size N/A 1/4x1/8 in | Nominal Torque N/A 26,100 in·lb2,949 N·m | Max Speed (Unbalanced) N/A 5500 rpm | Length thru Bore N/A 1.94 in | Dimension HD N/A 3.29 in83.5 mm | CAD N/A |