Batch CAD Cart (0)
  • Cart is empty
Imperial/Inch HercuFlex® Gear Couplings Hubs can be used for either FX (flanged style) or CX (continuous sleeve style).
26 - 50 of 430 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  
Clear Filter

Bore Size  (in)

Keyway Size  (in)

Part Number

Description 

Bore Size 

Keyway Size 

Nominal Torque

Max Speed (Unbalanced)

Length thru Bore

Dimension HD

CAD

Sort by
N/A FCX 2 HUB 1-1/2 3/8X3/16KW N/A 1-1/2 in N/A 3/8x3/16 in N/A 44,850 in·lb5,067 N·m N/A 5000 rpm N/A 2.44 in N/A 4.21 in106.9 mm N/A
N/A FCX 2.5 HUB 1-1/2 3/8X3/16KW N/A 1-1/2 in N/A 3/8x3/16 in N/A 79,700 in·lb9,005 N·m N/A 4400 rpm N/A 3.03 in N/A 4.97 in126.4 mm N/A
N/A FCX 3 HUB 1-1/2 3/8X3/16KW N/A 1-1/2 in N/A 3/8x3/16 in N/A 135,700 in·lb15332 N·m N/A 4000 rpm N/A 3.59 in N/A 5.88 in149.4 mm N/A
N/A FCX 1 HUB 1-1/4 1/4X1/8KW N/A 1-1/4 in N/A 1/4x1/8 in N/A 11,300 in·lb1,277 N·m N/A 6000 rpm N/A 1.690 in N/A 2.49 in63.3 mm N/A
N/A FCX 1.5 HUB 1-1/4 1/4X1/8KW N/A 1-1/4 in N/A 1/4x1/8 in N/A 26,100 in·lb2,949 N·m N/A 5500 rpm N/A 1.94 in N/A 3.29 in83.5 mm N/A
N/A FCX 2 HUB 1-1/4 1/4X1/8KW N/A 1-1/4 in N/A 1/4x1/8 in N/A 44,850 in·lb5,067 N·m N/A 5000 rpm N/A 2.44 in N/A 4.21 in106.9 mm N/A
N/A FCX 1 HUB 1-1/8 1/4X1/8KW N/A 1-1/8 in N/A 1/4x1/8 in N/A 11,300 in·lb1,277 N·m N/A 6000 rpm N/A 1.690 in N/A 2.49 in63.3 mm N/A
N/A FCX 1.5 HUB 1-1/8 1/4X1/8KW N/A 1-1/8 in N/A 1/4x1/8 in N/A 26,100 in·lb2,949 N·m N/A 5500 rpm N/A 1.94 in N/A 3.29 in83.5 mm N/A
N/A FCX 2 HUB 1-1/8 1/4X1/8KW N/A 1-1/8 in N/A 1/4x1/8 in N/A 44,850 in·lb5,067 N·m N/A 5000 rpm N/A 2.44 in N/A 4.21 in106.9 mm N/A
N/A FCX 1 HUB 1-11/16 3/8X3/16KW N/A 1-11/16 in N/A 3/8x3/16 in N/A 11,300 in·lb1,277 N·m N/A 6000 rpm N/A 1.690 in N/A 2.49 in63.3 mm N/A
N/A FCX 1.5 HUB 1-11/16 3/8X3/16KW N/A 1-11/16 in N/A 3/8x3/16 in N/A 26,100 in·lb2,949 N·m N/A 5500 rpm N/A 1.94 in N/A 3.29 in83.5 mm N/A
N/A FCX 2 HUB 1-11/16 3/8X3/16KW N/A 1-11/16 in N/A 3/8x3/16 in N/A 44,850 in·lb5,067 N·m N/A 5000 rpm N/A 2.44 in N/A 4.21 in106.9 mm N/A
N/A FCX 2.5 HUB 1-11/16 3/8X3/16KW N/A 1-11/16 in N/A 3/8x3/16 in N/A 79,700 in·lb9,005 N·m N/A 4400 rpm N/A 3.03 in N/A 4.97 in126.4 mm N/A
N/A FCX 3 HUB 1-11/16 3/8X3/16KW N/A 1-11/16 in N/A 3/8x3/16 in N/A 135,700 in·lb15332 N·m N/A 4000 rpm N/A 3.59 in N/A 5.88 in149.4 mm N/A
N/A FCX 1 HUB 1-13/16 1/2X1/4KW N/A 1-13/16 in N/A 1/2x1/4 in N/A 11,300 in·lb1,277 N·m N/A 6000 rpm N/A 1.690 in N/A 2.49 in63.3 mm N/A
N/A FCX 1.5 HUB 1-13/16 1/2X1/4KW N/A 1-13/16 in N/A 1/2x1/4 in N/A 26,100 in·lb2,949 N·m N/A 5500 rpm N/A 1.94 in N/A 3.29 in83.5 mm N/A
N/A FCX 2 HUB 1-13/16 1/2X1/4KW N/A 1-13/16 in N/A 1/2x1/4 in N/A 44,850 in·lb5,067 N·m N/A 5000 rpm N/A 2.44 in N/A 4.21 in106.9 mm N/A
N/A FCX 2.5 HUB 1-13/16 1/2X1/4KW N/A 1-13/16 in N/A 1/2x1/4 in N/A 79,700 in·lb9,005 N·m N/A 4400 rpm N/A 3.03 in N/A 4.97 in126.4 mm N/A
N/A FCX 3 HUB 1-13/16 1/2X1/4KW N/A 1-13/16 in N/A 1/2x1/4 in N/A 135,700 in·lb15332 N·m N/A 4000 rpm N/A 3.59 in N/A 5.88 in149.4 mm N/A
N/A FCX 1.5 HUB 1-15/16 1/2X1/4KW N/A 1-15/16 in N/A 1/2x1/4 in N/A 26,100 in·lb2,949 N·m N/A 5500 rpm N/A 1.94 in N/A 3.29 in83.5 mm N/A
N/A FCX 2 HUB 1-15/16 1/2X1/4KW N/A 1-15/16 in N/A 1/2x1/4 in N/A 44,850 in·lb5,067 N·m N/A 5000 rpm N/A 2.44 in N/A 4.21 in106.9 mm N/A
N/A FCX 2.5 HUB 1-15/16 1/2X1/4KW N/A 1-15/16 in N/A 1/2x1/4 in N/A 79,700 in·lb9,005 N·m N/A 4400 rpm N/A 3.03 in N/A 4.97 in126.4 mm N/A
N/A FCX 3 HUB 1-15/16 1/2X1/4KW N/A 1-15/16 in N/A 1/2x1/4 in N/A 135,700 in·lb15332 N·m N/A 4000 rpm N/A 3.59 in N/A 5.88 in149.4 mm N/A
N/A FCX 3.5 HUB 1-15/16 1/2X1/4KW N/A 1-15/16 in N/A 1/2x1/4 in N/A 203,550 in·lb22,998 N·m N/A 3500 rpm N/A 4.19 in N/A 6.87 in174.5 mm N/A
N/A FCX 1 HUB 13/16 1/2X1/4KW N/A 13/16 in N/A 1/2x1/4 in N/A 11,300 in·lb1,277 N·m N/A 6000 rpm N/A 1.690 in N/A 2.49 in63.3 mm N/A
26 - 50 of 430 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »