Part Number |
Description |
Bore Size |
Keyway Size (W x D) |
Nominal Torque |
Max Speed (Unbalanced) |
Length thru Bore |
Dimension HD |
CAD |
---|---|---|---|---|---|---|---|---|
697904341652 | Description N/A FCX 4 HUB 100MM P7 28X6.4MM KW | Bore Size N/A 100 mm | Keyway Size (W x D) N/A 28X6.4MM mm | Nominal Torque N/A 203,550 N·m22,998 in·lb | Max Speed (Unbalanced) N/A 3000 rpm | Length thru Bore N/A 4.75 in | Dimension HD N/A 6.87 in174.5 mm | CAD N/A |
697904332315 | Description N/A FCX 4 HUB 110MM P7 28X6.4MM KW | Bore Size N/A 110 mm | Keyway Size (W x D) N/A 28X6.4MM mm | Nominal Torque N/A 203,550 N·m22,998 in·lb | Max Speed (Unbalanced) N/A 3000 rpm | Length thru Bore N/A 4.75 in | Dimension HD N/A 6.87 in174.5 mm | CAD N/A |
697904333534 | Description N/A FCX 3.5 HUB 100MMP7 28X6.4MMKW | Bore Size N/A 100 mm | Keyway Size (W x D) N/A 28X6.4MM mm | Nominal Torque N/A 203,550 N·m22,998 in·lb | Max Speed (Unbalanced) N/A 3500 rpm | Length thru Bore N/A 4.19 in | Dimension HD N/A 6.87 in174.5 mm | CAD N/A |
697904334791 | Description N/A FCX 3.5 HUB 110MMP7 28X6.4MMKW | Bore Size N/A 110 mm | Keyway Size (W x D) N/A 28X6.4MM mm | Nominal Torque N/A 203,550 N·m22,998 in·lb | Max Speed (Unbalanced) N/A 3500 rpm | Length thru Bore N/A 4.19 in | Dimension HD N/A 6.87 in174.5 mm | CAD N/A |
697904341669 | Description N/A FCX 3.5 HUB 115MMP7 32X7.4MMKW | Bore Size N/A 115 mm | Keyway Size (W x D) N/A 32X7.4MM mm | Nominal Torque N/A 203,550 N·m22,998 in·lb | Max Speed (Unbalanced) N/A 3500 rpm | Length thru Bore N/A 4.19 in | Dimension HD N/A 6.87 in174.5 mm | CAD N/A |
697904341676 | Description N/A FCX 3.5 HUB 120MMP7 32X7.4MMKW | Bore Size N/A 120 mm | Keyway Size (W x D) N/A 32X7.4MM mm | Nominal Torque N/A 203,550 N·m22,998 in·lb | Max Speed (Unbalanced) N/A 3500 rpm | Length thru Bore N/A 4.19 in | Dimension HD N/A 6.87 in174.5 mm | CAD N/A |
697904338720 | Description N/A FCX 3.5 HUB 125MMP7 32X7.4MMKW | Bore Size N/A 125 mm | Keyway Size (W x D) N/A 32X7.4MM mm | Nominal Torque N/A 203,550 N·m22,998 in·lb | Max Speed (Unbalanced) N/A 3500 rpm | Length thru Bore N/A 4.19 in | Dimension HD N/A 6.87 in174.5 mm | CAD N/A |
697904336016 | Description N/A FCX 4 HUB 115MM P7 32X7.4MM KW | Bore Size N/A 115 mm | Keyway Size (W x D) N/A 32X7.4MM mm | Nominal Torque N/A 203,550 N·m22,998 in·lb | Max Speed (Unbalanced) N/A 3000 rpm | Length thru Bore N/A 4.75 in | Dimension HD N/A 6.87 in174.5 mm | CAD N/A |
697904338706 | Description N/A FCX 4 HUB 120MM P7 32X7.4MM KW | Bore Size N/A 120 mm | Keyway Size (W x D) N/A 32X7.4MM mm | Nominal Torque N/A 203,550 N·m22,998 in·lb | Max Speed (Unbalanced) N/A 3000 rpm | Length thru Bore N/A 4.75 in | Dimension HD N/A 6.87 in174.5 mm | CAD N/A |
697904340105 | Description N/A FCX 4 HUB 125MM P7 32X7.4MM KW | Bore Size N/A 125 mm | Keyway Size (W x D) N/A 32X7.4MM mm | Nominal Torque N/A 203,550 N·m22,998 in·lb | Max Speed (Unbalanced) N/A 3000 rpm | Length thru Bore N/A 4.75 in | Dimension HD N/A 6.87 in174.5 mm | CAD N/A |
697904341690 | Description N/A FCX 4 HUB 130MM P7 32X7.4MM KW | Bore Size N/A 130 mm | Keyway Size (W x D) N/A 32X7.4MM mm | Nominal Torque N/A 203,550 N·m22,998 in·lb | Max Speed (Unbalanced) N/A 3000 rpm | Length thru Bore N/A 4.75 in | Dimension HD N/A 6.87 in174.5 mm | CAD N/A |
697904338690 | Description N/A FCX 5 HUB 115MM P7 32X7.4MMKW | Bore Size N/A 115 mm | Keyway Size (W x D) N/A 32X7.4MM mm | Nominal Torque N/A 427,460 N·m48,296 in·lb | Max Speed (Unbalanced) N/A 2500.00 rpm | Length thru Bore N/A 6.03 in | Dimension HD N/A 10.24 in260 mm | CAD N/A |
697904340099 | Description N/A FCX 5 HUB 120MM P7 32X7.4MMKW | Bore Size N/A 120 mm | Keyway Size (W x D) N/A 32X7.4MM mm | Nominal Torque N/A 427,460 N·m48,296 in·lb | Max Speed (Unbalanced) N/A 2500.00 rpm | Length thru Bore N/A 6.03 in | Dimension HD N/A 10.24 in260 mm | CAD N/A |
697904341683 | Description N/A FCX 5 HUB 125MM P7 32X7.4MMKW | Bore Size N/A 125 mm | Keyway Size (W x D) N/A 32X7.4MM mm | Nominal Torque N/A 427,460 N·m48,296 in·lb | Max Speed (Unbalanced) N/A 2500.00 rpm | Length thru Bore N/A 6.03 in | Dimension HD N/A 10.24 in260 mm | CAD N/A |
697904340129 | Description N/A FCX 5 HUB 130MM P7 32X7.4MMKW | Bore Size N/A 130 mm | Keyway Size (W x D) N/A 32X7.4MM mm | Nominal Torque N/A 427,460 N·m48,296 in·lb | Max Speed (Unbalanced) N/A 2500.00 rpm | Length thru Bore N/A 6.03 in | Dimension HD N/A 10.24 in260 mm | CAD N/A |
697904340082 | Description N/A FCX 4.5 HUB 115MMP7 32X7.4MMKW | Bore Size N/A 115 mm | Keyway Size (W x D) N/A 32X7.4MM mm | Nominal Torque N/A 311,540 N·m35,199 in·lb | Max Speed (Unbalanced) N/A 2,700 rpm | Length thru Bore N/A 5.31 in | Dimension HD N/A 9.09 in230.9 mm | CAD N/A |
697904338713 | Description N/A FCX 4.5 HUB 120MMP7 32X7.4MMKW | Bore Size N/A 120 mm | Keyway Size (W x D) N/A 32X7.4MM mm | Nominal Torque N/A 311,540 N·m35,199 in·lb | Max Speed (Unbalanced) N/A 2,700 rpm | Length thru Bore N/A 5.31 in | Dimension HD N/A 9.09 in230.9 mm | CAD N/A |
697904340112 | Description N/A FCX 4.5 HUB 125MMP7 32X7.4MMKW | Bore Size N/A 125 mm | Keyway Size (W x D) N/A 32X7.4MM mm | Nominal Torque N/A 311,540 N·m35,199 in·lb | Max Speed (Unbalanced) N/A 2,700 rpm | Length thru Bore N/A 5.31 in | Dimension HD N/A 9.09 in230.9 mm | CAD N/A |
697904338737 | Description N/A FCX 4.5 HUB 130MMP7 32X7.4MMKW | Bore Size N/A 130 mm | Keyway Size (W x D) N/A 32X7.4MM mm | Nominal Torque N/A 311,540 N·m35,199 in·lb | Max Speed (Unbalanced) N/A 2,700 rpm | Length thru Bore N/A 5.31 in | Dimension HD N/A 9.09 in230.9 mm | CAD N/A |
697904338744 | Description N/A FCX 4.5 HUB 140MMP7 36X8.4MMKW | Bore Size N/A 140 mm | Keyway Size (W x D) N/A 36X8.4MM mm | Nominal Torque N/A 311,540 N·m35,199 in·lb | Max Speed (Unbalanced) N/A 2,700 rpm | Length thru Bore N/A 5.31 in | Dimension HD N/A 9.09 in230.9 mm | CAD N/A |
697904340143 | Description N/A FCX 4.5 HUB 150MMP7 36X8.4MMKW | Bore Size N/A 150 mm | Keyway Size (W x D) N/A 36X8.4MM mm | Nominal Torque N/A 311,540 N·m35,199 in·lb | Max Speed (Unbalanced) N/A 2,700 rpm | Length thru Bore N/A 5.31 in | Dimension HD N/A 9.09 in230.9 mm | CAD N/A |
697904340136 | Description N/A FCX 5 HUB 140MM P7 36X8.4MMKW | Bore Size N/A 140 mm | Keyway Size (W x D) N/A 36X8.4MM mm | Nominal Torque N/A 427,460 N·m48,296 in·lb | Max Speed (Unbalanced) N/A 2500.00 rpm | Length thru Bore N/A 6.03 in | Dimension HD N/A 10.24 in260 mm | CAD N/A |
697904341713 | Description N/A FCX 5 HUB 150MM P7 36X8.4MMKW | Bore Size N/A 150 mm | Keyway Size (W x D) N/A 36X8.4MM mm | Nominal Torque N/A 427,460 N·m48,296 in·lb | Max Speed (Unbalanced) N/A 2500.00 rpm | Length thru Bore N/A 6.03 in | Dimension HD N/A 10.24 in260 mm | CAD N/A |
697904341706 | Description N/A FCX 4 HUB 140MM P7 36X8.4MM KW | Bore Size N/A 140 mm | Keyway Size (W x D) N/A 36X8.4MM mm | Nominal Torque N/A 203,550 N·m22,998 in·lb | Max Speed (Unbalanced) N/A 3000 rpm | Length thru Bore N/A 4.75 in | Dimension HD N/A 6.87 in174.5 mm | CAD N/A |
697904341720 | Description N/A FCX 5 HUB 160MM P7 40X9.4MMKW | Bore Size N/A 160 mm | Keyway Size (W x D) N/A 40X9.4MM mm | Nominal Torque N/A 427,460 N·m48,296 in·lb | Max Speed (Unbalanced) N/A 2500.00 rpm | Length thru Bore N/A 6.03 in | Dimension HD N/A 10.24 in260 mm | CAD N/A |