Part Number |
Description |
Bore Size |
Keyway Size (W x D) |
Nominal Torque |
Max Speed (Unbalanced) |
Length thru Bore |
Dimension HD |
CAD |
---|---|---|---|---|---|---|---|---|
![]() | ||||||||
697904332353 | Description N/A FCX 1.5 HUB 48MM P7 14MMX3.8MM | Bore Size N/A 48 mm | Keyway Size (W x D) N/A 14MMX3.8MM mm | Nominal Torque N/A 26,100 N·m2,949 in·lb | Max Speed (Unbalanced) N/A 5500 rpm | Length thru Bore N/A 1.94 in | Dimension HD N/A 3.29 in83.5 mm | CAD N/A |
697904338850 | Description N/A FCX 1.5 HUB 50MM P7 14X3.8MMKW | Bore Size N/A 50 mm | Keyway Size (W x D) N/A 14X3.8MM mm | Nominal Torque N/A 26,100 N·m2,949 in·lb | Max Speed (Unbalanced) N/A 5500 rpm | Length thru Bore N/A 1.94 in | Dimension HD N/A 3.29 in83.5 mm | CAD N/A |
697904342000 | Description N/A FCX 1.5 HUB 55MM P7 16MMX4.3MM | Bore Size N/A 55 mm | Keyway Size (W x D) N/A 16MMX4.3MM mm | Nominal Torque N/A 26,100 N·m2,949 in·lb | Max Speed (Unbalanced) N/A 5500 rpm | Length thru Bore N/A 1.94 in | Dimension HD N/A 3.29 in83.5 mm | CAD N/A |
697904343656 | Description N/A FCX 1.5 HUB 60MM P718MMX4.4MM | Bore Size N/A 60 mm | Keyway Size (W x D) N/A 18MMX4.4MM mm | Nominal Torque N/A 26,100 N·m2,949 in·lb | Max Speed (Unbalanced) N/A 5500 rpm | Length thru Bore N/A 1.94 in | Dimension HD N/A 3.29 in83.5 mm | CAD N/A |
697904333626 | Description N/A FCX 1.5 HUB 63MM P7 18MMKW | Bore Size N/A 63 mm | Keyway Size (W x D) N/A 18MM mm | Nominal Torque N/A 26,100 N·m2,949 in·lb | Max Speed (Unbalanced) N/A 5500 rpm | Length thru Bore N/A 1.94 in | Dimension HD N/A 3.29 in83.5 mm | CAD N/A |
697904340150 | Description N/A FCX 1 HUB 16MM P7 5X2.3MM KW | Bore Size N/A 16 mm | Keyway Size (W x D) N/A 5X2.3MM mm | Nominal Torque N/A 11,300 N·m1,277 in·lb | Max Speed (Unbalanced) N/A 6000 rpm | Length thru Bore N/A 1.690 in | Dimension HD N/A 2.49 in63.3 mm | CAD N/A |
697904340167 | Description N/A FCX 1 HUB 17MM P7 5X2.3MM KW | Bore Size N/A 17 mm | Keyway Size (W x D) N/A 5X2.3MM mm | Nominal Torque N/A 11,300 N·m1,277 in·lb | Max Speed (Unbalanced) N/A 6000 rpm | Length thru Bore N/A 1.690 in | Dimension HD N/A 2.49 in63.3 mm | CAD N/A |
697904341768 | Description N/A FCX 1 HUB 18MM P7 6X3.8MM KW | Bore Size N/A 18 mm | Keyway Size (W x D) N/A 6X3.8MM mm | Nominal Torque N/A 11,300 N·m1,277 in·lb | Max Speed (Unbalanced) N/A 6000 rpm | Length thru Bore N/A 1.690 in | Dimension HD N/A 2.49 in63.3 mm | CAD N/A |
697904341775 | Description N/A FCX 1 HUB 19MM P7 6X2.8MM KW | Bore Size N/A 19.00 mm | Keyway Size (W x D) N/A 6X2.8MM mm | Nominal Torque N/A 11,300 N·m1,277 in·lb | Max Speed (Unbalanced) N/A 6000 rpm | Length thru Bore N/A 1.690 in | Dimension HD N/A 2.49 in63.3 mm | CAD N/A |
697904334807 | Description N/A FCX 1 HUB 20MM P7 6X2.8MM KW | Bore Size N/A 20.00 mm | Keyway Size (W x D) N/A 6X2.8MM mm | Nominal Torque N/A 11,300 N·m1,277 in·lb | Max Speed (Unbalanced) N/A 6000 rpm | Length thru Bore N/A 1.690 in | Dimension HD N/A 2.49 in63.3 mm | CAD N/A |
697904338812 | Description N/A FCX 1 HUB 21MM P7 6X2.8MM KW | Bore Size N/A 21 mm | Keyway Size (W x D) N/A 6X2.8MM mm | Nominal Torque N/A 11,300 N·m1,277 in·lb | Max Speed (Unbalanced) N/A 6000 rpm | Length thru Bore N/A 1.690 in | Dimension HD N/A 2.49 in63.3 mm | CAD N/A |
697904338829 | Description N/A FCX 1 HUB 22MM P7 6X2.8MM KW | Bore Size N/A 22 mm | Keyway Size (W x D) N/A 6X2.8MM mm | Nominal Torque N/A 11,300 N·m1,277 in·lb | Max Speed (Unbalanced) N/A 6000 rpm | Length thru Bore N/A 1.690 in | Dimension HD N/A 2.49 in63.3 mm | CAD N/A |
697904338836 | Description N/A FCX 1 HUB 23MM P7 8X3.3MM KW | Bore Size N/A 23 mm | Keyway Size (W x D) N/A 8X3.3MM mm | Nominal Torque N/A 11,300 N·m1,277 in·lb | Max Speed (Unbalanced) N/A 6000 rpm | Length thru Bore N/A 1.690 in | Dimension HD N/A 2.49 in63.3 mm | CAD N/A |
697904340235 | Description N/A FCX 1 HUB 24MM P7 8X3.3MM KW | Bore Size N/A 24.00 mm | Keyway Size (W x D) N/A 8X3.3MM mm | Nominal Torque N/A 11,300 N·m1,277 in·lb | Max Speed (Unbalanced) N/A 6000 rpm | Length thru Bore N/A 1.690 in | Dimension HD N/A 2.49 in63.3 mm | CAD N/A |
697904333565 | Description N/A FCX 1 HUB 25MM P7 8X3.3MM KW | Bore Size N/A 25.00 mm | Keyway Size (W x D) N/A 8X3.3MM mm | Nominal Torque N/A 11,300 N·m1,277 in·lb | Max Speed (Unbalanced) N/A 6000 rpm | Length thru Bore N/A 1.690 in | Dimension HD N/A 2.49 in63.3 mm | CAD N/A |
697904332339 | Description N/A FCX 1 HUB 26MM P7 8X3.3MM KW | Bore Size N/A 26 mm | Keyway Size (W x D) N/A 8X3.3MM mm | Nominal Torque N/A 11,300 N·m1,277 in·lb | Max Speed (Unbalanced) N/A 6000 rpm | Length thru Bore N/A 1.690 in | Dimension HD N/A 2.49 in63.3 mm | CAD N/A |
697904341843 | Description N/A FCX 1 HUB 28MM P7 8X3.3MM KW | Bore Size N/A 28 mm | Keyway Size (W x D) N/A 8X3.3MM mm | Nominal Torque N/A 11,300 N·m1,277 in·lb | Max Speed (Unbalanced) N/A 6000 rpm | Length thru Bore N/A 1.690 in | Dimension HD N/A 2.49 in63.3 mm | CAD N/A |
697904340273 | Description N/A FCX 1 HUB 29MM P7 8X3.3MM KW | Bore Size N/A 29 mm | Keyway Size (W x D) N/A 8X3.3MM mm | Nominal Torque N/A 11,300 N·m1,277 in·lb | Max Speed (Unbalanced) N/A 6000 rpm | Length thru Bore N/A 1.690 in | Dimension HD N/A 2.49 in63.3 mm | CAD N/A |
697904341881 | Description N/A FCX 1 HUB 30MM P7 8X3.3MM KW | Bore Size N/A 30 mm | Keyway Size (W x D) N/A 8X3.3MM mm | Nominal Torque N/A 11,300 N·m1,277 in·lb | Max Speed (Unbalanced) N/A 6000 rpm | Length thru Bore N/A 1.690 in | Dimension HD N/A 2.49 in63.3 mm | CAD N/A |
697904340310 | Description N/A FCX 1 HUB 32MM P7 10X3.3MM KW | Bore Size N/A 32.00 mm | Keyway Size (W x D) N/A 10X3.3MM mm | Nominal Torque N/A 11,300 N·m1,277 in·lb | Max Speed (Unbalanced) N/A 6000 rpm | Length thru Bore N/A 1.690 in | Dimension HD N/A 2.49 in63.3 mm | CAD N/A |
697904341911 | Description N/A FCX 1 HUB 35MM P7 10X3.3MM KW | Bore Size N/A 35 mm | Keyway Size (W x D) N/A 10X3.3MM mm | Nominal Torque N/A 11,300 N·m1,277 in·lb | Max Speed (Unbalanced) N/A 6000 rpm | Length thru Bore N/A 1.690 in | Dimension HD N/A 2.49 in63.3 mm | CAD N/A |
697904334821 | Description N/A FCX 1 HUB 38MM P7 10X3.3MM KW | Bore Size N/A 38 mm | Keyway Size (W x D) N/A 10X3.3MM mm | Nominal Torque N/A 11,300 N·m1,277 in·lb | Max Speed (Unbalanced) N/A 6000 rpm | Length thru Bore N/A 1.690 in | Dimension HD N/A 2.49 in63.3 mm | CAD N/A |
697904340341 | Description N/A FCX 1 HUB 40MM P7 12X3.3MM KW | Bore Size N/A 40 mm | Keyway Size (W x D) N/A 12X3.3MM mm | Nominal Torque N/A 11,300 N·m1,277 in·lb | Max Speed (Unbalanced) N/A 6000 rpm | Length thru Bore N/A 1.690 in | Dimension HD N/A 2.49 in63.3 mm | CAD N/A |
697904338843 | Description N/A FCX 1 HUB 42MM P7 12X3.3MM KW | Bore Size N/A 42 mm | Keyway Size (W x D) N/A 12X3.3MM mm | Nominal Torque N/A 11,300 N·m1,277 in·lb | Max Speed (Unbalanced) N/A 6000 rpm | Length thru Bore N/A 1.690 in | Dimension HD N/A 2.49 in63.3 mm | CAD N/A |
697904340372 | Description N/A FCX 1 HUB 45MM P7 14X3.8MM KW | Bore Size N/A 45 mm | Keyway Size (W x D) N/A 14X3.8MM mm | Nominal Torque N/A 11,300 N·m1,277 in·lb | Max Speed (Unbalanced) N/A 6000 rpm | Length thru Bore N/A 1.690 in | Dimension HD N/A 2.49 in63.3 mm | CAD N/A |