Part Number |
Description |
Bore Size |
Keyway Size (W x D) |
Nominal Torque |
Max Speed (Unbalanced) |
Length thru Bore |
Dimension HD |
CAD |
Bore Size |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|
| 697904346374 | Description N/A FCX-7-HUB-180MMP7-45X10.4MMKW | Bore Size N/A 180 mm | Keyway Size (W x D) N/A 45X10.4MM mm | Nominal Torque N/A | Max Speed (Unbalanced) N/A 2000 rpm | Length thru Bore N/A 8.69 in | Dimension HD N/A 14.3 in363.3 mm | CAD N/A | Bore Size N/A 180 mm |
Add To Cart
Request Quote |
| 697904341317 | Description N/A FCX-5-HUB-190MMP7-45X10.4MMKW | Bore Size N/A | Keyway Size (W x D) N/A 45X10.4MM mm | Nominal Torque N/A | Max Speed (Unbalanced) N/A 2500 rpm | Length thru Bore N/A 6.03 in | Dimension HD N/A 10.24 in260 mm | CAD N/A | Bore Size N/A 190MM mm |
Add To Cart
Request Quote |
| 697904343083 | Description N/A FCX-5.5-HUB-190MMP7-45X10.4MMKW | Bore Size N/A 190 mm | Keyway Size (W x D) N/A 45X10.4MM mm | Nominal Torque N/A | Max Speed (Unbalanced) N/A 2200 rpm | Length thru Bore N/A 6.91 in | Dimension HD N/A 11.28 in286.5 mm | CAD N/A | Bore Size N/A 190 mm |
Add To Cart
Request Quote |
| 697904339659 | Description N/A FCX-4.5-HUB-110MMP7-28X6.4MMKW | Bore Size N/A | Keyway Size (W x D) N/A 28X6.4MM mm | Nominal Torque N/A | Max Speed (Unbalanced) N/A 2700 rpm | Length thru Bore N/A 5.31 in | Dimension HD N/A 9.09 in230.9 mm | CAD N/A | Bore Size N/A 110MM mm |
Add To Cart
Request Quote |
| 697904338225 | Description N/A FCX-4-HUB-115MMP7-32X7.4MMKW | Bore Size N/A | Keyway Size (W x D) N/A 32X7.4MM mm | Nominal Torque N/A | Max Speed (Unbalanced) N/A 3000 rpm | Length thru Bore N/A 4.75 in | Dimension HD N/A 8.1 in205.7 mm | CAD N/A | Bore Size N/A 115MM mm |
Add To Cart
Request Quote |
| 697904339697 | Description N/A FCX-4.5-HUB-130MMP7-32X7.4MMKW | Bore Size N/A | Keyway Size (W x D) N/A 32X7.4MM mm | Nominal Torque N/A | Max Speed (Unbalanced) N/A 2700 rpm | Length thru Bore N/A 5.31 in | Dimension HD N/A 9.09 in230.9 mm | CAD N/A | Bore Size N/A 130MM mm |
Add To Cart
Request Quote |
| 697904331097 | Description N/A FCX-1-HUB-16MMP7-5X2.3MMKW | Bore Size N/A | Keyway Size (W x D) N/A 5X2.3MM mm | Nominal Torque N/A | Max Speed (Unbalanced) N/A 6000 rpm | Length thru Bore N/A 1.69 in | Dimension HD N/A 2.49 in63.3 mm | CAD N/A | Bore Size N/A 16 MM mm |
Add To Cart
Request Quote |
| 697904331127 | Description N/A FCX-1-HUB-17MMP7-5X2.3MMKW | Bore Size N/A | Keyway Size (W x D) N/A 5X2.3MM mm | Nominal Torque N/A | Max Speed (Unbalanced) N/A 6000 rpm | Length thru Bore N/A 1.69 in | Dimension HD N/A 2.49 in63.3 mm | CAD N/A | Bore Size N/A 17 MM mm |
Add To Cart
Request Quote |
| 697904331134 | Description N/A FCX-1-HUB-18MMP7-6X2.8MMKW | Bore Size N/A | Keyway Size (W x D) N/A 6X2.8MM mm | Nominal Torque N/A | Max Speed (Unbalanced) N/A 6000 rpm | Length thru Bore N/A 1.69 in | Dimension HD N/A 2.49 in63.3 mm | CAD N/A | Bore Size N/A 18 MM mm |
Add To Cart
Request Quote |
| 697904331158 | Description N/A FCX-1-HUB-19MMP7-6X2.8MMKW | Bore Size N/A | Keyway Size (W x D) N/A 6X2.8MM mm | Nominal Torque N/A | Max Speed (Unbalanced) N/A 6000 rpm | Length thru Bore N/A 1.69 in | Dimension HD N/A 2.49 in63.3 mm | CAD N/A | Bore Size N/A 19 MM mm |
Add To Cart
Request Quote |
| 697904331172 | Description N/A FCX-1-HUB-21MMP7-6X2.8MMKW | Bore Size N/A | Keyway Size (W x D) N/A 6X2.8MM mm | Nominal Torque N/A | Max Speed (Unbalanced) N/A 6000 rpm | Length thru Bore N/A 1.69 in | Dimension HD N/A 2.49 in63.3 mm | CAD N/A | Bore Size N/A 21 MM mm |
Add To Cart
Request Quote |
| 697904331226 | Description N/A FCX-1-HUB-26MMP7-8X3.3MMKW | Bore Size N/A | Keyway Size (W x D) N/A 8X3.3MM mm | Nominal Torque N/A | Max Speed (Unbalanced) N/A 6000 rpm | Length thru Bore N/A 1.69 in | Dimension HD N/A 2.49 in63.3 mm | CAD N/A | Bore Size N/A 26 MM mm |
Add To Cart
Request Quote |
| 697904331257 | Description N/A FCX-1-HUB-29MMP7-8X3.3MMKW | Bore Size N/A | Keyway Size (W x D) N/A 8X3.3MM mm | Nominal Torque N/A | Max Speed (Unbalanced) N/A 6000 rpm | Length thru Bore N/A 1.69 in | Dimension HD N/A 2.49 in63.3 mm | CAD N/A | Bore Size N/A 29 MM mm |
Add To Cart
Request Quote |
| 697904341225 | Description N/A FCX-5-HUB-115MMP7-32X7.4MMKW | Bore Size N/A | Keyway Size (W x D) N/A 32X7.4MM mm | Nominal Torque N/A | Max Speed (Unbalanced) N/A 2500 rpm | Length thru Bore N/A 6.03 in | Dimension HD N/A 10.24 in260 mm | CAD N/A | Bore Size N/A 115MM mm |
Add To Cart
Request Quote |
| 697904338263 | Description N/A FCX-4-HUB-140MMP7-36X8.4MMKW | Bore Size N/A | Keyway Size (W x D) N/A 36X8.4MM mm | Nominal Torque N/A | Max Speed (Unbalanced) N/A 3000 rpm | Length thru Bore N/A 4.75 in | Dimension HD N/A 8.1 in205.7 mm | CAD N/A | Bore Size N/A 140MM mm |
Add To Cart
Request Quote |
| 697904331349 | Description N/A FCX-1-HUB-48MMP7-14X3.8MMKW | Bore Size N/A | Keyway Size (W x D) N/A 14X3.8MM mm | Nominal Torque N/A | Max Speed (Unbalanced) N/A 6000 rpm | Length thru Bore N/A 1.69 in | Dimension HD N/A 2.49 in63.3 mm | CAD N/A | Bore Size N/A 48 MM mm |
Add To Cart
Request Quote |
| 697904341270 | Description N/A FCX-5-HUB-150MMP7-36X8.4MMKW | Bore Size N/A | Keyway Size (W x D) N/A 36X8.4MM mm | Nominal Torque N/A | Max Speed (Unbalanced) N/A 2500 rpm | Length thru Bore N/A 6.03 in | Dimension HD N/A 10.24 in260 mm | CAD N/A | Bore Size N/A 150MM mm |
Add To Cart
Request Quote |
| 697904341294 | Description N/A FCX-5-HUB-170MMP7-40X9.4MMKW | Bore Size N/A | Keyway Size (W x D) N/A 40X9.4MM mm | Nominal Torque N/A | Max Speed (Unbalanced) N/A 2500 rpm | Length thru Bore N/A 6.03 in | Dimension HD N/A 10.24 in260 mm | CAD N/A | Bore Size N/A 170MM mm |
Add To Cart
Request Quote |
| 697904331165 | Description N/A FCX-1-HUB-20MMP7-6X2.8MMKW | Bore Size N/A | Keyway Size (W x D) N/A 6X2.8MM mm | Nominal Torque N/A | Max Speed (Unbalanced) N/A 6000 rpm | Length thru Bore N/A 1.69 in | Dimension HD N/A 2.49 in63.3 mm | CAD N/A | Bore Size N/A 20 MM mm |
Add To Cart
Request Quote |
| 697904331196 | Description N/A FCX-1-HUB-23MMP7-8X3.3MMKW | Bore Size N/A | Keyway Size (W x D) N/A 8X3.3MM mm | Nominal Torque N/A | Max Speed (Unbalanced) N/A 6000 rpm | Length thru Bore N/A 1.69 in | Dimension HD N/A 2.49 in63.3 mm | CAD N/A | Bore Size N/A 23 MM mm |
Add To Cart
Request Quote |
| 697904331271 | Description N/A FCX-1-HUB-30MMP7-8X3.3MMKW | Bore Size N/A | Keyway Size (W x D) N/A 8X3.3MM mm | Nominal Torque N/A | Max Speed (Unbalanced) N/A 6000 rpm | Length thru Bore N/A 1.69 in | Dimension HD N/A 2.49 in63.3 mm | CAD N/A | Bore Size N/A 30 MM mm |
Add To Cart
Request Quote |
| 697904339710 | Description N/A FCX-4.5-HUB-150MMP7-36X8.4MMKW | Bore Size N/A | Keyway Size (W x D) N/A 36X8.4MM mm | Nominal Torque N/A | Max Speed (Unbalanced) N/A 2700 rpm | Length thru Bore N/A 5.31 in | Dimension HD N/A 9.09 in230.9 mm | CAD N/A | Bore Size N/A 150MM mm |
Add To Cart
Request Quote |
| 697904341300 | Description N/A FCX-5-HUB-180MMP7-45X10.4MMKW | Bore Size N/A | Keyway Size (W x D) N/A 45X10.4MM mm | Nominal Torque N/A | Max Speed (Unbalanced) N/A 2500 rpm | Length thru Bore N/A 6.03 in | Dimension HD N/A 10.24 in260 mm | CAD N/A | Bore Size N/A 180MM mm |
Add To Cart
Request Quote |
| 697904331189 | Description N/A FCX-1-HUB-22MMP7-6X2.8MMKW | Bore Size N/A | Keyway Size (W x D) N/A 6X2.8MM mm | Nominal Torque N/A | Max Speed (Unbalanced) N/A 6000 rpm | Length thru Bore N/A 1.69 in | Dimension HD N/A 2.49 in63.3 mm | CAD N/A | Bore Size N/A 22 MM mm |
Add To Cart
Request Quote |
| 697904331219 | Description N/A FCX-1-HUB-25MMP7-8X3.3MMKW | Bore Size N/A | Keyway Size (W x D) N/A 8X3.3MM mm | Nominal Torque N/A | Max Speed (Unbalanced) N/A 6000 rpm | Length thru Bore N/A 1.69 in | Dimension HD N/A 2.49 in63.3 mm | CAD N/A | Bore Size N/A 25 MM mm |
Add To Cart
Request Quote |