Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Metric HercuFlex® Gear Couplings Hubs can be used for either FX (flanged style) or CX (continuous sleeve style).
101 - 150 of 175 | Results Per Page | View | Unit of Measure
1 2 3 4 
Clear Filter

Bore Size (mm)

Keyway Size  (mm)

Bore Size  (mm)

Part Number

Description 

Bore Size

Keyway Size (W x D)

Nominal Torque

Max Speed (Unbalanced)

Length thru Bore

Dimension HD

CAD

Bore Size 

697904337488 N/A FCX-3.5-HUB-95MMP7-25X5.4MMKW N/A 95 mm N/A 25X5.4MM mm N/A N/A 3500 rpm N/A 4.19 in N/A 6.87 in174.5 mm N/A N/A 95 mm
697904334791 N/A FCX-2.5-HUB-50MMP7-14X3.8MMKW N/A N/A 14X3.8MM mm N/A N/A 4400 rpm N/A 3.03 in N/A 4.97 in126.4 mm N/A N/A 50 MM mm
697904334845 N/A FCX-2.5-HUB-70MMP7-20X4.9MMKW N/A N/A 20X4.9MM mm N/A N/A 4400 rpm N/A 3.03 in N/A 4.97 in126.4 mm N/A N/A 70 MM mm
697904337433 N/A FCX-3.5-HUB-71MMP7-20X4.9MMKW N/A 71 mm N/A 20X4.9MM mm N/A N/A 3500 rpm N/A 4.19 in N/A 6.87 in174.5 mm N/A N/A 71 mm
697904338874 N/A FCX-4-HUB-75MMP7-20X4.9MMKW N/A N/A 20X4.9MM mm N/A N/A 3000 rpm N/A 4.75 in N/A 8.1 in205.7 mm N/A N/A 75MM mm
697904334876 N/A FCX-2.5-HUB-80MMP7-22X5.4MMKW N/A N/A 22X5.4MM mm N/A N/A 4400 rpm N/A 3.03 in N/A 4.97 in126.4 mm N/A N/A 80 MM mm
697904336092 N/A FCX-3-HUB-80MMP7-22X5.4MMKW N/A N/A 22X5.4MM mm N/A N/A 4000 rpm N/A 3.59 in N/A 5.88 in149.4 mm N/A N/A 80MM mm
697904336108 N/A FCX-3-HUB-85MMP7-22X5.4MMKW N/A N/A 22X5.4MM mm N/A N/A 4000 rpm N/A 3.59 in N/A 5.88 in149.4 mm N/A N/A 85MM mm
697904340402 N/A FCX-4.5-HUB-90MMP7-25X5.4MMKW N/A N/A 25X5.4MM mm N/A N/A 2700 rpm N/A 5.31 in N/A 9.09 in230.9 mm N/A N/A 90MM mm
697904340419 N/A FCX-4.5-HUB-95MMP7-25X5.4MMKW N/A N/A 25X5.4MM mm N/A N/A 2700 rpm N/A 5.31 in N/A 9.09 in230.9 mm N/A N/A 95MM mm
697904334777 N/A FCX-2.5-HUB-45MMP7-14X3.8MMKW N/A N/A 14X3.8MM mm N/A N/A 4400 rpm N/A 3.03 in N/A 4.97 in126.4 mm N/A N/A 45 MM mm
697904336016 N/A FCX-3-HUB-50MMP7-14X3.8MMKW N/A N/A 14X3.8MM mm N/A N/A 4000 rpm N/A 3.59 in N/A 5.88 in149.4 mm N/A N/A 50MM mm
697904337457 N/A FCX-3.5-HUB-80MMP7-22X5.4MMKW N/A 80 mm N/A 22X5.4MM mm N/A N/A 3500 rpm N/A 4.19 in N/A 6.87 in174.5 mm N/A N/A 80 mm
697904334883 N/A FCX-2.5-HUB-85MMP7-22X5.4MMKW N/A N/A 22X5.4MM mm N/A N/A 4400 rpm N/A 3.03 in N/A 4.97 in126.4 mm N/A N/A 85 MM mm
697904342079 N/A FCX-5-HUB-90MMP7-25X5.4MMKW N/A N/A 25X5.4MM mm N/A N/A 2500 rpm N/A 6.03 in N/A 10.24 in260 mm N/A N/A 90MM mm
697904342086 N/A FCX-5-HUB-95MMP7-25X5.4MMKW N/A N/A 25X5.4MM mm N/A N/A 2500 rpm N/A 6.03 in N/A 10.24 in260 mm N/A N/A 95MM mm
697904335996 N/A FCX-3-HUB-45MMP7-14X3.8MMKW N/A N/A 14X3.8MM mm N/A N/A 4000 rpm N/A 3.59 in N/A 5.88 in149.4 mm N/A N/A 45MM mm
697904337365 N/A FCX-3.5-HUB-50MMP7-14X3.8MMKW N/A 50 mm N/A 14X3.8MM mm N/A N/A 3500 rpm N/A 4.19 in N/A 6.87 in174.5 mm N/A N/A 50 mm
697904336115 N/A FCX-3-HUB-90MMP7-25X5.4MMKW N/A N/A 25X5.4MM mm N/A N/A 4000 rpm N/A 3.59 in N/A 5.88 in149.4 mm N/A N/A 90MM mm
697904336122 N/A FCX-3-HUB-95MMP7-25X5.4MMKW N/A N/A 25X5.4MM mm N/A N/A 4000 rpm N/A 3.59 in N/A 5.88 in149.4 mm N/A N/A 95MM mm
697904332049 N/A FCX-1.5-HUB-20MMP7-6X2.8MMKW N/A 20 mm N/A 6X2.8MM mm N/A 2,949 N·m26,100 in·lb N/A 5500 rpm N/A 1.94 in N/A 3.29 in83.5 mm N/A N/A 20 mm
697904331998 N/A FCX-1.5-HUB-17MMP7-5X2.3MMKW N/A 17 mm N/A 5X2.3MM mm N/A 2,949 N·m26,100 in·lb N/A 5500 rpm N/A 1.94 in N/A 3.29 in83.5 mm N/A N/A 17 mm
697904332001 N/A FCX-1.5-HUB-18MMP7-6X2.8MMKW N/A 18 mm N/A 6X2.8MM mm N/A 2,949 N·m26,100 in·lb N/A 5500 rpm N/A 1.94 in N/A 3.29 in83.5 mm N/A N/A 18 mm
697904332025 N/A FCX-1.5-HUB-19MMP7-6X2.8MMKW N/A 19 mm N/A 6X2.8MM mm N/A 2,949 N·m26,100 in·lb N/A 5500 rpm N/A 1.94 in N/A 3.29 in83.5 mm N/A N/A 19 mm
697904332087 N/A FCX-1.5-HUB-21MMP7-6X2.8MMKW N/A 21 mm N/A 6X2.8MM mm N/A 2,949 N·m26,100 in·lb N/A 5500 rpm N/A 1.94 in N/A 3.29 in83.5 mm N/A N/A 21 mm
697904332131 N/A FCX-1.5-HUB-24MMP7-8X3.3MMKW N/A 24 mm N/A 8X3.3MM mm N/A 2,949 N·m26,100 in·lb N/A 5500 rpm N/A 1.94 in N/A 3.29 in83.5 mm N/A N/A 24 mm
697904332162 N/A FCX-1.5-HUB-26MMP7-8X3.3MMKW N/A 26 mm N/A 8X3.3MM mm N/A 2,949 N·m26,100 in·lb N/A 5500 rpm N/A 1.94 in N/A 3.29 in83.5 mm N/A N/A 26 mm
697904332209 N/A FCX-1.5-HUB-29MMP7-8X3.3MMKW N/A 29 mm N/A 8X3.3MM mm N/A 2,949 N·m26,100 in·lb N/A 5500 rpm N/A 1.94 in N/A 3.29 in83.5 mm N/A N/A 29 mm
697904332186 N/A FCX-1.5-HUB-27MMP7-8X3.3MMKW N/A 27 mm N/A 8X3.3MM mm N/A 2,949 N·m26,100 in·lb N/A 5500 rpm N/A 1.94 in N/A 3.29 in83.5 mm N/A N/A 27 mm
697904332292 N/A FCX-1.5-HUB-48MMP7-14X3.8MMKW N/A 48 mm N/A 14X3.8MM mm N/A 2,949 N·m26,100 in·lb N/A 5500 rpm N/A 1.94 in N/A 3.29 in83.5 mm N/A N/A 48 mm
697904332124 N/A FCX-1.5-HUB-23MMP7-8X3.3MMKW N/A 23 mm N/A 8X3.3MM mm N/A 2,949 N·m26,100 in·lb N/A 5500 rpm N/A 1.94 in N/A 3.29 in83.5 mm N/A N/A 23 mm
697904332223 N/A FCX-1.5-HUB-30MMP7-8X3.3MMKW N/A 30 mm N/A 8X3.3MM mm N/A 2,949 N·m26,100 in·lb N/A 5500 rpm N/A 1.94 in N/A 3.29 in83.5 mm N/A N/A 30 mm
697904332094 N/A FCX-1.5-HUB-22MMP7-6X2.8MMKW N/A 22 mm N/A 6X2.8MM mm N/A 2,949 N·m26,100 in·lb N/A 5500 rpm N/A 1.94 in N/A 3.29 in83.5 mm N/A N/A 22 mm
697904332155 N/A FCX-1.5-HUB-25MMP7-8X3.3MMKW N/A 25 mm N/A 8X3.3MM mm N/A 2,949 N·m26,100 in·lb N/A 5500 rpm N/A 1.94 in N/A 3.29 in83.5 mm N/A N/A 25 mm
697904332247 N/A FCX-1.5-HUB-35MMP7-10X3.3MMKW N/A 35 mm N/A 10X3.3MM mm N/A 2,949 N·m26,100 in·lb N/A 5500 rpm N/A 1.94 in N/A 3.29 in83.5 mm N/A N/A 35 mm
697904332261 N/A FCX-1.5-HUB-40MMP7-12X3.3MMKW N/A 40 mm N/A 12X3.3MM mm N/A 2,949 N·m26,100 in·lb N/A 5500 rpm N/A 1.94 in N/A 3.29 in83.5 mm N/A N/A 40 mm
697904332193 N/A FCX-1.5-HUB-28MMP7-8X3.3MMKW N/A 28 mm N/A 8X3.3MM mm N/A 2,949 N·m26,100 in·lb N/A 5500 rpm N/A 1.94 in N/A 3.29 in83.5 mm N/A N/A 28 mm
697904332230 N/A FCX-1.5-HUB-32MMP7-10X3.3MMKW N/A 32 mm N/A 10X3.3MM mm N/A 2,949 N·m26,100 in·lb N/A 5500 rpm N/A 1.94 in N/A 3.29 in83.5 mm N/A N/A 32 mm
697904332254 N/A FCX-1.5-HUB-38MMP7-10X3.3MMKW N/A 38 mm N/A 10X3.3MM mm N/A 2,949 N·m26,100 in·lb N/A 5500 rpm N/A 1.94 in N/A 3.29 in83.5 mm N/A N/A 38 mm
697904332278 N/A FCX-1.5-HUB-42MMP7-12X3.3MMKW N/A 42 mm N/A 12X3.3MM mm N/A 2,949 N·m26,100 in·lb N/A 5500 rpm N/A 1.94 in N/A 3.29 in83.5 mm N/A N/A 42 mm
697904332339 N/A FCX-1.5-HUB-60MMP7-18X4.4MMKW N/A 60 mm N/A 18X4.4MM mm N/A 2,949 N·m26,100 in·lb N/A 5500 rpm N/A 1.94 in N/A 3.29 in83.5 mm N/A N/A 60 mm
697904332322 N/A FCX-1.5-HUB-55MMP7-16X4.3MMKW N/A 55 mm N/A 16X4.3MM mm N/A 2,949 N·m26,100 in·lb N/A 5500 rpm N/A 1.94 in N/A 3.29 in83.5 mm N/A N/A 55 mm
697904332346 N/A FCX-1.5-HUB-63MMP7-18X4.4MMKW N/A 63 mm N/A 18X4.4MM mm N/A 2,949 N·m26,100 in·lb N/A 5500 rpm N/A 1.94 in N/A 3.29 in83.5 mm N/A N/A 63 mm
697904332285 N/A FCX-1.5-HUB-45MMP7-14X3.8MMKW N/A 45 mm N/A 14X3.8MM mm N/A 2,949 N·m26,100 in·lb N/A 5500 rpm N/A 1.94 in N/A 3.29 in83.5 mm N/A N/A 45 mm
697904332315 N/A FCX-1.5-HUB-50MMP7-14X3.8MMKW N/A 50 mm N/A 14X3.8MM mm N/A 2,949 N·m26,100 in·lb N/A 5500 rpm N/A 1.94 in N/A 3.29 in83.5 mm N/A N/A 50 mm
697904333169 N/A FCX-2-HUB-20P7-6X2.8KW N/A 20 mm N/A 6X2.8 mm N/A 5,067 N·m44,850 in·lb N/A 5000 rpm N/A 2.44 in N/A 4.21 in106.9 mm N/A N/A 20 mm
697904333381 N/A FCX-2-HUB-28P7-8X3.3KW N/A 28 mm N/A 8X3.3 mm N/A 5,067 N·m44,850 in·lb N/A 5000 rpm N/A 2.44 in N/A 4.21 in106.9 mm N/A N/A 28 mm
697904333084 N/A FCX-2-HUB-16P7-5X2.3KW N/A 16 mm N/A 5X2.3 mm N/A 5,067 N·m44,850 in·lb N/A 5000 rpm N/A 2.44 in N/A 4.21 in106.9 mm N/A N/A 16 mm
697904333114 N/A FCX-2-HUB-17P7-5X2.3KW N/A 17 mm N/A 5X2.3 mm N/A 5,067 N·m44,850 in·lb N/A 5000 rpm N/A 2.44 in N/A 4.21 in106.9 mm N/A N/A 17 mm
697904333121 N/A FCX-2-HUB-18P7-6X2.8KW N/A 18 mm N/A 6X2.8 mm N/A 5,067 N·m44,850 in·lb N/A 5000 rpm N/A 2.44 in N/A 4.21 in106.9 mm N/A N/A 18 mm
101 - 150 of 175 | Results Per Page | View | Unit of Measure
1 2 3 4