COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Metric HercuFlex® Gear Couplings Hubs can be used for either FX (flanged style) or CX (continuous sleeve style).
76 - 100 of 175 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  

Part Number

Description 

Bore Size

Keyway Size (W x D)

Nominal Torque

Max Speed (Unbalanced)

Length thru Bore

Dimension HD

CAD

Bore Size 

Quantity Add To Cart/Request Quote
N/A FCX-4-HUB-70MMP7-20X4.9MMKW N/A N/A 20X4.9MM mm N/A N/A 3000 rpm N/A 4.75 in N/A 8.1 in205.7 mm N/A N/A 70MM mm Add To Cart
Request Quote
N/A FCX-3-HUB-55MMP7-16X4.3MMKW N/A N/A 16X4.3MM mm N/A N/A 4000 rpm N/A 3.59 in N/A 5.88 in149.4 mm N/A N/A 55MM mm Add To Cart
Request Quote
N/A FCX-3.5-HUB-60MMP7-18X4.4MMKW N/A 60 mm N/A 18X4.4MM mm N/A N/A 3500 rpm N/A 4.19 in N/A 6.87 in174.5 mm N/A N/A 60 mm Add To Cart
Request Quote
N/A FCX-3-HUB-63MMP7-18X4.4MMKW N/A N/A 18X4.4MM mm N/A N/A 4000 rpm N/A 3.59 in N/A 5.88 in149.4 mm N/A N/A 63MM mm Add To Cart
Request Quote
N/A FCX-3-HUB-70MMP7-20X4.9MMKW N/A N/A 20X4.9MM mm N/A N/A 4000 rpm N/A 3.59 in N/A 5.88 in149.4 mm N/A N/A 70MM mm Add To Cart
Request Quote
N/A FCX-3-HUB-71MMP7-20X4.9MMKW N/A N/A 20X4.9MM mm N/A N/A 4000 rpm N/A 3.59 in N/A 5.88 in149.4 mm N/A N/A 71MM mm Add To Cart
Request Quote
N/A FCX-2.5-HUB-75MMP7-20X4.9MMKW N/A N/A 20X4.9MM mm N/A N/A 4400 rpm N/A 3.03 in N/A 4.97 in126.4 mm N/A N/A 75 MM mm Add To Cart
Request Quote
N/A FCX-4.5-HUB-80MMP7-22X5.4MMKW N/A N/A 22X5.4MM mm N/A N/A 2700 rpm N/A 5.31 in N/A 9.09 in230.9 mm N/A N/A 80MM mm Add To Cart
Request Quote
N/A FCX-4.5-HUB-85MMP7-22X5.4MMKW N/A N/A 22X5.4MM mm N/A N/A 2700 rpm N/A 5.31 in N/A 9.09 in230.9 mm N/A N/A 85MM mm Add To Cart
Request Quote
N/A FCX-3.5-HUB-90MMP7-25X5.4MMKW N/A 90 mm N/A 25X5.4MM mm N/A N/A 3500 rpm N/A 4.19 in N/A 6.87 in174.5 mm N/A N/A 90 mm Add To Cart
Request Quote
N/A FCX-2.5-HUB-65MMP7-18X4.4MMKW N/A N/A 18X4.4MM mm N/A N/A 4400 rpm N/A 3.03 in N/A 4.97 in126.4 mm N/A N/A 65 MM mm Add To Cart
Request Quote
N/A FCX-2.5-HUB-71MMP7-20X4.9MMKW N/A N/A 20X4.9MM mm N/A N/A 4400 rpm N/A 3.03 in N/A 4.97 in126.4 mm N/A N/A 71 MM mm Add To Cart
Request Quote
N/A FCX-3.5-HUB-75MMP7-20X4.9MMKW N/A 75 mm N/A 20X4.9MM mm N/A N/A 3500 rpm N/A 4.19 in N/A 6.87 in174.5 mm N/A N/A 75 mm Add To Cart
Request Quote
N/A FCX-5-HUB-80MMP7-22X5.4MMKW N/A N/A 22X5.4MM mm N/A N/A 2500 rpm N/A 6.03 in N/A 10.24 in260 mm N/A N/A 80MM mm Add To Cart
Request Quote
N/A FCX-5-HUB-85MMP7-22X5.4MMKW N/A N/A 22X5.4MM mm N/A N/A 2500 rpm N/A 6.03 in N/A 10.24 in260 mm N/A N/A 85MM mm Add To Cart
Request Quote
N/A FCX-4-HUB-90MMP7-25X5.4MMKW N/A N/A 25X5.4MM mm N/A N/A 3000 rpm N/A 4.75 in N/A 8.1 in205.7 mm N/A N/A 90MM mm Add To Cart
Request Quote
N/A FCX-4-HUB-95MMP7-25X5.4MMKW N/A N/A 25X5.4MM mm N/A N/A 3000 rpm N/A 4.75 in N/A 8.1 in205.7 mm N/A N/A 95MM mm Add To Cart
Request Quote
N/A FCX-3.5-HUB-65MMP7-18X4.4MMKW N/A 65 mm N/A 18X4.4MM mm N/A N/A 3500 rpm N/A 4.19 in N/A 6.87 in174.5 mm N/A N/A 65 mm Add To Cart
Request Quote
N/A FCX-3.5-HUB-70MMP7-20X4.9MMKW N/A 70 mm N/A 20X4.9MM mm N/A N/A 3500 rpm N/A 4.19 in N/A 6.87 in174.5 mm N/A N/A 70 mm Add To Cart
Request Quote
N/A FCX-4-HUB-71MMP7-20X4.9MMKW N/A N/A 20X4.9MM mm N/A N/A 3000 rpm N/A 4.75 in N/A 8.1 in205.7 mm N/A N/A 71MM mm Add To Cart
Request Quote
N/A FCX-3-HUB-75MMP7-20X4.9MMKW N/A N/A 20X4.9MM mm N/A N/A 4000 rpm N/A 3.59 in N/A 5.88 in149.4 mm N/A N/A 75MM mm Add To Cart
Request Quote
N/A FCX-4-HUB-80MMP7-22X5.4MMKW N/A N/A 22X5.4MM mm N/A N/A 3000 rpm N/A 4.75 in N/A 8.1 in205.7 mm N/A N/A 80MM mm Add To Cart
Request Quote
N/A FCX-3.5-HUB-85MMP7-22X5.4MMKW N/A 85 mm N/A 22X5.4MM mm N/A N/A 3500 rpm N/A 4.19 in N/A 6.87 in174.5 mm N/A N/A 85 mm Add To Cart
Request Quote
N/A FCX-4-HUB-85MMP7-22X5.4MMKW N/A N/A 22X5.4MM mm N/A N/A 3000 rpm N/A 4.75 in N/A 8.1 in205.7 mm N/A N/A 85MM mm Add To Cart
Request Quote
N/A FCX-2.5-HUB-90MMP7-25X5.4MMKW N/A N/A 25X5.4MM mm N/A N/A 4400 rpm N/A 3.03 in N/A 4.97 in126.4 mm N/A N/A 90 MM mm Add To Cart
Request Quote
76 - 100 of 175 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »