Part Number |
Description |
Bore Size |
Keyway Size (W x D) |
Nominal Torque |
Max Speed (Unbalanced) |
Length thru Bore |
Dimension HD |
CAD |
Bore Size |
---|---|---|---|---|---|---|---|---|---|
697904342079 | Description N/A FCX-5-HUB-90MMP7-25X5.4MMKW | Bore Size N/A 80 mm | Keyway Size (W x D) N/A 22X5.4MM mm | Nominal Torque N/A 203,550 N·m22,998 in·lb | Max Speed (Unbalanced) N/A 3000 rpm | Length thru Bore N/A 4.75 in | Dimension HD N/A 6.87 in174.5 mm | CAD N/A | Bore Size N/A |
697904342086 | Description N/A FCX-5-HUB-95MMP7-25X5.4MMKW | Bore Size N/A 85 mm | Keyway Size (W x D) N/A 22X5.4MM mm | Nominal Torque N/A 203,550 N·m22,998 in·lb | Max Speed (Unbalanced) N/A 3000 rpm | Length thru Bore N/A 4.75 in | Dimension HD N/A 6.87 in174.5 mm | CAD N/A | Bore Size N/A |
697904364439 | Description N/A FCX-4.5-HUB-RSB | Bore Size N/A 90 mm | Keyway Size (W x D) N/A 25X5.4MM mm | Nominal Torque N/A 203,550 N·m22,998 in·lb | Max Speed (Unbalanced) N/A 3000 rpm | Length thru Bore N/A 4.75 in | Dimension HD N/A 6.87 in174.5 mm | CAD N/A | Bore Size N/A |
697904364361 | Description N/A FCX-1-HUB-SOLID | Bore Size N/A 95 mm | Keyway Size (W x D) N/A 25X5.4MM mm | Nominal Torque N/A 203,550 N·m22,998 in·lb | Max Speed (Unbalanced) N/A 3000 rpm | Length thru Bore N/A 4.75 in | Dimension HD N/A 6.87 in174.5 mm | CAD N/A | Bore Size N/A |
697904335996 | Description N/A FCX-3-HUB-45MMP7-14X3.8MMKW | Bore Size N/A 71 mm | Keyway Size (W x D) N/A 20X4.9MM mm | Nominal Torque N/A 203,550 N·m22,998 in·lb | Max Speed (Unbalanced) N/A 3000 rpm | Length thru Bore N/A 4.75 in | Dimension HD N/A 6.87 in174.5 mm | CAD N/A | Bore Size N/A |
697904337365 | Description N/A FCX-3.5-HUB-50MMP7-14X3.8MMKW | Bore Size N/A 110 mm | Keyway Size (W x D) N/A 28X6.4MM mm | Nominal Torque N/A 311,540 N·m35,199 in·lb | Max Speed (Unbalanced) N/A 2,700 rpm | Length thru Bore N/A 5.31 in | Dimension HD N/A 9.09 in230.9 mm | CAD N/A | Bore Size N/A |
697904336115 | Description N/A FCX-3-HUB-90MMP7-25X5.4MMKW | Bore Size N/A 80 mm | Keyway Size (W x D) N/A 22X5.4MM mm | Nominal Torque N/A 311,540 N·m35,199 in·lb | Max Speed (Unbalanced) N/A 2,700 rpm | Length thru Bore N/A 5.31 in | Dimension HD N/A 9.09 in230.9 mm | CAD N/A | Bore Size N/A |
697904336122 | Description N/A FCX-3-HUB-95MMP7-25X5.4MMKW | Bore Size N/A 85 mm | Keyway Size (W x D) N/A 22X5.4MM mm | Nominal Torque N/A 311,540 N·m35,199 in·lb | Max Speed (Unbalanced) N/A 2,700 rpm | Length thru Bore N/A 5.31 in | Dimension HD N/A 9.09 in230.9 mm | CAD N/A | Bore Size N/A |
697904364446 | Description N/A FCX-5-HUB-RSB | Bore Size N/A 90 mm | Keyway Size (W x D) N/A 25X5.4MM mm | Nominal Torque N/A 311,540 N·m35,199 in·lb | Max Speed (Unbalanced) N/A 2,700 rpm | Length thru Bore N/A 5.31 in | Dimension HD N/A 9.09 in230.9 mm | CAD N/A | Bore Size N/A |
697904364378 | Description N/A FCX-1.5-HUB-SOLID | Bore Size N/A 95 mm | Keyway Size (W x D) N/A 25X5.4MM mm | Nominal Torque N/A 311,540 N·m35,199 in·lb | Max Speed (Unbalanced) N/A 2,700 rpm | Length thru Bore N/A 5.31 in | Dimension HD N/A 9.09 in230.9 mm | CAD N/A | Bore Size N/A |
697904333541 | Description N/A FCX-2-HUB-50MMP7-14X3.8MMKW | Bore Size N/A 110 mm | Keyway Size (W x D) N/A 28X6.4MM mm | Nominal Torque N/A 427,460 N·m48,296 in·lb | Max Speed (Unbalanced) N/A 2500 rpm | Length thru Bore N/A 6.03 in | Dimension HD N/A 10.24 in260 mm | CAD N/A | Bore Size N/A |
697904364392 | Description N/A FCX-2.5-HUB-RSB | Bore Size N/A 85 mm | Keyway Size (W x D) N/A 22X5.4MM mm | Nominal Torque N/A 427,460 N·m48,296 in·lb | Max Speed (Unbalanced) N/A 2500 rpm | Length thru Bore N/A 6.03 in | Dimension HD N/A 10.24 in260 mm | CAD N/A | Bore Size N/A |
697904364453 | Description N/A FCX-5.5-HUB-RSB | Bore Size N/A 90 mm | Keyway Size (W x D) N/A 25X5.4MM mm | Nominal Torque N/A 427,460 N·m48,296 in·lb | Max Speed (Unbalanced) N/A 2500 rpm | Length thru Bore N/A 6.03 in | Dimension HD N/A 10.24 in260 mm | CAD N/A | Bore Size N/A |
697904364385 | Description N/A FCX-2-HUB-SOLID | Bore Size N/A 95 mm | Keyway Size (W x D) N/A 25X5.4MM mm | Nominal Torque N/A 427,460 N·m48,296 in·lb | Max Speed (Unbalanced) N/A 2500 rpm | Length thru Bore N/A 6.03 in | Dimension HD N/A 10.24 in260 mm | CAD N/A | Bore Size N/A |