Batch CAD Cart (0)
  • Cart is empty
Metric HercuFlex® Gear Couplings Hubs can be used for either FX (flanged style) or CX (continuous sleeve style).
26 - 50 of 176 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  
Clear Filter

Bore Size (mm)

Keyway Size  (mm)

Part Number

Description 

Bore Size

Keyway Size (W x D)

Nominal Torque

Max Speed (Unbalanced)

Length thru Bore

Dimension HD

CAD

Sort by
N/A FCX 1 HUB 20MM P7 6X2.8MM KW N/A 20.00 mm N/A 6X2.8MM mm N/A 11,300 N·m1,277 in·lb N/A 6000 rpm N/A 1.690 in N/A 2.49 in63.3 mm N/A
N/A FCX 1 HUB 21MM P7 6X2.8MM KW N/A 21 mm N/A 6X2.8MM mm N/A 11,300 N·m1,277 in·lb N/A 6000 rpm N/A 1.690 in N/A 2.49 in63.3 mm N/A
N/A FCX 1 HUB 22MM P7 6X2.8MM KW N/A 22 mm N/A 6X2.8MM mm N/A 11,300 N·m1,277 in·lb N/A 6000 rpm N/A 1.690 in N/A 2.49 in63.3 mm N/A
N/A FCX 2 HUB 18MM P7 6X2.8MM KW N/A 18 mm N/A 6X2.8MM mm N/A 44,850 N·m5,067 in·lb N/A 5000 rpm N/A 2.44 in N/A 4.21 in106.9 mm N/A
N/A FCX 2 HUB 19MM P7 6X2.8MM KW N/A 19.00 mm N/A 6X2.8MM mm N/A 44,850 N·m5,067 in·lb N/A 5000 rpm N/A 2.44 in N/A 4.21 in106.9 mm N/A
N/A FCX 2 HUB 20MM P7 6X2.8MM KW N/A 20.00 mm N/A 6X2.8MM mm N/A 44,850 N·m5,067 in·lb N/A 5000 rpm N/A 2.44 in N/A 4.21 in106.9 mm N/A
N/A FCX 2 HUB 21MM P7 6X2.8MM KW N/A 21 mm N/A 6X2.8MM mm N/A 44,850 N·m5,067 in·lb N/A 5000 rpm N/A 2.44 in N/A 4.21 in106.9 mm N/A
N/A FCX 2 HUB 22MM P7 6X2.8MM KW N/A 22 mm N/A 6X2.8MM mm N/A 44,850 N·m5,067 in·lb N/A 5000 rpm N/A 2.44 in N/A 4.21 in106.9 mm N/A
N/A FCX 1.5 HUB 18MM P7 6MMX2.8MM N/A 18 mm N/A 6MMX2.8MM mm N/A 26,100 N·m2,949 in·lb N/A 5500 rpm N/A 1.94 in N/A 3.29 in83.5 mm N/A
N/A FCX 1.5 HUB 19MM P7 6MMX2.8MM N/A 19.00 mm N/A 6MMX2.8MM mm N/A 26,100 N·m2,949 in·lb N/A 5500 rpm N/A 1.94 in N/A 3.29 in83.5 mm N/A
N/A FCX 1.5 HUB 20MM P7 6MMX2.8MM N/A 20.00 mm N/A 6MMX2.8MM mm N/A 26,100 N·m2,949 in·lb N/A 5500 rpm N/A 1.94 in N/A 3.29 in83.5 mm N/A
N/A FCX 1.5 HUB 21MM P7 6MMX2.8MM N/A 21 mm N/A 6MMX2.8MM mm N/A 26,100 N·m2,949 in·lb N/A 5500 rpm N/A 1.94 in N/A 3.29 in83.5 mm N/A
N/A FCX 1.5 HUB 22MM P7 6MMX2.8MM N/A 22 mm N/A 6MMX2.8MM mm N/A 26,100 N·m2,949 in·lb N/A 5500 rpm N/A 1.94 in N/A 3.29 in83.5 mm N/A
N/A FCX 1 HUB 16MM P7 5X2.3MM KW N/A 16 mm N/A 5X2.3MM mm N/A 11,300 N·m1,277 in·lb N/A 6000 rpm N/A 1.690 in N/A 2.49 in63.3 mm N/A
N/A FCX 1 HUB 17MM P7 5X2.3MM KW N/A 17 mm N/A 5X2.3MM mm N/A 11,300 N·m1,277 in·lb N/A 6000 rpm N/A 1.690 in N/A 2.49 in63.3 mm N/A
N/A FCX 2 HUB 16MM P7 5X2.3MM KW N/A 16 mm N/A 5X2.3MM mm N/A 44,850 N·m5,067 in·lb N/A 5000 rpm N/A 2.44 in N/A 4.21 in106.9 mm N/A
N/A FCX 2 HUB 17MM P7 5X2.3MM KW N/A 17 mm N/A 5X2.3MM mm N/A 44,850 N·m5,067 in·lb N/A 5000 rpm N/A 2.44 in N/A 4.21 in106.9 mm N/A
N/A FCX 1.5 HUB 17MM P7 5MMX2.3MM N/A 17 mm N/A 5MMX2.3MM mm N/A 26,100 N·m2,949 in·lb N/A 5500 rpm N/A 1.94 in N/A 3.29 in83.5 mm N/A
N/A FCX 5 HUB 180MM P7 45X10.4MMKW N/A 180 mm N/A 45X10.4MM mm N/A 427,460 N·m48,296 in·lb N/A 2500.00 rpm N/A 6.03 in N/A 10.24 in260 mm N/A
N/A FCX 5 HUB 190MM P7 45X10.4MMKW N/A 190 mm N/A 45X10.4MM mm N/A 427,460 N·m48,296 in·lb N/A 2500.00 rpm N/A 6.03 in N/A 10.24 in260 mm N/A
N/A FCX 7 HUB 180MM P7 45MMX10.4MM N/A 180 mm N/A 45MMX10.4MM mm N/A 1,638,750 N·m185,154 in·lb N/A 2000 rpm N/A 8.690 in N/A 14.30 in363.3 mm N/A
N/A FCX 5.5 HUB 190MM P7 45MMX10.4 N/A 190 mm N/A 45MMX10.4 mm N/A 584,890 N·m66,084 in·lb N/A 2200 rpm N/A 6.910 in N/A 11.28 in286.5 mm N/A
N/A FCX 4.5 HUB 160MMP7 40X9.4MMKW N/A 160 mm N/A 40X9.4MM mm N/A 311,540 N·m35,199 in·lb N/A 2,700 rpm N/A 5.31 in N/A 9.09 in230.9 mm N/A
N/A FCX 4.5 HUB 170MMP7 40X9.4MMKW N/A 170 mm N/A 40X9.4MM mm N/A 311,540 N·m35,199 in·lb N/A 2,700 rpm N/A 5.31 in N/A 9.09 in230.9 mm N/A
N/A FCX 5 HUB 160MM P7 40X9.4MMKW N/A 160 mm N/A 40X9.4MM mm N/A 427,460 N·m48,296 in·lb N/A 2500.00 rpm N/A 6.03 in N/A 10.24 in260 mm N/A
26 - 50 of 176 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »