Part Number |
Description |
Bore Size |
Keyway Size (W x D) |
Nominal Torque |
Max Speed (Unbalanced) |
Length thru Bore |
Dimension HD |
CAD |
---|---|---|---|---|---|---|---|---|
697904341782 | Description N/A FCX 2 HUB 21MM P7 6X2.8MM KW | Bore Size N/A 21 mm | Keyway Size (W x D) N/A 6X2.8MM mm | Nominal Torque N/A 44,850 N·m5,067 in·lb | Max Speed (Unbalanced) N/A 5000 rpm | Length thru Bore N/A 2.44 in | Dimension HD N/A 4.21 in106.9 mm | CAD N/A |
697904341799 | Description N/A FCX 2 HUB 22MM P7 6X2.8MM KW | Bore Size N/A 22 mm | Keyway Size (W x D) N/A 6X2.8MM mm | Nominal Torque N/A 44,850 N·m5,067 in·lb | Max Speed (Unbalanced) N/A 5000 rpm | Length thru Bore N/A 2.44 in | Dimension HD N/A 4.21 in106.9 mm | CAD N/A |
697904341805 | Description N/A FCX 2 HUB 23MM P7 8X3.3MM KW | Bore Size N/A 23 mm | Keyway Size (W x D) N/A 8X3.3MM mm | Nominal Torque N/A 44,850 N·m5,067 in·lb | Max Speed (Unbalanced) N/A 5000 rpm | Length thru Bore N/A 2.44 in | Dimension HD N/A 4.21 in106.9 mm | CAD N/A |
697904341812 | Description N/A FCX 1.5 HUB 24MM P7 8MMX3.3MM | Bore Size N/A 24.00 mm | Keyway Size (W x D) N/A 8MMX3.3MM mm | Nominal Torque N/A 26,100 N·m2,949 in·lb | Max Speed (Unbalanced) N/A 5500 rpm | Length thru Bore N/A 1.94 in | Dimension HD N/A 3.29 in83.5 mm | CAD N/A |
697904341829 | Description N/A FCX 2 HUB 24MM P7 8X3.3MM KW | Bore Size N/A 24.00 mm | Keyway Size (W x D) N/A 8X3.3MM mm | Nominal Torque N/A 44,850 N·m5,067 in·lb | Max Speed (Unbalanced) N/A 5000 rpm | Length thru Bore N/A 2.44 in | Dimension HD N/A 4.21 in106.9 mm | CAD N/A |
697904341836 | Description N/A FCX 1.5 HUB 27MM P7 8MMX3.3MM | Bore Size N/A 27 mm | Keyway Size (W x D) N/A 8MMX3.3MM mm | Nominal Torque N/A 26,100 N·m2,949 in·lb | Max Speed (Unbalanced) N/A 5500 rpm | Length thru Bore N/A 1.94 in | Dimension HD N/A 3.29 in83.5 mm | CAD N/A |
697904341843 | Description N/A FCX 1 HUB 28MM P7 8X3.3MM KW | Bore Size N/A 28 mm | Keyway Size (W x D) N/A 8X3.3MM mm | Nominal Torque N/A 11,300 N·m1,277 in·lb | Max Speed (Unbalanced) N/A 6000 rpm | Length thru Bore N/A 1.690 in | Dimension HD N/A 2.49 in63.3 mm | CAD N/A |
697904341850 | Description N/A FCX 2 HUB 28MM P7 8X3.3MM KW | Bore Size N/A 28 mm | Keyway Size (W x D) N/A 8X3.3MM mm | Nominal Torque N/A 44,850 N·m5,067 in·lb | Max Speed (Unbalanced) N/A 5000 rpm | Length thru Bore N/A 2.44 in | Dimension HD N/A 4.21 in106.9 mm | CAD N/A |
697904341867 | Description N/A FCX 1.5 HUB 29MM P7 8MMX3.3MM | Bore Size N/A 29 mm | Keyway Size (W x D) N/A 8MMX3.3MM mm | Nominal Torque N/A 26,100 N·m2,949 in·lb | Max Speed (Unbalanced) N/A 5500 rpm | Length thru Bore N/A 1.94 in | Dimension HD N/A 3.29 in83.5 mm | CAD N/A |
697904341874 | Description N/A FCX 2 HUB 29MM P7 8X3.3MM KW | Bore Size N/A 29 mm | Keyway Size (W x D) N/A 8X3.3MM mm | Nominal Torque N/A 44,850 N·m5,067 in·lb | Max Speed (Unbalanced) N/A 5000 rpm | Length thru Bore N/A 2.44 in | Dimension HD N/A 4.21 in106.9 mm | CAD N/A |
697904341881 | Description N/A FCX 1 HUB 30MM P7 8X3.3MM KW | Bore Size N/A 30 mm | Keyway Size (W x D) N/A 8X3.3MM mm | Nominal Torque N/A 11,300 N·m1,277 in·lb | Max Speed (Unbalanced) N/A 6000 rpm | Length thru Bore N/A 1.690 in | Dimension HD N/A 2.49 in63.3 mm | CAD N/A |
697904341898 | Description N/A FCX 2 HUB 30MM P7 8X3.3MM KW | Bore Size N/A 30 mm | Keyway Size (W x D) N/A 8X3.3MM mm | Nominal Torque N/A 44,850 N·m5,067 in·lb | Max Speed (Unbalanced) N/A 5000 rpm | Length thru Bore N/A 2.44 in | Dimension HD N/A 4.21 in106.9 mm | CAD N/A |
697904341904 | Description N/A FCX 1.5 HUB 32MM P7 10MMX3.3MM | Bore Size N/A 32.00 mm | Keyway Size (W x D) N/A 10MMX3.3MM mm | Nominal Torque N/A 26,100 N·m2,949 in·lb | Max Speed (Unbalanced) N/A 5500 rpm | Length thru Bore N/A 1.94 in | Dimension HD N/A 3.29 in83.5 mm | CAD N/A |
697904341911 | Description N/A FCX 1 HUB 35MM P7 10X3.3MM KW | Bore Size N/A 35 mm | Keyway Size (W x D) N/A 10X3.3MM mm | Nominal Torque N/A 11,300 N·m1,277 in·lb | Max Speed (Unbalanced) N/A 6000 rpm | Length thru Bore N/A 1.690 in | Dimension HD N/A 2.49 in63.3 mm | CAD N/A |
697904341928 | Description N/A FCX 3 HUB 38MMP7 10MMX3.3MM KW | Bore Size N/A 38 mm | Keyway Size (W x D) N/A 10MMX3.3MM mm | Nominal Torque N/A 135,700 N·m15,332 in·lb | Max Speed (Unbalanced) N/A 4000 rpm | Length thru Bore N/A 3.59 in | Dimension HD N/A 5.88 in149.4 mm | CAD N/A |
697904341935 | Description N/A FCX 1.5 HUB 40MM P7 12MMX3.3MM | Bore Size N/A 40 mm | Keyway Size (W x D) N/A 12MMX3.3MM mm | Nominal Torque N/A 26,100 N·m2,949 in·lb | Max Speed (Unbalanced) N/A 5500 rpm | Length thru Bore N/A 1.94 in | Dimension HD N/A 3.29 in83.5 mm | CAD N/A |
697904341942 | Description N/A FCX 2.5 HUB 42MM P7 12X3.3MMKW | Bore Size N/A 42 mm | Keyway Size (W x D) N/A 12X3.3MM mm | Nominal Torque N/A 79,700 N·m9,005 in·lb | Max Speed (Unbalanced) N/A 4400 rpm | Length thru Bore N/A 3.03 in | Dimension HD N/A 4.97 in126.4 mm | CAD N/A |
697904341959 | Description N/A FCX 3 HUB 42MMP7 12MMX3.3MM KW | Bore Size N/A 42 mm | Keyway Size (W x D) N/A 12MMX3.3MM mm | Nominal Torque N/A 135,700 N·m15,332 in·lb | Max Speed (Unbalanced) N/A 4000 rpm | Length thru Bore N/A 3.59 in | Dimension HD N/A 5.88 in149.4 mm | CAD N/A |
697904341966 | Description N/A FCX 1.5 HUB 45MM P7 14MMX3.8MM | Bore Size N/A 45 mm | Keyway Size (W x D) N/A 14MMX3.8MM mm | Nominal Torque N/A 26,100 N·m2,949 in·lb | Max Speed (Unbalanced) N/A 5500 rpm | Length thru Bore N/A 1.94 in | Dimension HD N/A 3.29 in83.5 mm | CAD N/A |
697904341973 | Description N/A FCX 2 HUB 45MM P7 14X3.8MM KW | Bore Size N/A 45 mm | Keyway Size (W x D) N/A 14X3.8MM mm | Nominal Torque N/A 44,850 N·m5,067 in·lb | Max Speed (Unbalanced) N/A 5000 rpm | Length thru Bore N/A 2.44 in | Dimension HD N/A 4.21 in106.9 mm | CAD N/A |
697904341980 | Description N/A FCX 2.5 HUB 50MM P7 14X3.8MMKW | Bore Size N/A 50 mm | Keyway Size (W x D) N/A 14X3.8MM mm | Nominal Torque N/A 79,700 N·m9,005 in·lb | Max Speed (Unbalanced) N/A 4400 rpm | Length thru Bore N/A 3.03 in | Dimension HD N/A 4.97 in126.4 mm | CAD N/A |
697904341997 | Description N/A FCX 3 HUB 50MMP7 14MMX3.8MM KW | Bore Size N/A 50 mm | Keyway Size (W x D) N/A 14MMX3.8MM mm | Nominal Torque N/A 135,700 N·m15,332 in·lb | Max Speed (Unbalanced) N/A 4000 rpm | Length thru Bore N/A 3.59 in | Dimension HD N/A 5.88 in149.4 mm | CAD N/A |
697904342000 | Description N/A FCX 1.5 HUB 55MM P7 16MMX4.3MM | Bore Size N/A 55 mm | Keyway Size (W x D) N/A 16MMX4.3MM mm | Nominal Torque N/A 26,100 N·m2,949 in·lb | Max Speed (Unbalanced) N/A 5500 rpm | Length thru Bore N/A 1.94 in | Dimension HD N/A 3.29 in83.5 mm | CAD N/A |
697904342017 | Description N/A FCX 2.5 HUB 60MM P7 18X4.4MMKW | Bore Size N/A 60 mm | Keyway Size (W x D) N/A 18X4.4MM mm | Nominal Torque N/A 79,700 N·m9,005 in·lb | Max Speed (Unbalanced) N/A 4400 rpm | Length thru Bore N/A 3.03 in | Dimension HD N/A 4.97 in126.4 mm | CAD N/A |
697904342024 | Description N/A FCX 3.5 HUB 60MM P7 18X4.4MMKW | Bore Size N/A 60 mm | Keyway Size (W x D) N/A 18X4.4MM mm | Nominal Torque N/A 203,550 N·m22,998 in·lb | Max Speed (Unbalanced) N/A 3500 rpm | Length thru Bore N/A 4.19 in | Dimension HD N/A 6.87 in174.5 mm | CAD N/A |